Sales & Marketing companies
The address of all the WAGO sales & marketing companies are given here.
Austria
WAGO Kontakttechnik Ges.m.b.H.
Laxenburger Straße 244
1230 Wien
+43 1 6150780
+43 1 6150775
info.at@wago.com
WAGO Website

Bahrain
WAGO Middle East (FZC)
SAIF Zone, Q4-282
P.O. Box 120665
Sharjah, UAE
+971 6 5579920
+971 6 5579921
info.uae@wago.com
WAGO Website

Belgium
WAGO Kontakttechnik
Excelsiorlaan 11
1930 Zaventem
+32 2 7179090
+32 2 7179099
info-be@wago.com
WAGO Website

Bosnia and Herzegovina
WAGO Kontakttechnik GmbH & Co. KG / Representative Office Sofia
Business Center Serdika
2E Akad. Ivan Geshov Blvd.
Building 1, Floor 4, Office 417
1330 Sofia
+359 2 489 46 10
+359 2 928 28 50
info-BG@wago.com
WAGO Website

Brazil
WAGO Eletroeletrônicos Ltda
Rua Américo Simões 1470
Sãu Roque da Chave
Itupeva SP Brasil 13295-000
+55 11 4591 0199
+55 11 4591 0190
info.br@wago.com
WAGO Website

Canada
WAGO CORPORATION
N120 W19129 Freistadt Road
Germantown, WI 53022
+1 262 255 6222
+1 262 255 3232
1-800 DIN Rail (346-7245)
info.us@wago.com
WAGO Website

China
WAGO ELECTRONIC (TIANJIN) Co. LTD
No.5, Quan Hui Road
Wuqing Development Area
Tianjin 301700
+86 22 59617688
+86 22 59617668
info-cn@wago.com
WAGO Website

Czech Republic
WAGO Elektro spol. sr. o.
Rozvodova 1116/36
143 00 Praha 4 - Modřany
+420 261 090 143
+420 261 090 144
info.cz@wago.com
WAGO Website

Denmark
WAGO Danmark
Filial of WAGO Kontakttechnik GmbH & Co. KG
Lejrvej 17
3500 Værløse
+45 44 357777
+45 44 357787
salg.dk@wago.com
WAGO Website

Egypt
IBN Engineering
Instrumentation & Control
71a E1 Shaheed Ahmed Hamdi St.
Ägypten
info.uae@wago.com
WAGO Website

Finland
WAGO Kontakttechnik GmbH & Co. KG
Filial i Finland
Vellamonkatu 30 B
00550 Helsinki
+358 9 7744 060
+358 9 7744 0660
tilaus@wago.fi
WAGO Website

France
WAGO Contact SAS
Paris Nord 2
83 Rue des Chardonnerets
B.P. 55065 - Tremblay en France
95947 - ROISSY CDG CEDEX
+33 1 48172590
+33 1 48632520
info-fr@wago.com
WAGO Website

Germany
WAGO Kontakttechnik GmbH & Co. KG
Postfach 28 80 32385 Minden
Hansastrasse 27
32423 Minden
+49 571 887-0
+49 571 887-169
info@wago.com
WAGO Website

Great Britain
WAGO Limited
Triton Park, Swift Valley Industrial Estate
RUGBY
Warwickshire, CV21 1SG
+44 1788 568008
+44 1788 568050
uksales@wago.com
WAGO Website

Hungary
WAGO Hungá¡ria KFT
Ipari Park, Gyár u. 2
2040 Budapest
+36 23 502-170
+36 23 502-166
info.hu@wago.com
WAGO Website

Iraq
WAGO Middle East (FZC)
SAIF Zone, Q4-282
P.O. Box 120665
Sharjah, UAE
+971 6 5579920
+971 6 5579921
info.uae@wago.com
WAGO Website

Italy
WAGO ELETTRONICA SRL
Via Parini 1
40033 Casalecchio di Reno (BO)
+39 051 6132112
+39 051 6272174
info-ita@wago.com
WAGO Website

Japan
WAGO Co. of JAPAN Ltd.
Nittetsu ND-Tower Building 4F
Kameido 1-5-7
Koto-Ku
Tokyo 136-0071
+81 3 5627 2050
+81 3 5627 2055
info-jp@wago.com
WAGO Website

Jordan
WAGO Middle East (FZC)
SAIF Zone, Q4-282
Sharjah, UAE
+971 6 5579920
+971 6 5579921
info.uae@wago.com
WAGO Website

Kosovo
WAGO Kontakttechnik GmbH & Co. KG / Representative Office Sofia
Business Center Serdika
2E Akad. Ivan Geshov Blvd.
Building 1, Floor 4, Office 417
1330 Sofia
+359 2 489 46 10
+ 359 2 928 28 50
info-BG@wago.com

Luxembourg
WAGO Kontakttechnik
Excelsiorlaan 11
1930 Zaventem
+32 2 7179090
+32 2 7179099
info.be@wago.com
WAGO Website

Macedonia
WAGO Kontakttechnik GmbH & Co. KG / Representative Office Sofia
Business Center Serdika
2E Akad. Ivan Geshov Blvd.
Building 1, Floor 4, Office 417
1330 Sofia
+359 2 489 46 10
+ 359 2 928 28 50
info-BG@wago.com
WAGO Website

Malaysia
WAGO Representative Office Malaysia
No 806, Block A4, Leisure Commerce Square,
No 9, Jalan PJS 8/9, 46150 Petaling Jaya,
Selangor Darul Ehsan, Malaysia
+60 3 7877 1776
+60 3 7877 2776
kian.guan.tan@wago.com
WAGO Website

Mexico
WAGO SA de CV
Av. Del Marques 38 Bodega 3
P. I. Bernardo Quintana
76240 El Marques, Querétaro
+52 442 221 5946
+52 442 221 5063
001-800-309-5975
info.mx@wago.com
WAGO Website

Netherlands
WAGO Nederland
Laan van de Ram 19
7324 BW APELDOORN
+31 55 3683500
+31 55 3683599
info-nl@wago.com
WAGO Website

Norway
WAGO Norge NUF
Jerikoveien 20
1067 Oslo
+47 22 30 94 50
+47 22 30 94 51
info.no@wago.com
WAGO Website

Oman
WAGO Middle East (FZC)
SAIF Zone, Q4-282
P.O. Box 120665
Sharjah, UAE
+971 6 5579920
+971 6 5579921
info.uae@wago.com
WAGO Website

Poland
WAGO ELWAG sp. z o. o.
ul. Piękna 58 a
50-506 Wrocław
+48 71 3602970
+48 71 3602999
wago.elwag@wago.com
WAGO Website

Qatar
WAGO Middle East (FZC)
SAIF Zone, Q4-282
P.O. Box 120665
Sharjah, UAE
+971 6 5579920
+971 6 5579921
info.uae@wago.com
WAGO Website

Romania
WAGO Kontakttechnik GmbH & Co. KG
WAGO Representative Office Bukarest
Str. Nicolae G. Caramfil Nr. 26, Bl. 1D, Et. 3, Ap. 7, Sect. 1, OP 52
014144-Bucuresti
Romania
+40-(0)31 421 85 68
+40-(0)21 232 02 31
info-RO@wago.com
WAGO Website

Russia
OOO Wago Contact Rus
Gostinichny proezd 4B
127106 Moscow
Russia
+7 495 9874790
+7 495 9874791
info.ru@wago.com
WAGO Website

Singapore
WAGO Electronic Pte Ltd
10 Upper Aljunied Link
#04-04 Johnson Controls Building
Singapore 367904
+65 62866776
+65 62842425
info-sing@wago.com
WAGO Website

Slovakia
WAGO Elektrik spol.s r. o
Odborárska 52
83102 Bratislava
+ 421 2 45692503
export@wago.com
WAGO Website

Sweden
WAGO Sverige
WAGO Kontakttechnik GmbH
Tyskland Filial
Box 639, 17527 Järfälla
Datavägen 9 A, 17543 Järfälla
+46 858410680
+46 858410699
info.se@wago.com
WAGO Website

Switzerland
WAGO CONTACT SA
Rte. de I Industrie 19
Case Postale 168
1564 Domdidier
+41/26 676 75 86 (Tel. deutsch)
+41/26 676 75 01
info.switzerland@wago.com
WAGO Website

Taiwan R.O.C.
WAGO Contact, Ltd.
5F., No.168, Jiankang Rd
Zhonghe City
Taipei County 23585, Taiwan
+886 2 22250123
+886 2 22251511
info.taiwan@wago.com
http://wago.com.tw/indexmenu.htm

Thailand
WAGO Representative Office Thailand
4th Floor, KS Building
213/6-8 Rachada-Phisek Road
Dingdaeng Bangkok 10320
+66 2 6935611
+66 2 6935612
wago@asianet.co.th
WAGO Website

Turkey
WAGO Elektronik Sanayi ve Ticaret Ltd. Şti.
Yukarı Dudullu Mahallesi Bayraktar Bulvarı
Cad. Hattat Sok. No. 10
34775 Ümraniye - Istanbul
Turkey
+90 216 472 1133
+90 216 472 9910
info.tr@wago.com
WAGO Website

United Arab Emirates (UAE)
WAGO Middle East (FZC)
SAIF Zone, Q4-282
P.O. Box 120665
Sharjah, UAE
+971 6 5579920
+971 6 5579921
info.uae@wago.com
WAGO Website

USA
WAGO Corporation
N120 W19129 Freistadt Road
Germantown, WI 53022
+1 262 255 6222
+1 262 255 3232
1-800 DIN Rail (346-7245)
info.us@wago.com
WAGO Website

China
WAGO ELECTRONIC (TIANJIN) Co. LTD
No.5, Quan Hui Road
Wuqing Development Area
Tianjin 301700
Telefon: +86 22 59617688
Fax: +86 22 59617668
Internet
info-cn@wago.com
Deutschland
WAGO Kontakttechnik GmbH & Co. KG
Postfach 28 80 32385 Minden
Hansastrasse 27
32423 Minden
Telefon: +49 571 887-0
Fax: +49 571 887-169
Internet
info@wago.com
Deutschland
WAGO Kontakttechnik GmbH & Co. KG
Waldstr. 1
99706 Sondershausen
Telefon: +49 3632 659-0
Fax: +49 3632 659-100
Internet
info@wago.com
Frankreich
WAGO Contact SAS
Paris Nord 2
83 Rue des Chardonnerets
B.P. 55065 - Tremblay en France
95947 - ROISSY CDG CEDEX
Telefon: +33 1 48172590
Fax: +33 1 48632520
Internet
info-fr@wago.com
Indien
WAGO & CONTROLS (INDIA) LTD.
C-27, Sector-58, Phase-III
Noida-201 301
Gautam Budh Nagar (U.P)
Telefon: +91 120 2 580409 10
Fax: +91 120 2 580081
Internet
info@wagoindia.com
Japan
WAGO Co. of JAPAN Ltd.
Nittetsu ND-Tower Building 4F
Kameido 1-5-7
Koto-Ku
Tokyo 136-0071
Telefon: +81 3 5627 2050
Fax: +81 3 5627 2055
Internet
info-jp@wago.com
Polen
WAGO ELWAG sp. z o. o.
ul. Piękna 58 a
50-506 Wrocław
Telefon: +48 71 3602970
Fax: +48 71 3602999
Internet
wago.elwag@wago.com
Schweiz
WAGO CONTACT SA
Rte. de I Industrie 19
Case Postale 168
1564 Domdidier
Telefon: +41/26 676 75 86 (Tel. deutsch)
Fax: +41/26 676 75 01
Internet
info.switzerland@wago.com
USA
WAGO Corporation
N120 W19129 Freistadt Road
Germantown, WI 53022
Telefon: +1 262 255 6222
Fax: +1 262 255 3232
Internet
info.us@wago.com













