eMobility - WAGO Leading the Charge
Six Steps to a Full Battery
eMobility is the buzz word at the moment. Investments are being made in a number of infrastructure projects. WAGO is also actively engaged in various committees and work groups in this sector throughout the world.
Maintenance-free communication technology is a guarantee for exceptional availability. WAGO products used in charging columns help identify vehicle owners, transmit sensitive billing data and regulate charging processes.
WAGO provides the complete charging infrastructure for...
1. Identification/Registration
- RFID
- SMS
- Keyboard
Products:
- 750-650 or 750-652 Serial Interface
- TO-PASS® Modem GPRS, RS-232/VPN Router 761-510
2. Authorization
- Database Connection: Wired via HTTP or wireless (e.g., GPRS) by HTTP/VPN connection and others
- Connection via TO-PASS® GPRS Modem, VPN Router
Products:
- 750-975 ETHERNET Connectors
- 761-520 TO-PASS® GPRS Modem, VPN Router
- 750-650 or 750-652 Serial Interface
3. User prompting
- Keyboard and text display connection via 750-650 or 750-652 Interface Module and
- 762 Series PERSPECTO® Monitors.
4. Establishment of electrical connection
WAGO-I/O-SYSTEM 750 digital and analog I/O modules:
- Lock and unlock charging plug
- Open and close, e.g. charging flaps
-
Monitor the connection
Products:
- Digital input/output modules and analog input/output modules: 750-4xx, 750-14xx, 750-5xx, 750-15xx
5. Charging process
- Power measurement via 750-493 3-Phase Power Measurement Module
- Connecting standard billing meters via S0 bus acc. to DIN 43864
- Charging process monitoring (detecting a circuit interruption)
- Monitoring the insertion position of the charging plug
- Monitoring ground conductor function
- Charging modes 1 to 4 acc. to IEC 61851-1
- IEC 62196
Products:
- 286-740 Power Optocoupler with S0 interface
- 286-742 S0 Supply Module for passive S0 current meter interfaces,
- 750-493 3-Phase Power Measurement Module
6. Completion of charging process
- SMS message via 761-510 TO-PASS® Modem
- Communication with external service providers and payment systems, such as prepaid cards













