February 2013
SMD Terminal Blocks up to 1.5 mm2 (AWG 16) Now AvJanuary 2013
- Plug-In Current Transformers up to 1,000 A
- Pilot-Boxes for eMobility: Charging EVs Reliably and Safely
- Efficiency in Building Automation: WAGO at the ISH 2013
November 2012
- Safety Meets Ex i: One Module, Twice the Safety
- CAN for Fully Flexible Integration
- 8-Channel Module Safely Records Binary Ex i Signals
- One Setting Tool for All Your Printers
- Straight and Angled PCB Terminal Blocks with Push-Buttons
- Riveting for the X-COM®-SYSTEM
September 2012
-
Advanced Terminal Block Marking
-
4-20 mA Output for Ex-i Areas
-
JUMPFLEX®-To-go
-
Expanded picoMAX® Program Now Available
-
Pluggable Electrical Installation in Easily Accessible Areas
April 2012
- WAGO is an "Excellent Employer for Engineers"
- Easy In-Line Assembly of LED PCBs
- New Multilevel Installation Terminal Block for Safe Insulation Resistance Measurement
- Linect® Connectors for Three-Phase Current
- Linect®-Connector for Standard Lighting Connection
- ProServe® Goes Online
- Energy Efficiency "Out of the Box": Building Automation with flexROOM®
- BACnet-Controller with Extended Software Functions
- LON I/O Module Creates More Flexibility
- More DALI via I/O Bus
November 2011
- Now Available: SMD PCB Terminal Blocks with Push-Buttons (2060 Series)
- Ex i Counter for NAMUR-Compliant Signals
- Marking WINSTA® Connectors – Fast and Easy
- Locking Male Connectors Simplify Panel Feedthroughs
- SPEEDWAY Accelerates Growth
- New Isolation Amplifier Powered from the Output End
- Compact Power Supply Units for Onshore and Offshore Projects
July 2011
- Additional WAGO I/O Components Receive DNV Approval
- DIN-rail Mount Outlet and Drawer
- 4- and 5-pole Distribution Connectors and Mounting Plates for WINSTA® MINI
May 2011
- 2-Conductor, Rail-Mounted Terminal Blocks with 3 Jumper Slots
- Current Sensor with Extended Measurement Range
- New WINSTA® MINI and MIDI Models Maximize Connections
April 2011
- MINI Accessories, Maximum Impact for WINSTA® Line
- Three New Modules Enhance Power Supply Reliability
- New High-Current, Lever-Actuated PCB Terminal Strips
- New Push-Button SMD Terminal Strips
- TO-PASS® Mobile Evaluates Position Data
- Low-Profile COMPACT Power Supplies
- Vertical Jumpers and Test Plugs for TOPJOB®S
- New PCB Terminal Strips with Front Push-Buttons
- New PROFIsafe Module with iPar Functionality
- New WAGO eShop
January 2011
- New Double Potential Terminal Block – Only 3.5 mm Wide
- New Configurable Interface Module













