November 2011
- Now Available: SMD PCB Terminal Blocks with Push-Buttons (2060 Series)
- Ex i Counter for NAMUR-Compliant Signals
- Marking WINSTA® Connectors – Fast and Easy
- Locking Male Connectors Simplify Panel Feedthroughs
- SPEEDWAY Accelerates Growth
- New Isolation Amplifier Powered from the Output End
- Compact Power Supply Units for Onshore and Offshore Projects
September 2011
- Additional WAGO I/O Components Receive Approval for EX i Applications
- New TOPJOB®S Connectors for Large Cross-Sections
July 2011
- Additional WAGO I/O Components Receive DNV Approval
- DIN-rail Mount Outlet and Drawer
- 4- and 5-pole Distribution Connectors and Mounting Plates for WINSTA® MINI
May 2011
- 2-Conductor, Rail-Mounted Terminal Blocks with 3 Jumper Slots
- Current Sensor with Extended Measurement Range
- New WINSTA® MINI and MIDI Models Maximize Connections
April 2011
- MINI Accessories, Maximum Impact for WINSTA® Line
- Three New Modules Enhance Power Supply Reliability
- New High-Current, Lever-Actuated PCB Terminal Strips
- New Push-Button SMD Terminal Strips
- TO-PASS® Mobile Evaluates Position Data
- Low-Profile COMPACT Power Supplies
- Vertical Jumpers and Test Plugs for TOPJOB®S
- New PCB Terminal Strips with Front Push-Buttons
- New PROFIsafe Module with iPar Functionality
- New WAGO eShop
March 2011
- Additional WAGO I/O Components Receive GL Approval
- WAGO-I/O-SYSTEM Supports Additional IEC Telecontrol Protocols
January 2011
- New Double Potential Terminal Block – Only 3.5 mm Wide
- New Configurable Interface Module
November 2010
- ETHERNET Protocol Transmission via Bluetooth®
- HMI Control Panels Integrate CoDeSys Target Visualization
- New ETHERNET Controller 2.0 Offers SD Card Slot
- New 12 V and 48 V Power Supplies with Extra Power
- New Frequency and Current Transducers Join the JUMPFLEX® Series
Oktober 2010
- New PROFIsafe Modules with iPar Functionality
- Insulated Busbar Carriers for DIN 35 Rails
- SPEEDWAY 767 Expanded to Include Mixed Modules
September 2010
- New ETHERNET Controller Supports Media Redundancy
- Easy Integration of Sunblind Drives
July 2010
- One Field Connection Terminal Block for All Continents
- HART Module Certified for Hazardous Areas (Ex-i)
- TO-PASS® Module Now Even More Versatile
- Certified Components for Hazardous Areas
April 2010
- New Sensor Measures Current of Solar Systems' Modules
- WINSTA® Sunblind Box Controls Sun Protection Systems
- WAGO-I/O-SYSTEM Supports EtherCAT
- Disconnect and Base Terminal Block Now Available with Three Jumper Slots
- IPCs Provide Energy Management on World's Largest Solar Boat
March 2010
- WINSTA® Connectors Available for Linect® Lights
- Superbly Compact and Versatile: New 2273 Push-Wire Connector
- New ETHERNET Controller and Coupler for Industrial Applications
- Safe Connectors: Purists for PCB Applications
- German Association for Accreditation (DGA) Confirms WAGO's Test Lab Accreditation
February 2010
- ETHERNET Switches with UL Approval
- Axel Bauer of WAGO Wins IEC 1906 Award
- New Linux Controller Can Be Used Still More Flexibly
January 2010
- Double-Deck Terminal Block Joins X-COM®S Rail-Mounted Terminal Block Series
- New Power Supplies and UPS Components
- JUMPFLEX® Adapters - Eight Channels Can Be Plugged In at Once
- Measurement Module Makes Energy Data Transparent
November 2009
- I/O Module with 16 Channels in the Usual 12x100mm (0.47x3.94in) Housing
- Five IP67 Modules Expand SPEEDWAY
- New Development Environment for WAGO-I/O-SYSTEM
- IO-Link Master Module Simplifies the Integration of Sensors/Actuators
- New Power Supplies and UPS Components
- HMI Devices Complement the WAGO-I/O-SYSTEM
October 2009
- Making station data available via GSM
- Interference-free I/O modules help reduce costs
- Specifically for Profinet: New RJ-45 Plugs from WAGO
- WAGO KNX IP-Controller certified by the KNX Association
September 2009
- WMB Inline "Off the Roll" for Additional Pin Spacings
- Integrating Safety Applications into Sinumerik
- DC Drive Controller for More Applications
05/2009
- TO-PASS® Ex Box for Wireless Communication Over Both Short and Long Distances
- New Additions to WAGO JUMPFLEX
- New Sockets for Industrial Relays with 2 and 4 Changeovers
- Uniquely Compact
- Advanced Power Supply Units for Industrial Applications
- CAN Diversity for WAGO
03/2009
- New I/O Module Provides 16 Channels in Very Tight Spaces
- Two-Conductor N-Disconnect Terminal Block Joins the TOPJOB®S Range
- WAGO Supports "Energy-Plus House"
02/2009
- New WAGO I/O Module with HART Protocol
- Additional Safety Features for Disconnect Terminal Blocks
01/2009
- The WAGO 750-830 BACnet/IP Controller is Now Available
- New Relay Sockets with Solid State Relay (SSR) for DIN 35-Rail Mounting












