The New Performance Standard
Perfection in every detail. The SPEEDWAY 767 Series from WAGO is a modular, IP67-rated input/output (I/O) system. SPEEDWAY connects to a fieldbus and thus to a higher-level control system via fieldbus coupler (featuring 8 digital inputs each).
For connection to other I/O modules, the fieldbus coupler is equipped with a system interface that is transparent to the user. The modules allow the system to be extended so additional digital and analog signals can be processed. This permits signals to be acquired and output directly on site per specific user requirements.
When used in areas of high signal concentration, the modules can be installed in an extremely compact way with or without a spacer module. The I/O modules are connected to the fieldbus coupler via data line (yellow) and supply line (gray).
Configuration, programming, service and diagnostics are performed via fieldbus or USB interface, which is integrated into the fieldbus coupler.
If necessary, power dividers can be used for easy power distribution if greater distances between the power supply unit and WAGO SPEEDWAY 767 modules must be bridged.
WAGO-SPEEDWAY 767 - Streamlining All Features.
Fieldbus Coupler and Controller
You will find all information about fieldbus couplers and controllers here.
Module Overview
You will find all information about input and output modules, analog and digital, here.
















WAGO-SPEEDWAY 767 – The New Performance Class 