The new WAGO ETHERNET MR controller gives communication twice the attention. With its two network interfaces, different networks can be addressed or a redundant network connection can even be formed. All of this at a reasonable price that also makes these functions available in new applications.
With a large cross-section range on the mains side, the new WAGO 294 and 294 Series Linect® Connectors are ideally suited for worldwide applications in both electrical equipment and luminaires. Linect® connectors can be easily connected to WINSTA® connectors using an adapter.
The fuse plugs in the Series 2006 for through terminals and protective-conductor terminals enable the protection of control circuits that have pluggable fuse holders on rail-mount terminal blocks, because the function and wiring levels are separated.