所有有效地址列表
请选择:
Argentina
Bruno Schillig S.A.
Arenales 4030, B1604CFD
Florida, PBA
+54 11 4730 1100
+54 11 4761 7244
wago@schillig.com.ar
http://www.schillig.com.ar

Australia
NHP ELECTRICAL ENGINEERING
PRODUCTS PTY LTD
43-67 River Street
Richmond, Victoria, 3121
P.O. Box 199
+61 3 9429 2999
+61 3 9429 1075
export@wago.com
WAGO Website

Australia
Kontact Group
Building Automation & WINSTA Systems
Office: 730 Springvale Rd
Mulgrave Victoria 3170
P.O. Box 3003, Wheelers Hill VIC 3150
+61 03 95602757
+61 03 95601727
sales@kontactgroup.com.au
Austria
WAGO Kontakttechnik Ges.m.b.H.
Laxenburger Straße 244
1230 Wien
+43 1 6150780
+43 1 6150775
info.at@wago.com
WAGO Website

Azerbaijan
AZ Technics LTD
Zulfi V.Alizade
Y.Safarov str.33 , AZ1025 ,
Baku
Republic of Azerbaijan
+ 994 12 4968335
+ 994 12 4968334
info@AZtechnics.az
WAGO Website

Bahrain
WAGO Middle East (FZC)
SAIF Zone, Q4-282
P.O. Box 120665
Sharjah, UAE
+971 6 5579920
+971 6 5579921
info.uae@wago.com
WAGO Website

Belarus
UP FEK
pr-t Pushkina 29-B
220015 Minsk
+375 17 2102189
+375 17 2102189
wago@fek.by
http://www.fek.by

Belgium
WAGO Kontakttechnik
Excelsiorlaan 11
1930 Zaventem
+32 2 7179090
+32 2 7179099
info-be@wago.com
WAGO Website

Bosnia and Herzegovina
WAGO Kontakttechnik GmbH & Co. KG / Representative Office Sofia
Business Center Serdika
2E Akad. Ivan Geshov Blvd.
Building 1, Floor 4, Office 417
1330 Sofia
+359 2 489 46 10
+359 2 928 28 50
info-BG@wago.com
WAGO Website

Brazil
WAGO Eletroeletrônicos Ltda
Rua Américo Simões 1470
Sãu Roque da Chave
Itupeva SP Brasil 13295-000
+55 11 4591 0199
+55 11 4591 0190
info.br@wago.com
WAGO Website

Bulgaria
WAGO Kontakttechnik GmbH & Co. KG / Representative Office Sofia
Business Center Serdika
2E Akad. Ivan Geshov Blvd.
Building 1, Floor 4, Office 417
1330 Sofia
+359 2 489 46 09
+ 359 2 928 28 50
info-BG@wago.com
WAGO Website

Canada
WAGO CORPORATION
N120 W19129 Freistadt Road
Germantown, WI 53022
+1 262 255 6222
+1 262 255 3232
1-800 DIN Rail (346-7245)
info.us@wago.com
WAGO Website

Chile
Desimat Chile
Av Puerto Vespucio 9670
Pudahuel Santiago
+56 2 7470152
+56 2 7470153
ventaschile@desimat.cl
http://www.desimat.cl

China
WAGO ELECTRONIC (TIANJIN) Co. LTD
No.5, Quan Hui Road
Wuqing Development Area
Tianjin 301700
+86 22 59617688
+86 22 59617668
info-cn@wago.com
WAGO Website

Columbia
T.H.L. Ltda.
Cra. 49 B # 91-33
Bogotá
+57 1 621 85 50
+57 1 621 60 28
ventas-thl@thl-ltda.com
http://www.thl-ltda.com

Croatia
M.B.A. d.o.o. za trgovinu i zastupanje
Frana Supila 5
51211 Matulji HR
+00385 51 275-736
+00385 51 275-066
mba@ri.htnet.hr
WAGO Website

Croatia
GENERA CTR d.o.o.
-just for automation technology-
Siget 18b
10020 Zagreb
+385 13647849
+385 13636662
wago@geneza.hr
www.geneza.hr

Czech Republic
WAGO Elektro spol. sr. o.
Rozvodova 1116/36
143 00 Praha 4 - Modřany
+420 261 090 143
+420 261 090 144
info.cz@wago.com
WAGO Website

Denmark
WAGO Danmark
Filial of WAGO Kontakttechnik GmbH & Co. KG
Lejrvej 17
3500 Værløse
+45 44 357777
+45 44 357787
salg.dk@wago.com
WAGO Website

Ecuador
ECUAINSETEC CIA LTDA
El Zurriago 177 y El Vengador
P.O. Box 17-16-016
Quito
+593 2 2 26 91 48
+593 2 2 46 18 33
g.castro@ecuainsetec.com.ec
http://www.ecuainsetec.com.ec

Egypt
IBN Engineering Instrumentation & Control
71 a El Shaheed Ahmed Hamdi St.
King Faisal, Giza
+20 2 7214350
+20 2 7221709
sales@ibnengineering.com
http://www.ibnengineering.com

Egypt
IBN Engineering
Instrumentation & Control
71a E1 Shaheed Ahmed Hamdi St.
Ägypten
info.uae@wago.com
WAGO Website

Estonia
Eltarko OÜ
Laki 14 - 502
10621 Tallinn
+372 651 7731
+372 651 7786
andres@eltarko.ee
WAGO Website

Finland
WAGO Kontakttechnik GmbH & Co. KG
Filial i Finland
Vellamonkatu 30 B
00550 Helsinki
+358 9 7744 060
+358 9 7744 0660
tilaus@wago.fi
WAGO Website

France
WAGO Contact SAS
Paris Nord 2
83 Rue des Chardonnerets
B.P. 55065 - Tremblay en France
95947 - ROISSY CDG CEDEX
+33 1 48172590
+33 1 48632520
info-fr@wago.com
WAGO Website

Germany
WAGO Kontakttechnik GmbH & Co. KG
Postfach 28 80 32385 Minden
Hansastrasse 27
32423 Minden
+49 571 887-0
+49 571 887-169
info@wago.com
WAGO Website

Germany
WAGO Kontakttechnik GmbH & Co. KG
Waldstr. 1
99706 Sondershausen
+49 3632 659-0
+49 3632 659-100
info@wago.com
WAGO Website

Great Britain
WAGO Limited
Triton Park, Swift Valley Industrial Estate
RUGBY
Warwickshire, CV21 1SG
+44 1788 568008
+44 1788 568050
uksales@wago.com
WAGO Website

Greece
PANAGIOTIS SP. DIMOULAS - BIOMAT
DIMOULAS AUTOMATIONS
Kritis Str. 26
10439 Athen
+30 210 883 3337
+30 210 883 4436
wago.info@dimoulas.com.gr
http://www.dimoulas.com.gr

Hong Kong
National Concord Eng., Ltd.
Unit A-B, 5/F.
Southeast Industrial Building
611-619 Castle Peak Road
Tsuen Wan, N.T.
+852 24292611
+852 24292164
sales@nce.com.hk
http://www.nce.com.hk

Hungary
WAGO Hungá¡ria KFT
Ipari Park, Gyár u. 2
2040 Budapest
+36 23 502-170
+36 23 502-166
info.hu@wago.com
WAGO Website

Iceland
S. Gudjonsson ehf.
Audbrekku 9-11
202 Kopavogur
+354 520-4500
+354 520-4501
export@wago.com
WAGO Website

India
WAGO & CONTROLS (INDIA) LTD.
C-27, Sector-58, Phase-III
Noida-201 301
Gautam Budh Nagar (U.P)
+91 120 2 580409 10
+91 120 2 580081
info@wagoindia.com
WAGO Website

Indonesia
WAGO Electronic Pte Ltd00
10 Upper Aljunied Link
#04-04 Johnson Controls Building
Singapore 367904
+65 62866776
+65 62842425
info-sing@wago.com
WAGO Website

Iran
Patsa Industry
No. 2 Bahar St.
South Shiraz Ave
P.O. Box.: 15875-1698
14369 Tehran
+98 21 88047626
+98 21 88040886
info.uae@wago.com
WAGO Website

Iraq
WAGO Middle East (FZC)
SAIF Zone, Q4-282
P.O. Box 120665
Sharjah, UAE
+971 6 5579920
+971 6 5579921
info.uae@wago.com
WAGO Website

Ireland
Drives & Controls
Unit F4, Riverview Business Park
Nangor Road
Dublin 12
+353 1 4604474
+353 1 4604507
wago@drivesandcontrols.ie
http://www.drivesandcontrols.ie

Israel
Comtel Israel Electronic Solutions Ltd.
Bet Hapaamon
20 Hataas Street
P.O.Box 66
44425 Kefar-Saba
+972 9 76 77 240
+972 9 76 77 243
sales@comtel.co.il
http://www.comtel.co.il

Italy
WAGO ELETTRONICA SRL
Via Parini 1
40033 Casalecchio di Reno (BO)
+39 051 6132112
+39 051 6272174
info-ita@wago.com
WAGO Website

Japan
WAGO Co. of JAPAN Ltd.
Nittetsu ND-Tower Building 4F
Kameido 1-5-7
Koto-Ku
Tokyo 136-0071
+81 3 5627 2050
+81 3 5627 2055
info-jp@wago.com
WAGO Website

Jordan
WAGO Middle East (FZC)
SAIF Zone, Q4-282
Sharjah, UAE
+971 6 5579920
+971 6 5579921
info.uae@wago.com
WAGO Website

Kazakhsta
ITC Electronics: Almaty
Prospekt Raiymbeka 221 ?/4
050016 Almaty
Kazakhstan
+7 727 2797117
+7 727 2339344
almaty@itc-electronics.com
Kazakhsta
TOO INTANT
ul. Muratbaeva, d. 61
050026 Almaty
+7 727 2371492
+7 727 2980151
info@intant.kz
http://www.intant.kz

Kazakhsta
TOO Technik-Trade
ul. i. A. Protosanova, 81
070004 Ust-Kamenogorsk
+7 7232 254064
+7 7232 253251
info@technik.kz
http://www.technik.kz

Korea
Mahani Electric Co. Ltd.
792-7 Yeoksam-Dong
Kangnam-Gu, 135-080
Seoul, Korea
+82 2 2194 3300
+82 2 2194 3397
export@wago.com
WAGO Website

Kosovo
WAGO Kontakttechnik GmbH & Co. KG / Representative Office Sofia
Business Center Serdika
2E Akad. Ivan Geshov Blvd.
Building 1, Floor 4, Office 417
1330 Sofia
+359 2 489 46 10
+ 359 2 928 28 50
info-BG@wago.com

Kuwait
Kuwait Controls Company
Al Sour Street, Above Lufthansa Airline
Safat Kuwait 13062
+ 965 222 54300
+965-224 33698
info.uae@wago.com
WAGO Website

Latvia
INSTABALT LATVIA SIA
Vestienas iela 6
Rīga, LV-1035
+371 790 1188
+371 790 1180
info@instabalt.lv
http://www.instabalt.lv

Lebanon
Gemayel Trading & Contracting
Antonins Project
P.O.BOX 70-1096
Antelias
Lebanon
+961 4 521 029
+961 4 521 029
gtc.libanon@gmail.com
WAGO Website

Lithuania
INSTABALT LIT UAB
Savanorių 187
Vilnius, 2053
+370 52 322 295
+370 52 322 247
info@instabalt.lt
http://www.instabalt.lv

Luxembourg
WAGO Kontakttechnik
Excelsiorlaan 11
1930 Zaventem
+32 2 7179090
+32 2 7179099
info.be@wago.com
WAGO Website

Macedonia
WAGO Kontakttechnik GmbH & Co. KG / Representative Office Sofia
Business Center Serdika
2E Akad. Ivan Geshov Blvd.
Building 1, Floor 4, Office 417
1330 Sofia
+359 2 489 46 10
+ 359 2 928 28 50
info-BG@wago.com
WAGO Website

Malaysia
HPH Materials (M) Sdn Bhd
No. 4, Jalan Nilam 1/6
Suban Hi-Tech Industrial Park
40000 Shah Alam
Selangor, D.E. Malaysia
+60 3 5638 2213
+60 3 5638 8213
info@hphmaterials.com

Malaysia
Setia Raya Teknik Sdn. Bhd.
40 & 42 Jalan SS15/4
Subang Jaya, 47500 P.J.
Selangor D.E. Malaysia
+60 3 5633 5511
+60 3 5633 3411
sales@setiaraya.com.my

Malaysia
WAGO Representative Office Malaysia
No 806, Block A4, Leisure Commerce Square,
No 9, Jalan PJS 8/9, 46150 Petaling Jaya,
Selangor Darul Ehsan, Malaysia
+60 3 7877 1776
+60 3 7877 2776
kian.guan.tan@wago.com
WAGO Website

Mexico
WAGO SA de CV
Av. Del Marques 38 Bodega 3
P. I. Bernardo Quintana
76240 El Marques, Querétaro
+52 442 221 5946
+52 442 221 5063
001-800-309-5975
info.mx@wago.com
WAGO Website

Netherlands
WAGO Nederland
Laan van de Ram 19
7324 BW APELDOORN
+31 55 3683500
+31 55 3683599
info-nl@wago.com
WAGO Website

New Zealand
NHP NZ
7 Lockhart Place
Mt Wellington
New Zealand
+64 9 2761967
+64 9 2761992
export@wago.com
WAGO Website

Norway
WAGO Norge NUF
Jerikoveien 20
1067 Oslo
+47 22 30 94 50
+47 22 30 94 51
info.no@wago.com
WAGO Website

Oman
WAGO Middle East (FZC)
SAIF Zone, Q4-282
P.O. Box 120665
Sharjah, UAE
+971 6 5579920
+971 6 5579921
info.uae@wago.com
WAGO Website

Pakistan
FuziLogiX Automation & Control
Suit No. 14, 5th Floor, Shan Arcade
New Garden Town, Lahore
Pakistan
+92 42 594 1503 - 4
+92 42 585 1431
info@fuzilogix.com
www.fuzilogix.com

Peru
Desimat Peru
AV VELASCO ASTETE 2371
SURCO LIMA
+51 1 2752776
+51 1 2752765
export@wago.com
WWW.DESIMAT.COM.PE

Philippines
WAGO Electronic Pte Ltd
10 Upper Aljunied Link
#04-04 Johnson Controls Building
Singapore 367904
+65 62866776
+65 62842425
info-sing@wago.com
WAGO Website

Poland
WAGO ELWAG sp. z o. o.
ul. Piękna 58 a
50-506 Wrocław
+48 71 3602970
+48 71 3602999
wago.elwag@wago.com
WAGO Website

Portugal
MORGADO & CA. LDA - SEDE
Estrada Exterior da
Circunvalação 3558/3560
Apartado 1057
4435 Rio Tinto
+351 22 9770600
+351 22 9770699
export@wago.com
WAGO Website

Qatar
WAGO Middle East (FZC)
SAIF Zone, Q4-282
P.O. Box 120665
Sharjah, UAE
+971 6 5579920
+971 6 5579921
info.uae@wago.com
WAGO Website

Rebublic of Moldova
Electroservice Slavinschi T.T.
str. Bolgarskaia 9, office 6
2001 Kishinev
+373 22 274427
+373 22 224481
es@es.mldnet.com
http://www.electro.md

Romania
WAGO Kontakttechnik GmbH & Co. KG
WAGO Representative Office Bukarest
Str. Nicolae G. Caramfil Nr. 26, Bl. 1D, Et. 3, Ap. 7, Sect. 1, OP 52
014144-Bucuresti
Romania
+40-(0)31 421 85 68
+40-(0)21 232 02 31
info-RO@wago.com
WAGO Website

Romania
VDR & Servicii srl
Str. Valeriu Branişte, nr. 60, ap.1, sector 3
Romania
+40 21 3225074/76
+40 21 3225075
office@componente-automatizari.ro
http://www.componente-automatizari.ro

Russia
OOO Prosoft
ul. Profsouznaya, 108
117437 Moscow
+7 495 2340636
+7 495 2340640
info@prosoft.ru
http://www.prosoft.ru

Russia
ZAO Firstmile
Butlerova street, 17
117342 Moscow
+7 495 9603159
info@firstmile.ru
http://www.firstmile.ru

Russia
OOO Accent
ul. Novolitovskaja 15, office 518
194100 Saint-Peterburg
+7 812 3274300
+7 812 3274300
service@accent.ru
http://www.accent.ru

Russia
OOO Wago Contact Rus
Gostinichny proezd 4B
127106 Moscow
Russia
+7 495 9874790
+7 495 9874791
info.ru@wago.com
WAGO Website

Russia
ITC Electronics: Moscow
Radio str. 24
105005 Moscow
Russia
+7 495 7751845
+7 495 7751848
moscow@itc-electronics.com
Saudi Arabia
Ali Zaid Al Quraishi & Partners Electrical Services of S.A.
Al Quraishi Center, King Khalid Street,
P.O. Box 7386
Dammam - 31462
+966 3 8351155
+966 3 8352297
info.uae@wago.com
WAGO Website

Serbia
WAGO Kontakttechnik GmbH & Co. KG / Representative Office Sofia
Business Center Serdika
2E Akad. Ivan Geshov Blvd.
Building 1, Floor 4, Office 417
1330 Sofia
+359 2 489 46 10
+ 359 2 928 28 50
info-BG@wago.com
WAGO Website

Serbia
Tagor Electronic doo
Tihomira Brankovica 21
18000 Nis
+381 18 575545
+381 18 217125
ana.aleksic@tagor.rs
http://www.tagor.rs

Singapore
WAGO Electronic Pte Ltd
10 Upper Aljunied Link
#04-04 Johnson Controls Building
Singapore 367904
+65 62866776
+65 62842425
info-sing@wago.com
WAGO Website

Slovakia
WAGO Elektrik spol.s r. o
Odborárska 52
83102 Bratislava
+ 421 2 45692503
export@wago.com
WAGO Website

Slovakia
Proelektro spol. s r.o.
Na barine 22
841 03 Bratislava - Lamač
+ 421 2 4569 2503
info@wago.sk
www.wago.sk

Slovenia
IC elektronika d.o.o.
Vodovodna cesta 100
1000 Ljubljana
+386 15680110
+386 15689107
info@ic-elect.si
www.ic-elect.si

Slovenia
GENERA d.o.o.
Prevale 10
1236 Trzin
+386 14393050
+386 14393090
genera@genera.si
www.genera.si

South Africa
Shorrock Automation (Pty) Ltd
Postnet Suite # 219
Private Bag X 8,Elardus Park
0047 PRETORIA
+27 12 4500300
+27 12 4500322
sales@shorrock.co.za
http://www.shorrock.co.za

Spain
DICOMAT S.L.
Avda. de la Industria, 36
Apartado Correos, 1.178
28108-Alcobendas (Madrid)
+34 91 6621362
+34 91 6610089
info@dicomat.com
http://www.dicomat.com

Sweden
WAGO Sverige
WAGO Kontakttechnik GmbH
Tyskland Filial
Box 639, 17527 Järfälla
Datavägen 9 A, 17543 Järfälla
+46 858410680
+46 858410699
info.se@wago.com
WAGO Website

Switzerland
WAGO CONTACT SA
Rte. de I Industrie 19
Case Postale 168
1564 Domdidier
+41/26 676 75 86 (Tel. deutsch)
+41/26 676 75 01
info.switzerland@wago.com
WAGO Website

Syria
Zahabi Co.
8/5 Shouhadaa St., P.O. Box 8262
Aleppo
+963 21 21 22 235 / 6
+963 21 21 22 23 7
info.uae@wago.com
WAGO Website

Taiwan R.O.C.
WAGO Contact, Ltd.
5F., No.168, Jiankang Rd
Zhonghe City
Taipei County 23585, Taiwan
+886 2 22250123
+886 2 22251511
info.taiwan@wago.com
http://wago.com.tw/indexmenu.htm

Thailand
WAGO Representative Office Thailand
4th Floor, KS Building
213/6-8 Rachada-Phisek Road
Dingdaeng Bangkok 10320
+66 2 6935611
+66 2 6935612
wago@asianet.co.th
WAGO Website

Thailand
US Power Distribution Co., Ltd.
4th Floor K.S. Building
213/6-8 Rachada Phisek Road
Ding Daeng, Bangkok 10400
+66 2 2763040
+66 2 2763049
wago@asianet.co.th

Turkey
WAGO Elektronik Sanayi ve Ticaret Ltd. Şti.
Yukarı Dudullu Mahallesi Bayraktar Bulvarı
Cad. Hattat Sok. No. 10
34775 Ümraniye - Istanbul
Turkey
+90 216 472 1133
+90 216 472 9910
info.tr@wago.com
WAGO Website

Ukraine
NPP Logicon
Predslavinskaya street, 39, office 303
03150 Kiev
+380 44 5228019
+380 44 2611803
info@logicon.ua
http://www.logicon.ua

Ukraine
OOO Mikropribor
ul. Kotelnikova, 4
03115 Kiev
+380 44 5369386
+380 44 5369387
sales@micropribor.kiev.ua
http://www.micropribor.com.ua

Ukraine
ITC Electronics: Kiev
pr. Vossoyedineniya 7a
office 107
02160 Kiev
Ukraina
+38 44 5596890
+38 44 5011303
kiev@itc-electronics.com
United Arab Emirates (UAE)
WAGO Middle East (FZC)
SAIF Zone, Q4-282
P.O. Box 120665
Sharjah, UAE
+971 6 5579920
+971 6 5579921
info.uae@wago.com
WAGO Website

United Arab Emirates (UAE)
Binghalib Engineering Ent.
Trading Division
Al Khabeshi Area
P.O. Box 14743
Dubai
+971 4 2674555
+971 4 2674117
info.uae@wago.com
WAGO Website

USA
WAGO Corporation
N120 W19129 Freistadt Road
Germantown, WI 53022
+1 262 255 6222
+1 262 255 3232
1-800 DIN Rail (346-7245)
info.us@wago.com
WAGO Website

Venezuela
PETROBORNAS, C.A.
C.C. PLAZA AEROPUERTO – PISO 1 – LOCAL P1‐B‐03
(8015) UNARE – PUERTO ORDAZ – ESTADO BOLÍVAR
REPÚBLICA BOLIVARIANA DE VENEZUELA
+58 286 951 3382
+58 286 951 3382
info@petrobornas.net
http://www.petrobornas.net

Vietnam
WAGO Kontakttechnik GmbH & Co. KG
Hansastrasse 27
32423 Minden
Germany
+49 571 887-0
info@wago.com
WAGO Website














