Disconnecting and Measuring
TOPJOB®S disconnect terminal blocks for 2 and 4 conductors. New 5.2mm width disconnect terminal blocks, Series 2002, that can be used in both control and process measurement systems as well as transformer circuits, will come in 2- and 4-conductor versions with through terminal blocks of the same dimensions. They are an addition to the range of TOPJOB®S rail-mounted terminal blocks.
- Movable knife disconnect clearly indicates the circuit state.
- The knife disconnect is not covered by the wiring.
- Two lateral and one centre marker receptacles for WMB markers or TOPJOB®S marking strips.
- Dual jumper slots, in the same position as the 2002 Series terminal blocks.
- Commoning options in front of or behind the knife disconnect, depending on the power supply side selected.
- Two test slots for 2mm diameter test plugs.
- Available: August 2006.
Product profile
TOPJOB®S 2- and 4-conductor disconnect terminal blocks, Series 2002
Terminal block width: 5.2mm
Cross section range: 0.25mm² - 2.5mm² / 4mm² (with/without ferrule)
Rated voltage: 400V/6kV/3
Nominal current: 16A







Double Space Savings