WINSTA® - The names say it all
So far, the WINSTA® range of connectors for building installation has consisted of 3, 4 and 5-pole plugs and sockets, including pre-assembled connecting and interconnection cables as well as various pluggable distribution connectors and distribution boxes � for standard wiring applications in building installation technology. For improved communication, the WINSTA® family now has names hinting on the model or application.
Other connector families...
- ... with smaller dimensions and reduced technical data (MINI)
- ... for power supply with higher current carrying capacity (MAXI)
- ... for electrical installation applications using flat cables with integrated IDC technology
- ... for round conduits and ducts (RD)
- ... for bus systems (EIB)
add to the existing range of WINSTA (MIDI) connectors and offer a wide range of applications within pluggable electrical installation applications
WINSTA® MIDI
For the majority of applications. The range of connectors with the largest variety of components (plugs/sockets, snap-in connectors, distribution connectors, cable assemblies, etc.), codings and colors for standard installation applications. Up to 4 mm2, 250/400 V and 25A. All other product ranges complete the WINSTA® MIDI series.
Reference projects
WINSTA® is suitable for many application sectors, such as shipbuilding, airports, exhibition building, office buildings, pre-fabricated houses, rail vehicles.
WINSTA® MINI
For use in applications where space is limited. Compacte 2- and 3-pole connectors, for sensors/actuators in building installations, lighting and LON bus cables, etc. Up to 1.5 mm2 up to 16 A
WINSTA® MAXI
For more power. Available as power supply connectors in WINSTA® distribution boxes. Up to 6mm2 , 250/400V and 32A
WINSTA® IDC
For maximum flexibility. For example, WINSTA MIDI and WINSTA EIB can be combined in electrical installations using flat cables. Flat cables are available from 1.5 to 16 mm2 , 250/400V and up to 76 A.
WINSTA® Linect Connector
Plan and install your lighting with WAGO and their WINSTA® connectors equipped with a Linect interface.
WINSTA® RD
For special round feed-throughs and conduits. Round type for the installation in empty conduits with an internal diameter of 20mm, e.g. for pre-fabricated houses.





















WINSTA® PCB connectors