Three-Phase Current for Linect®
WAGO has expanded the Linect® program just for three-phase current. The new items include a lighting connector from the Linect® 294 Series and a WINSTA®-T connector from the 770 Series.
These new Linect® components provide easy and quick plug-in connection of lighting systems with three-level circuit topology. This is a big advantage for lighting solutions in shopping centers or sporting facilities, for example.
The new Linect®-T connector of the WINSTA® 770 Series for pluggable lighting connections is designed for conductors up to 4 mm2 /AWG 12 and a maximum nominal current of 25 A - ideal for long cable runs, such as those in large-scale projects.
WAGO has developed the matching counterpart for the lighting industry: The new Linect® 294 Series lighting connector. This new 5-pole connector is designed for standard connection of solid, stranded and fine-stranded conductors ranging from 0.5 mm2 to 2.5 mm2 (AWG 20-14) and a maximum nominal current of 24 A. The 294 Series includes versions with ground contact and is available with a snap-on type strain relief plate.













