WAGO-I/O-CHECK 2

WAGO-I/O-CHECK 2 is a Windows application for the checking of inputs and outputs and the display of a WAGO-I/O-SYSTEM 750 node. The software is easy to handle and it is not necessary to connect the node to a fieldbus system.

WAGO-I/O-PRO

WAGO-I/O-PRO is a programming and visualization tool, allowing users to develop PLC applications for the Programmable Fieldbus Controller of the WAGO-I/OSYSTEM 750 Series.

WAGO Interface Software

The OPC standard defines an open industrial interface which can be used by PC-based software components to transfer data. The interface is based on the OLE (Object Linking and Embedding), COM Component Object Model), and DCOM (Distributed COM) Windows technologies.

Plug-In TOPLON® PRIO

With TOPLON PRIO, you can realize the node integration to the LON® network. And forget about incompatibilities between devices by different manufacturers.

Plug-In TOPLON® IF

Standard building automation made easy with TOPLON IF. Using the standard LONWORKS® coupler with the LNS Plug-In TOPLON IF, enables you to realize customer requirements quick and efficiently, even without programming knowledge.

Automation Cockpit

Integrated development environment for the configuration, planning, and programming of control panels, couplers, and the WAGO-I/O-SYSTEM 750 controllers.


 
 
 

WAGO Kontakttechnik GmbH & Co. KG, Hansastrasse 27, D-32423 Minden, Tel ++49/571/887-0, e-mail: info@wago.com