12/2005
- Solution Provider Meeting at WAGO Kontakttechnik GmbH & Co. KG
- Compact TOPJOB®S modular terminals
- 2- to 10-pole TOPJOB®S plug-in connectors
- WAGO-SPEEDWAY 767 – the new performance class
10/2005
- New input terminals for the modular WAGO-I/O-SYSTEM
- Negatively switched digital 8-channel input and output terminals
- 4- or 8- chanel respectively, output terminals for the WAGO-I/O-SYSTEM are available with diagnostics function as option
- Revolutionary modular terminal marking
- The WAGO X-COM®-SYSTEM, a synthesis of modular terminal and plug-in connector creating a modular, rail-mountable plug-in connector system
06/2005
- Components and approvals of WAGO-I/O-SYSTEM 750 for marine applications
- Screened wire clamp with spring clamp connection
04/2005
- CoDeSys, the most common IEC 61131-3 programming tool
- WAGO-I/O-SYSTEM
- WAGO box terminals 6 mm2/AWG 10
- WAGO box terminals with EExe approvals
03/2005
- AS Interface solution for WAGO-I/O-SYSTEM 750
- WINSTA® 4x distributor DC to AC current
- TOPJOB® S dual and triple deck terminals
02/2005
- Stepper Motor Control in the Fieldbus Node
- WAGO-I/O-SYSTEM 750 in Laboratory Environment
- Condition Monitoring via Fieldbus
- PCB Connectors for 41A!
- Intelligent Testing: Modular TOPJOB® S Connectors
- Space-Saving Wiring - Compact WAGO TOPJOB® S Rail-Mounted Terminal Blocks
- Time and Cost Saving Building Installation
01/2005
- Relay product families Seris 788 and Series 789
- High current PCB terminals up to 76 A per ENEC, and 65 A per UL respectively
- Connecting terminals for all conductor types













