EPSITRON® ECO Power Supplies
In many applications, only 24VDC is required, without additional functions. Here, the ECO power supplies are an economical alternative. These compact and robust devices deliver 2.5A, 5A or 10A of output current. ECO Power Supplies lower project and operating costs with advanced features including: LED status indication, front-panel adjustable output voltage, efficiency levels up to 82% and maintenance-free CAGE CLAMP® terminations.
The ECO Power Supplies have a flat and very robust metal housing. DIN-rail mounting is quick and reliable via easily accessible on-unit plates.
Clear indication
All ECO Power Supplies signal the availability of the output voltage via green LED operation indicator. A red LED indicates an overvoltage. This simplifies start-up and rapidly provides maintenance personal with system or machine status.
High load-carrying capacity
Loads frequently have an increased need for current when switched on. The ECO Power Supplies with constant current characteristics deliver 1.1 times the nominal rated current with lowered output voltage -- ideal for starting capacitive loads, for example. For low-ohm short circuits, the output voltage is reduced to zero and automatically reinstated as soon as the short-circuit has been eliminated.
Tolerant supply
The wide range of input voltages of the ECO power supplies allows feeds of 90 to 264VAC so mass-produced machines can operate on different supply networks in Europe, America or Asia without additional conversion or setting. This feature increases tolerance of voltage fluctuations within a supply network, increasing reliability.













