Exibição de todos os endereços disponíveis
Faça a sua opção:Argentina
Bruno Schillig S.A.
Arenales 4030, B1604CFD
Florida, PBA
+54 11 4730 1100
+54 11 4761 7244
robertor@schillig.com.ar
http://www.schillig.com.ar

Australia
NHP ELECTRICAL ENGINEERING
PRODUCTS PTY LTD
43-67 River Street
Richmond, Victoria, 3121
P.O. Box 199
+61 3 9429 2999
+61 3 9429 1075
export@wago.com
Global-Site

Austria
WAGO Kontakttechnik Ges.m.b.H.
Laxenburger Straße 244
1230 Wien
+43 1 6150780
+43 1 6150775
info.at@wago.com
Global-Site

Belgium
WAGO Kontakttechnik
Excelsiorlaan 11
1930 Zaventem
+32 2 7179090
+32 2 7179099
info-be@wago.com
http://www.wago.be

Bosnia and Herzegovina
WAGO Kontakttechnik GmbH & Co. KG
Representative Office Sofia Bulgaria
Twardischiki Prohod 21, ap.5
1404 Sofia
+359 2 489 46 10
+359 2 859 21 31
info-BG@wago.com
http://www.wago.com

Bosnia and Herzegovina
SC_Technik doo
Kadić Mahala 47
Bosnia-Herzegovina
+387 35 821815
+387 35 821816
sc_technik@yahoo.de

Brasil
WAGO Eletroeletrônicos Ltda
Rua Américo Simões 1470
Sãu Roque da Chave
Itupeva SP Brasil 13295-000
+55 11 4591 0199
+55 11 4591 0190
info.br@wago.com
Global-Site

Bulgaria
WAGO Kontakttechnik GmbH & Co. KG
Representative Office Sofia Bulgaria
Twardischiki Prohod 21, ap.5
1404 Sofia
+359 2 489 46 10
+359 2 859 21 31
info-BG@wago.com
http://www.wago.com

Bulgaria
RIM Project Ltd.
Probuda - 12 A str., et. 7
Sofia
Bulgaria
+359 2 9310666
+359 2 9313839
office@rim-bg.com

Canada
WAGO CORPORATION
N120 W19129 Freistadt Road
Germantown, WI 53022
+1 262 255 6222
+1 262 255 3232
1-800 DIN Rail (346-7245)
info.us@wago.com
http://www.wago.us

Chile
Desimat Chile
Av Puerto Vespucio 9670
Pudahuel Santiago
+56 2 7470152
+56 2 7470153
ventaschile@desimat.cl
http://www.desimat.cl

China
WAGO ELECTRONIC (TIANJIN) Co. LTD
No.5, Quan Hui Road
Wuqing Development Area
Tianjin 301700
+86 22 59617688
+86 22 59617668
info-cn@wago.com
Global-Site

Columbia
T.H.L. Ltda.
Cra. 49 B # 91-33
Bogotá
+57 1 621 85 50
+57 1 621 60 28
ventas-thl@thl-ltda.com
http://www.thl-ltda.com

Croatia
M.B.A. d.o.o. za trgovinu i zastupanje
Frana Supila 5
51211 Matulji HR
+00385 51 275-736
+00385 51 275-066
mba@ri.htnet.hr
Global-Site

Czech Republic
WAGO Elektro spol. sr. o.
Rozvodova 1116/36
143 00 Praha 4 - Modřany
+420 261 090 143
+420 261 090 144
info.cz@wago.com
http://www.wago.cz

Denmark
WAGO Danmark
Filial of WAGO Kontakttechnik GmbH &Co. KG
Lejrvej 29
3500 Værløse
+45 44 357777
+45 44 357787
salg.dk@wago.com
Global-Site

Ecuador
INSETEC CIA. LTDA.
El Zurriago 177 y El Vengador
P.O. Box 17-16-016
Quito
+593 2 2 26 91 48
+593 2 2 46 18 33
g.castro@insetec.com.ec
Global-Site

Egypt
IBN Engineering Instrumentation & Control
71 a El Shaheed Ahmed Hamdi St.
King Faisal, Giza
+20 2 7214350
+20 2 7221709
sales@ibnengineering.com
http://www.ibnengineering.com

Estland
Eltarko OÜ
Laki 14 - 502
10621 Tallinn
+372 651 7731
+372 651 7786
andres@eltarko.ee
Global-Site

Finland
WAGO Kontakttechnik GmbH & Co. KG
Filial i Finland
Vellamonkatu 30 B
00550 Helsinki
+358 9 7744 060
+358 9 7744 0660
export@wago.com
Global-Site

France
WAGO CONTACT S.A.
Paris Nord 2
83 Rue des Chardonnerets
B.P. 55065 - Tremblay en France
95947 - ROISSY CDG CEDEX
+33 1 48172590
+33 1 48632520
info-fr@wago.com
http://www.wago.fr

Germany
WAGO Kontakttechnik GmbH & Co. KG
Postfach 28 80 32385 Minden
Hansastrasse 27
32423 Minden
+49 571 887-0
+49 571 887-169
info@wago.com
http://www.wago.de

Great Britain
WAGO Limited
Triton Park, Swift Valley Industrial Estate
RUGBY
Warwickshire, CV21 1SG
+44 1788 568008
+44 1788 568050
uksales@wago.com
Global-Site

Greece
PANAGIOTIS SP. DIMOULAS - BIOMAT
Kritis Str. 26
10439 Athen
+30 210 883 3337
+30 210 883 4436
export@wago.com
Global-Site

Hong Kong
National Concord Eng., Ltd.
Unit A-B, 5/F.
Southeast Industrial Building
611-619 Castle Peak Road
Tsuen Wan, N.T.
+852 24292611
+852 24292164
sales@nce.com.hk
http://www.nce.com.hk

Hungary
WAGO Hungá¡ria KFT
Ipari Park, Gyár u. 2
2040 Budapest
+36 23 502-170
+36 23 502-166
info@wago.hu
Global-Site

Iceland
S. Gudjonsson ehf.
Audbrekku 9-11
202 Kopavogur
+354 520-4500
+354 520-4501
export@wago.com
Global-Site

India
WAGO & CONTROLS (INDIA) LTD.
C-27, Sector-58, Phase-III
Noida-201 301
Gautam Budh Nagar (U.P)
+91 120 2 580409 10
+91 120 2 580081
info@wagoindia.com
Global-Site

Indonesia
WAGO Electronic Pte Ltd00
10 Upper Aljunied Link, # 04-04
York International, Industrial Building
Singapore 367904
+65 62866776
+65 62842425
info.sing@wago.com
Global-Site

Iran
Patsa Industry
No. 2 Bahar St.
South Shiraz Ave
P.O. Box.: 15875-1698
14369 Tehran
+98 21 8726869
+98 21 8719666
export@wago.com
Global-Site

Ireland
Drives & Controls
Unit F4, Riverview Business Park
Nangor Road
Dublin 12
+353 1 4604474
+353 1 4604507
wago@drivesandcontrols.ie
http://www.drivesandcontrols.ie

Israel
Comtel Israel Electronic Solutions Ltd.
Bet Hapaamon
20 Hataas Street
P.O.Box 66
44425 Kefar-Saba
+972 9 76 77 240
+972 9 76 77 243
sales@comtel.co.il
http://www.comtel.co.il

Italy
WAGO ELETTRONICA SRL
Via Vittoria, 5/b
40068 San Lazzaro di Savena (BO)
+39 051 6272170
+39 051 6272174
info-ita@wago.com
http://www.wago.it

Japan
WAGO Co. of JAPAN Ltd.
Nittetsu ND-Tower Building 4F
Kameido 1-5-7
Koto-Ku
Tokyo 136-0071
+81 3 5627 2050
+81 3 5627 2055
info-jp@wago.com
Global-Site

Korea
Mahani Electric Co. Ltd.
792-7 Yeoksam-Dong
Kangnam-Gu, 135-080
Seoul, Korea
+82 2 2194 3300
+82 2 2194 3397
export@wago.com
Global-Site

Kosovo
WAGO Kontakttechnik GmbH & Co. KG
Representative Office Sofia Bulgaria
Twardischiki Prohod 21, ap.5
1404 Sofia
+359 2 489 46 10
+359 2 859 21 31
info-BG@wago.com

Kuwait
Kuwait Controls Company
Al Sour Street, Above Lufthansa Airline
Safat Kuwait 13062
+965 822 522
+965 243 3698

Latvia
INSTABALT LATVIA SIA
Vestienas iela 6
Rīga, LV-1035
+371 790 1188
+371 790 1180
info@instabalt.lv
http://www.instabalt.lv

Lebanon
G.T.C.
Antonine Project – Block G
P.O.BOX 70-1096 Antelias
Lebanon
+961 4 521 029
+961 4 521 029
rgemayel@inco.com.lb

Lithuania
INSTABALT LIT UAB
Savanorių 187
Vilnius, 2053
+370 52 322 295
+370 52 322 247
info@instabalt.lt
http://www.instabalt.lv

Luxembourg
WAGO Kontakttechnik
Excelsiorlaan 11
1930 Zaventem
+32 2 7179090
+32 2 7179099
info.be@wago.com
http://www.wago.com/start/start.htm

Macedonia
WAGO Kontakttechnik GmbH & Co. KG
Representative Office Sofia Bulgaria
Twardischiki Prohod 21, ap.5
1404 Sofia
+359 2 489 46 10
+359 2 859 21 31
info-BG@wago.com
http://www.wago.com

Malaysia
WAGO Representative Office Malaysia
No 806, Block A4, Leisure Commerce Square,
No 9, Jalan PJS 8/9, 46150 Petaling Jaya,
Selangor Darul Ehsan, Malaysia
+60 3 7877 1776
+60 3 7877 2776
kian.guan.tan@wago.com
Global-Site

Malaysia
HPH Materials (M) Sdn Bhd
No. 4, Jalan Nilam 1/6
Suban Hi-Tech Industrial Park
40000 Shah Alam
Selangor, D.E. Malaysia
+60 3 5638 2213
+60 3 5638 8213
info@hphmaterials.com

Malaysia
Setia Raya Teknik Sdn. Bhd.
40 & 42 Jalan SS15/4
Subang Jaya, 47500 P.J.
Selangor D.E. Malaysia
+60 3 5633 5511
+60 3 5633 3411
sales@setiaraya.com.my

Mexico
WAGO CORPORATION
N120 W19129 Freistadt Road
Germantown, WI 53022
+52 55 26 44 69 16
+52 55 26 44 69 15
001-800-309-5975
info.mx@wago.com
http://www.wago.us

Netherlands
WAGO Nederland
van Leeuwenhoekstraat 20-1
3846 CB Harderwijk
+31 341 439039
+31 341 439030
info-nl@wago.com
Global-Site

New Zealand
NHP NZ
7 Lockhart Place
Mt Wellington
New Zealand
+64 9 2761967
+64 9 2761992
export@wago.com
Global-Site

Norway
WAGO Norge NUF
Jerikoveien 20
1067 Oslo
+47 22 30 94 50
+47 22 30 94 51
info.no@wago.com
http://www.wago.no

Peru
Desimat Peru
Av. E. Salazar Barreto No. 280
Surco - Lima 33
+51 1 2731892
+51 1 2720054
export@wago.com
Global-Site

Philippines
WAGO Electronic Pte Ltd
10 Upper Aljunied Link, # 04-04
York International, Industrial Building
Singapore 367904
+65 62866776
+65 62842425
info.sing@wago.com
Global-Site

Poland
WAGO ELWAG sp. z o. o.
ul. Piękna 58 a
50-506 Wrocław
+48 71 3604670 78
+48 71 3604699
wago.elwag@wago.com
http://www.wago.pl

Portugal
MORGADO & CA. LDA - SEDE
Estrada Exterior da
Circunvalação 3558/3560
Apartado 1057
4435 Rio Tinto
+351 22 9770600
+351 22 9770699
export@wago.com
Global-Site

Romania
WAGO Kontakttechnik GmbH & Co. KG
WAGO Representative Office Bucharest
Str. Nicolae G. Caramfil Nr. 26, Bl. 1D, Et. 3, Ap. 7, Sect. 1
Bucuresti
Romania
+40-(0)31 421 85 68
+40-(0)21 232 02 31
titus.reus@wago.com
http://www.wago.com

Romania
VDR & Servicii srl
Str. Valeriu Branişte, nr. 60, ap.1, sector 3
Romania
+40 21 3225074/76
+40 21 3225075
office@componente-automatizari.ro
www.componente-automatizari.ro

Romania
SC Civitronic SRL
Str. Prof. Gh. Longinescu Nr. 7
Timisoara, Romania
+40 356 710 600
+40 356 814 343
sales@civitronic.ro

Russia
OOO Wago Kontakt Rus
Gostinichny proezd 4B
127106 Moscow
Russia
+7 495 9874790
+7 495 9874791
info.ru@wago.com
http://www.wago.ru

Saudi Arabia
Al Quraishi Electrical Services of S. A.
P.O. Box 7386
Dammam-31462
+966 3 85 725 37
+966 3 85 725 41
export@wago.com
Global-Site

Serbia
WAGO Kontakttechnik GmbH & Co. KG
Representative Office Sofia Bulgaria
1404 Sofia
+359 2 489 46 10
+359 2 859 21 31
info-BG@wago.com
http://www.wago.com

Serbia
AVALON Partners D.O.O.
Str. Nemanjina 4/XII
11000 Belgrade / Serbia
+381 11 268 53 11
+381 11 268 41 78
Tel/Fax: 65 AVALONP
office@avalon.co.yu
www.avalon.co.yu

Singapore
WAGO Electronic Pte Ltd
10 Upper Aljunied Link, # 04-04
York International, Industrial Building
Singapore 367904
+65 62866776
+65 62842425
info.sing@wago.com
Global-Site

Slovakia
WAGO Elektrik spol.s r. o
Odborárska 52
83102 Bratislava
+421 2 44458301
+421 2 44458301
export@wago.com
Global-Site

South Africa
Shorrock Automation (Pty) Ltd
Postnet Suite # 219
Private Bag X 8,Elardus Park
0047 PRETORIA
+27 12 3454449
+27 12 3455145
sales@shorrock.co.za
http://www.shorrock.co.za

Spain
DICOMAT S.L.
Avda. de la Industria, 36
Apartado Correos, 1.178
28108-Alcobendas (Madrid)
+34 91 6621362
+34 91 6610089
info@dicomat.com
http://www.dicomat.com

Sweden
WAGO Sverige
WAGO Kontakttechnik GmbH
Tyskland Filial
Box 639, 17527 Järfälla
Datavägen 9 A, 17543 Järfälla
+46 858410680
+46 858410699
info.se@wago.com
http://www.wago.se/

Switzerland
WAGO CONTACT SA
Rte. de I Industrie 19
Case Postale 168
1564 Domdidier
+41/26 676 75 86 (Tel. deutsch)
+41/26 676 75 01
info.switzerland@wago.com
http://www.wago.ch

Syria
Zahabi Co.
8/5 Shouhadaa St., P.O. Box 8262
Aleppo
+963 21 21 22 235 / 6
+963 21 21 24 768
export@wago.com
Global-Site

Taiwan R.O.C.
WAGO Taiwan
8/F., No. 48, Jing-An Road
Chung-Ho City, 23556
Taipei Hsien. T a i w a n
+886 2 2244 2569
+886 2 2244 2658
info.taiwan@wago.com
http://wago.com.tw/indexmenu.htm

Thailand
WAGO Representative Office Thailand
4th Floor, KS Building
213/6-8 Rachada-Phisek Road
Dingdaeng Bangkok 10320
+66 2 6935611
+66 2 6935612
wago@asianet.co.th
Global-Site

Thailand
US Power Distribution Co., Ltd.
4th Floor K.S. Building
213/6-8 Rachada Phisek Road
Ding Daeng, Bangkok 10400
+66 2 2763040
+66 2 2763049
wago@asianet.co.th

Turkey
WAGO Elektronik Sanayi ve Ticaret Ltd. Şti.
Barbaros Mahallesi Mimar Sinan Caddesi No 169
34746 Yenisahra - Kadıköy Istanbul
Turkey
+90 216 472 1133
+90 216 472 9910
info.tr@wago.com

United Arab Emirates (UAE)
Binghalib Engineering Ent.
Trading Division
Al Khabeshi Area
P.O. Box 14743
Dubai
+971 4 2674555
+971 4 2674117
export@wago.com
Global-Site

USA
WAGO Corporation
N120 W19129 Freistadt Road
Germantown, WI 53022
+1 262 255 6222
+1 262 255 3232
1-800 DIN Rail (346-7245)
info.us@wago.com
http://www.wago.us

Venezuela
PETROBORNAS, C.A.
Av. Principal UD 304-Zona Ind. Los Pinos
C.C. Los Pinos-Local E
8015-Puerto Ordaz-Edo, Bolivar
+58 286 994 3406
+58 286 994 5249
info@petrobornas.net
http://www.petrobornas.net

Vietnam
WAGO Electronic Pte Ltd00
10 Upper Aljunied Link, # 04-04
York International, Industrial Building
Singapore 367904
+65 62866776
+65 62842425
info.sing@wago.com
Global-Site






