ETHERNET StarterKit 2
ETHERNET StarterKit 2: 510 376 07
With fieldbus controller ETHERNET TCP / IP
10 / 100 MBit/s and basic components
Content: ETHERNET StarterKit 2: 51192498
| Type | Designation | Item No. |
|---|---|---|
| Fieldbus Controller | ETHERNET TCP / IP 10/100 MBit/s | 750-841 |
| + basic components |
Basic components
| Type | Description | Art.-No. |
|---|---|---|
| Digital input terminal | 2DI 24 V DC 3,0 ms | 750-400 |
| Digital output terminal | 2DO 24 V DC 0,5A | 750-501 |
| Bus termination terminal | 750-600 | |
| Power supply unit | 24 V DC 1,3 A | 787-602 |
| Software | WAGO DLL MODBUS/TCP | 759-312 |
| Programming software | WAGO-I/O-PRO CAA (inc. communication cable 750-920) | 759-333 |
| DVD Tools and Docs | Documentation | 0888-0412/... |
| Programming cable | 750-920 |














ETHERNET-IP