ETHERNET Switches with UL Approval
All WAGO 100BaseTX industrial switches have received UL certification. These include the 5, 7, and 8-port ETHERNET switches in the 852 Series 101/102/103/104. In addition, the 852 Series 100BaseTX Industrial Eco Switch 111 with 5 ports received UL approval.
Approval for the 8-port variant in the 852 Series Eco line 112 is pending. With the certified switches, users have available high-performance switches that can be used for industrial applications with the required UL approval.
In addition to simple ETHERNET switches with five and eight 10/100BaseTX ports, the 852 Series also offers switches with eight ports and an additional two ports for SFP modules (small form pluggable, for the connection of fiber optic cables) as well as configurable ETHERNET switches with seven 10/100BaseTX ports and two SFP 100BaseFX ports. The configurable switches offer many settings, which among other things allow an Xpress ring switching. This permits alternative route switching on an ETHERNET ring topology, which in case of the failure of the primary connection, allows a reconfiguration in less than 50ms. The Eco switches offer easy installation in demanding industrial networks – without configuration, at a fair price-performance ratio.