Ethernet Eco Switch
Robust - Ready to Go Right Away - Economical
Often simple solutions are the best: Today, there is a real demand for high-performance, intelligent industrial ETHERNET switches, that are easy-to-install. Eco switches from WAGO offer this simple and upgradeable solution for demanding industrial networks at a fair price/performance ratio. The 5-/8-port 10/100BASE-TX industrial Eco switches are ideally suited for use in small and medium-sized data networks, where the primary focus is on easy handling, rather than extensive management functions. Eco-switches are compact, easy to install and packed with features, such as the auto-negotiation and auto-MDI/MDIX (crossover) on all ports, as well as a store-and-forward switching mode.
- Space saving
- Easy installation
- No configuration required
- 5-/8-Port 10/100BASE-TX (RJ-45)
- Auto-negotiation
- Auto-MDI/MDIX
- Front-panel diagnostic LEDs
- Store-and-forward switching mode
- 2K MAC address lists
- IEEE 802.3x full duplex flow control
- 24V supply overvoltage protection (18–30VDC)
- IP30-rated metal housing
- Mounting on DIN 35 rails













