Trade shows
WAGO is exhibiting at numerous national as well as international Trade shows in order to present to you our latest developments and products. We would be pleased to answer your questions, and we listen to your requirements and suggestions to be able to offer you quality products that are in tune with your ideas now and in the future. We are looking forward to your visit!
| Exhibition | Location | Date | Booth |
|---|---|---|---|
| ELEX 2013 A ‘hands-on’ event for trade users to see a wide range of products and equipment designed to make the electrician's job easier. |
Exeter | 25.04.2013 - 26.04.2013 | H8 |
| ELEX 2013 A ‘hands-on’ event for trade users to see a wide range of products and equipment designed to make the electrician's job easier. |
Manchester | 20.06.2013 - 21.06.2013 | O14 |
| ELEX 2013 A ‘hands-on’ event for trade users to see a wide range of products and equipment designed to make the electrician's job easier. |
Coventry | 19.09.2013 - 20.09.2013 | B&C8 |
| ELEX 2013 A ‘hands-on’ event for trade users to see a wide range of products and equipment designed to make the electrician's job easier. |
Surrey | 07.11.2013 - 08.11.2013 | C38 |
| Exhibition | Location | Date | Booth |
|---|---|---|---|
| ELEX 2013 A ‘hands-on’ event for trade users to see a wide range of products and equipment designed to make the electrician's job easier. |
Harrogate | 07.03.2013 - 08.03.2013 | P18 |












