IEC / EN Standards
Depending on version and application-specific design, the following standards apply to the electrical connection elements shown.
| IEC 60364-1 VDE 0100-100 /.. Erection of low-voltage installations - application, purpose and principles |
IEC 60079-7 EN 60079-7 VDE 0170/0171 Part 6 / Electrical apparatus for potentially explosive areas - Increased safety "e" |
IEC 60439-1 EN 60439-1 VDE 0660 Part 500 / Low-voltage switchgear combinations- Type-tested and partially type-tested combinations |
| EN 50110-1 VDE 0105 Part 1 / Operation of electrical installations |
IEC 60079-11 EN 50020 VDE 0170/0171 Part 7 / Electrical apparatus for potentially explosive areas - Intrinsic safety "i" |
IEC 60439-3 EN 60439-3 VDE 0660 Part 504 /- Special requirements for lowvoltage switchgear combinations with operational access by laypersons - Installation distribution panels |
| IEC 61140 EN 61140 VDE 0140 Part 1 / Electric shock protection - Common requirements for installations and devices |
IEC 60079-14 EN 60079-14 VDE 0165 Part 1 / Erection of electrical installations in potentially explosive areas |
EC 61643-1 En 61643-11 VDE 0675 Part 6-11 / Overvoltage protection for low-voltage devices - Surge protection for the application in low-voltage installations - Requirments and testing |
| VDE 0100 Part 710 / Erection of low-voltage installations - Requirements for operating facilities, rooms and special installations, Part 710: Medical facilities |
IEC 60079-15 EN 50021 VDE 0170/0171 Part 16 / Electrical devices for potentially explosive areas - Explosion protection "n" |
IEC 60335-1 EN 60335-1 VDE 0700 Part 1 / Safety of household appliances and similar - General requirements |
| DIN VDE 0108 Part 1 / Power installations and safety power supply in communal facilities - General |
IEC 60038 HD 472 S1 VDE 0175 / IEC Nominal voltages |
IEC 60598-1 EN 60598-1 VDE 0711 Part 1 / Lighting - General requirements and testing |
| IEC 60664-1 EN 60664-1 VDE 0110 Part 1 / Insulation coordination for electrical devices in low-voltage installations - Principles, requirements and testing |
DIN VDE 0298 Part 1 / Use of cables and insulated conductors in power installations - Recommended values for current carrying capacity of cables and conductors installed in buildings and of flexible conductors |
IEC 60320-1 EN 60320-1 VDE 0625 Part 1 / Connecting devices for low-voltage circuits for household and similar general purposes - General requirements |
| IEC 60204-1 EN 60204-1 VDE 0113 Part 1 / Electrical equipment for machinery - General requirements |
IEC 60112 EN 60112 VDE 0303 Part 11 / Procedure for the determination of proof tracking index and comparative tracking index of solid, insulating materials |
IEC 60352-1 EN 60352-1 / Solderfree electrical connections; wire-wrap connections - General requirements, test procedures and application notes |
| VDE 0118 Part 1 / Erection ofelectrical installations in underground mines - General directions |
IEC 60529 EN 60529 VDE 0470 Part 1 / Enclosure protection classes (IP-Code) - Test devices and procedures |
IEC 60352-2 EN 60352-2 / Solderfree electrical connections; Crimp connections - General requirements, test procedures and application notes |
| IEC 60079-0 EN 50014 VDE 0170/0171 Part 1 / Electrical devices for potentially explosive areas - General regulations |
IEC 60998-2-5 prEN 60998-2-5 /- Sepcial requirements for junction boxes (connection and/or branching) for terminals or connecting materials |
IEC 60352-3 EN 60352-3 / Solderfree electrical connections; Solderfree accessible blade-type connections - General requirements, test procedures and application notes |
| IEC 60999-1 EN 60999-1 VDE 0609 Part 1 / Connecting materials -electrical copper conductors- Safety requirements for screw terminal locations and screw-free terminal locations - General and special requirements for terminal locations with conductors from 0.2 mm2 to 35 mm2 |
IEC 60947-1 EN 60947-1 VDE 0660 Part 100 / Low-voltage devices - General regulations |
IEC 60352-4 EN 60352-4 / Solderfree electrical connections; Solderfree, non-accessible blade-type connections - General requirements, test procedures and application notes |
| 11 IEC 60999-2 EN 60999-2 /- General and special requirements for terminal locations for conductors between 35 mm2 and 300 mm2 |
IEC 60947-7-1 EN 60947-7-1 VDE 0611 Part 1 /- Auxiliary installations; modular terminals for copper conductors |
IEC 60352-5 EN 60352-5 / Solderfree electrical connections; press-in connections - General requirements, test procedures and application notes |
| IEC 60998-1 EN 60998-1 E VDE 0613 Part 1 / Connection materials for household low-voltage circuits and similar purposes - General requirements |
IEC 60947-7-2 EN 60947-7-2 VDE 0611 Teil 3 /- Auxiliary installations; Protective conductors modular terminals for copper conductors |
IEC 60352-6 EN 60352-6 / Solderfree electrical connections; Penetration techniques - General requirements, test procedures and application notes |
| 13 IEC 60998-2-1 EN 60998-2-1 E VDE 0613 Part 2-1 /- Special requirements for connecting material as independent devices with screw terminals |
IEC 60947-7-3 EN 60947-7-3 VDE 0611 Part 6 /- Auxiliary installations; safety requirements for safety modular terminals |
IEC 60352-7 EN 60352-7 / Solderfree electrical connections; Plug connections - General requirements, test procedures and application notes |
| IEC 60998-2-2 EN 60998-2-2 E VDE 0613 Part 2-2 /- Special requirements for connecting materials as stand-alone devices with screwless terminals |
IEC 61984 EN 61984 VDE 0627 / Plug-in connectors Safety requirements and testing |
|
| IEC 60998-2-3 EN 60998-2-3 E VDE 0613 Part 2-3 /- Special requirements for connecting means as stand-alone devices with blade-type terminals |
IEC 60512-1 EN 60512-1 / Plug-in connectors for electronic installation – measurung and test procedures - General |
|












