Bosnia and Herzegovina

WAGO Kontakttechnik GmbH & Co. KG / Representative Office Sofia
Business Center Serdika
2E Akad. Ivan Geshov Blvd.
Building 1, Floor 4, Office 417
1330 Sofia
+359 2 489 46 10
+359 2 928 28 50

info-BG@wago.com
WAGO Website

Bulgaria

WAGO Kontakttechnik GmbH & Co. KG / Representative Office Sofia
Business Center Serdika
2E Akad. Ivan Geshov Blvd.
Building 1, Floor 4, Office 417
1330 Sofia
+359 2 489 46 09
+ 359 2 928 28 50

info-BG@wago.com
WAGO Website

Croatia

GENERA CTR d.o.o.
-just for automation technology-
Siget 18b
10020 Zagreb

+385 13647849
+385 13636662

wago@geneza.hr
www.geneza.hr

Croatia

M.B.A. d.o.o. za trgovinu i zastupanje
Frana Supila 5
51211 Matulji HR


+00385 51 275-736
+00385 51 275-066

mba@ri.htnet.hr
WAGO Website

Kosovo

WAGO Kontakttechnik GmbH & Co. KG / Representative Office Sofia
Business Center Serdika
2E Akad. Ivan Geshov Blvd.
Building 1, Floor 4, Office 417
1330 Sofia
+359 2 489 46 10
+ 359 2 928 28 50

info-BG@wago.com

Kuwait

Kuwait Controls Company
Al Sour Street, Above Lufthansa Airline
Safat Kuwait 13062


+ 965 222 54300
+965-224 33698

info.uae@wago.com
WAGO Website

Lettland

INSTABALT LATVIA SIA
Vestienas iela 6
Rīga, LV-1035


+371 790 1188
+371 790 1180

info@instabalt.lv
http://www.instabalt.lv

Libanon

Gemayel Trading & Contracting
Antonins Project
P.O.BOX 70-1096
Antelias
Lebanon
+961 4 521 029
+961 4 521 029

gtc.libanon@gmail.com
WAGO Website

Litauen

INSTABALT LIT UAB
Savanorių 187
Vilnius, 2053


+370 52 322 295
+370 52 322 247

info@instabalt.lt
http://www.instabalt.lv

Macedonia

WAGO Kontakttechnik GmbH & Co. KG / Representative Office Sofia
Business Center Serdika
2E Akad. Ivan Geshov Blvd.
Building 1, Floor 4, Office 417
1330 Sofia
+359 2 489 46 10
+ 359 2 928 28 50

info-BG@wago.com
WAGO Website

Oman

WAGO Middle East (FZC)
SAIF Zone, Q4-282
P.O. Box 120665
Sharjah, UAE

+971 6 5579920
+971 6 5579921

info.uae@wago.com
WAGO Website

Romania

WAGO Kontakttechnik GmbH & Co. KG
WAGO Representative Office Bukarest
Str. Nicolae G. Caramfil Nr. 26, Bl. 1D, Et. 3, Ap. 7, Sect. 1, OP 52
014144-Bucuresti
Romania
+40-(0)31 421 85 68
+40-(0)21 232 02 31

info-RO@wago.com
WAGO Website

Romania

VDR & Servicii srl
Str. Valeriu Branişte, nr. 60, ap.1, sector 3
Romania


+40 21 3225074/76
+40 21 3225075

office@componente-automatizari.ro
http://www.componente-automatizari.ro

Serbia

Tagor Electronic doo
Tihomira Brankovica 21
18000 Nis


+381 18 575545
+381 18 217125

ana.aleksic@tagor.rs
http://www.tagor.rs

Serbia

WAGO Kontakttechnik GmbH & Co. KG / Representative Office Sofia
Business Center Serdika
2E Akad. Ivan Geshov Blvd.
Building 1, Floor 4, Office 417
1330 Sofia
+359 2 489 46 10
+ 359 2 928 28 50

info-BG@wago.com
WAGO Website

アイスランド

S. Gudjonsson ehf.
Audbrekku 9-11
202 Kopavogur


+354 520-4500
+354 520-4501

export@wago.com
WAGO Website

アイルランド

Drives & Controls
Unit F4, Riverview Business Park
Nangor Road
Dublin 12

+353 1 4604474
+353 1 4604507

wago@drivesandcontrols.ie
http://www.drivesandcontrols.ie

アメリカ

WAGO Corporation
N120 W19129 Freistadt Road
Germantown, WI 53022


+1 262 255 6222
+1 262 255 3232
1-800 DIN Rail (346-7245)
info.us@wago.com
WAGO Website

アラブ首長国連邦

Binghalib Engineering Ent.
Trading Division
Al Khabeshi Area
P.O. Box 14743
Dubai
+971 4 2674555
+971 4 2674117

info.uae@wago.com
WAGO Website

アラブ首長国連邦

WAGO Middle East (FZC)
SAIF Zone, Q4-282
P.O. Box 120665
Sharjah, UAE

+971 6 5579920
+971 6 5579921

info.uae@wago.com
WAGO Website

アルゼンチン

Bruno Schillig S.A.
Arenales 4030, B1604CFD
Florida, PBA


+54 11 4730 1100
+54 11 4761 7244

wago@schillig.com.ar
http://www.schillig.com.ar

イギリス

WAGO Limited
Triton Park, Swift Valley Industrial Estate
RUGBY
Warwickshire, CV21 1SG

+44 1788 568008
+44 1788 568050

uksales@wago.com
WAGO Website

イスラエル

Comtel Israel Electronic Solutions Ltd.
Bet Hapaamon
20 Hataas Street
P.O.Box 66
44425 Kefar-Saba
+972 9 76 77 240
+972 9 76 77 243

sales@comtel.co.il
http://www.comtel.co.il

イタリア

WAGO ELETTRONICA SRL
Via Parini 1
40033 Casalecchio di Reno (BO)


+39 051 6132112
+39 051 6272174

info-ita@wago.com
WAGO Website

インド

WAGO & CONTROLS (INDIA) LTD.
C-27, Sector-58, Phase-III
Noida-201 301
Gautam Budh Nagar (U.P)

+91 120 2 580409 10
+91 120 2 580081

info@wagoindia.com
WAGO Website

インドネシア

WAGO Electronic Pte Ltd00
10 Upper Aljunied Link
#04-04 Johnson Controls Building
Singapore 367904

+65 62866776
+65 62842425

info-sing@wago.com
WAGO Website

エクアドル

ECUAINSETEC CIA LTDA
El Zurriago 177 y El Vengador
P.O. Box 17-16-016
Quito

+593 2 2 26 91 48
+593 2 2 46 18 33

g.castro@ecuainsetec.com.ec
http://www.ecuainsetec.com.ec

エジプト

IBN Engineering Instrumentation & Control
71 a El Shaheed Ahmed Hamdi St.
King Faisal, Giza


+20 2 7214350
+20 2 7221709

sales@ibnengineering.com
http://www.ibnengineering.com

エジプト

IBN Engineering
Instrumentation & Control
71a E1 Shaheed Ahmed Hamdi St.
Ägypten




info.uae@wago.com
WAGO Website

エストニア

Eltarko OÜ
Laki 14 - 502
10621 Tallinn


+372 651 7731
+372 651 7786

andres@eltarko.ee
WAGO Website

オーストラリア

NHP ELECTRICAL ENGINEERING
PRODUCTS PTY LTD
43-67 River Street
Richmond, Victoria, 3121
P.O. Box 199
+61 3 9429 2999
+61 3 9429 1075

export@wago.com
WAGO Website

オーストラリア

Kontact Group
Building Automation & WINSTA Systems
Office: 730 Springvale Rd
Mulgrave Victoria 3170
P.O. Box 3003, Wheelers Hill VIC 3150
+61 03 95602757
+61 03 95601727

sales@kontactgroup.com.au

オーストリア

WAGO Kontakttechnik Ges.m.b.H.
Laxenburger Straße 244
1230 Wien


+43 1 6150780
+43 1 6150775

info.at@wago.com
WAGO Website

オランダ

WAGO Nederland
Laan van de Ram 19
7324 BW APELDOORN


+31 55 3683500
+31 55 3683599

info-nl@wago.com
WAGO Website

カナダ

WAGO CORPORATION
N120 W19129 Freistadt Road
Germantown, WI 53022


+1 262 255 6222
+1 262 255 3232
1-800 DIN Rail (346-7245)
info.us@wago.com
WAGO Website

ギリシア

PANAGIOTIS SP. DIMOULAS - BIOMAT
DIMOULAS AUTOMATIONS
Kritis Str. 26
10439 Athen

+30 210 883 3337
+30 210 883 4436

wago.info@dimoulas.com.gr
http://www.dimoulas.com.gr

コロンビア

T.H.L. Ltda.
Cra. 49 B # 91-33
Bogotá


+57 1 621 85 50
+57 1 621 60 28

ventas-thl@thl-ltda.com
http://www.thl-ltda.com

サウジアラビア

Ali Zaid Al Quraishi & Partners Electrical Services of S.A.
Al Quraishi Center, King Khalid Street,
P.O. Box 7386
Dammam - 31462

+966 3 8351155
+966 3 8352297

info.uae@wago.com
WAGO Website

シンガポール

WAGO Electronic Pte Ltd
10 Upper Aljunied Link
#04-04 Johnson Controls Building
Singapore 367904

+65 62866776
+65 62842425

info-sing@wago.com
WAGO Website

スイス

WAGO CONTACT SA
Rte. de I Industrie 19
Case Postale 168
1564 Domdidier

+41/26 676 75 86 (Tel. deutsch)
+41/26 676 75 01

info.switzerland@wago.com
WAGO Website

スウェーデン

WAGO Sverige
WAGO Kontakttechnik GmbH
Tyskland Filial
Box 639, 17527 Järfälla
Datavägen 9 A, 17543 Järfälla
+46 858410680
+46 858410699

info.se@wago.com
WAGO Website

スペイン

DICOMAT S.L.
Avda. de la Industria, 36
Apartado Correos, 1.178
28108-Alcobendas (Madrid)

+34 91 6621362
+34 91 6610089

info@dicomat.com
http://www.dicomat.com

スロバキア

WAGO Elektrik spol.s r. o
Odborárska 52
83102 Bratislava


+ 421 2 45692503


export@wago.com
WAGO Website

スロバキア

Proelektro spol. s r.o.
Na barine 22
841 03 Bratislava - Lamač


+ 421 2 4569 2503


info@wago.sk
www.wago.sk

タイ

US Power Distribution Co., Ltd.
4th Floor K.S. Building
213/6-8 Rachada Phisek Road
Ding Daeng, Bangkok 10400

+66 2 2763040
+66 2 2763049

wago@asianet.co.th

タイ

WAGO Representative Office Thailand
4th Floor, KS Building
213/6-8 Rachada-Phisek Road
Dingdaeng Bangkok 10320

+66 2 6935611
+66 2 6935612

wago@asianet.co.th
WAGO Website

チェコ

WAGO Elektro spol. sr. o.
Rozvodova 1116/36
143 00 Praha 4 - Modřany


+420 261 090 143
+420 261 090 144

info.cz@wago.com
WAGO Website

チリ

Desimat Chile
Av Puerto Vespucio 9670
Pudahuel Santiago


+56 2 7470152
+56 2 7470153

ventaschile@desimat.cl
http://www.desimat.cl

デンマーク

WAGO Danmark
Filial of WAGO Kontakttechnik GmbH & Co. KG
Lejrvej 17
3500 Værløse

+45 44 357777
+45 44 357787

salg.dk@wago.com
WAGO Website

ドイツ

WAGO Kontakttechnik GmbH & Co. KG
Postfach 28 80 32385 Minden
Hansastrasse 27
32423 Minden

+49 571 887-0
+49 571 887-169

info@wago.com
WAGO Website

ドイツ

WAGO Kontakttechnik GmbH & Co. KG
Waldstr. 1
99706 Sondershausen


+49 3632 659-0
+49 3632 659-100

info@wago.com
WAGO Website

トルコ

WAGO Elektronik Sanayi ve Ticaret Ltd. Şti.
Yukarı Dudullu Mahallesi Bayraktar Bulvarı
Cad. Hattat Sok. No. 10
34775 Ümraniye - Istanbul
Turkey
+90 216 472 1133
+90 216 472 9910

info.tr@wago.com
WAGO Website

ニュージーランド

NHP NZ
7 Lockhart Place
Mt Wellington
New Zealand

+64 9 2761967
+64 9 2761992

export@wago.com
WAGO Website

ノルウェー

WAGO Norge NUF

Jerikoveien 20
1067 Oslo

+47 22 30 94 50
+47 22 30 94 51

info.no@wago.com
WAGO Website

ハンガリー

WAGO Hungá¡ria KFT
Ipari Park, Gyár u. 2
2040 Budapest


+36 23 502-170
+36 23 502-166

info.hu@wago.com
WAGO Website

フィリピン

WAGO Electronic Pte Ltd
10 Upper Aljunied Link
#04-04 Johnson Controls Building
Singapore 367904

+65 62866776
+65 62842425

info-sing@wago.com
WAGO Website

フィンランド

WAGO Kontakttechnik GmbH & Co. KG
Filial i Finland
Vellamonkatu 30 B
00550 Helsinki

+358 9 7744 060
+358 9 7744 0660

tilaus@wago.fi
WAGO Website

ブラジル

WAGO Eletroeletrônicos Ltda
Rua Américo Simões 1470
Sãu Roque da Chave
Itupeva SP Brasil 13295-000

+55 11 4591 0199
+55 11 4591 0190

info.br@wago.com
WAGO Website

フランス

WAGO Contact SAS
Paris Nord 2
83 Rue des Chardonnerets
B.P. 55065 - Tremblay en France
95947 - ROISSY CDG CEDEX
+33 1 48172590
+33 1 48632520

info-fr@wago.com
WAGO Website

ベトナム

WAGO Kontakttechnik GmbH & Co. KG
Hansastrasse 27
32423 Minden
Germany

+49 571 887-0


info@wago.com
WAGO Website

ベネズエラ

PETROBORNAS, C.A.
C.C. PLAZA AEROPUERTO – PISO 1 – LOCAL P1‐B‐03
(8015) UNARE – PUERTO ORDAZ – ESTADO BOLÍVAR
REPÚBLICA BOLIVARIANA DE VENEZUELA

+58 286 951 3382
+58 286 951 3382

info@petrobornas.net
http://www.petrobornas.net

ペルー

Desimat Peru
AV VELASCO ASTETE 2371
SURCO LIMA


+51 1 2752776
+51 1 2752765

export@wago.com
WWW.DESIMAT.COM.PE

ベルギー

WAGO Kontakttechnik
Excelsiorlaan 11
1930 Zaventem


+32 2 7179090
+32 2 7179099

info-be@wago.com
WAGO Website

ポーランド

WAGO ELWAG sp. z o. o.
ul. Piękna 58 a
50-506 Wrocław


+48 71 3602970
+48 71 3602999

wago.elwag@wago.com
WAGO Website

ポルトガル

MORGADO & CA. LDA - SEDE
Estrada Exterior da
Circunvalação 3558/3560
Apartado 1057
4435 Rio Tinto
+351 22 9770600
+351 22 9770699

export@wago.com
WAGO Website

マレーシア

WAGO Representative Office Malaysia
No 806, Block A4, Leisure Commerce Square,
No 9, Jalan PJS 8/9, 46150 Petaling Jaya,
Selangor Darul Ehsan, Malaysia

+60 3 7877 1776
+60 3 7877 2776

kian.guan.tan@wago.com
WAGO Website

マレーシア

HPH Materials (M) Sdn Bhd
No. 4, Jalan Nilam 1/6
Suban Hi-Tech Industrial Park
40000 Shah Alam
Selangor, D.E. Malaysia
+60 3 5638 2213
+60 3 5638 8213

info@hphmaterials.com

マレーシア

Setia Raya Teknik Sdn. Bhd.
40 & 42 Jalan SS15/4
Subang Jaya, 47500 P.J.
Selangor D.E. Malaysia

+60 3 5633 5511
+60 3 5633 3411

sales@setiaraya.com.my

メキシコ

WAGO SA de CV
Av. Del Marques 38 Bodega 3
P. I. Bernardo Quintana
76240 El Marques, Querétaro

+52 442 221 5946
+52 442 221 5063
001-800-309-5975
info.mx@wago.com
WAGO Website

ルクセンブルク

WAGO Kontakttechnik
Excelsiorlaan 11
1930 Zaventem


+32 2 7179090
+32 2 7179099

info.be@wago.com
WAGO Website

ロシア

OOO Wago Contact Rus

Gostinichny proezd 4B
127106 Moscow
Russia
+7 495 9874790
+7 495 9874791

info.ru@wago.com
WAGO Website

ロシア

OOO Prosoft
ul. Profsouznaya, 108
117437 Moscow


+7 495 2340636
+7 495 2340640

info@prosoft.ru
http://www.prosoft.ru

ロシア

OOO Decima
Projesd 4922, d. 4, str. 1
124460 Moscow / Selenograd


+7 495 9884858
+7 495 9884858



ロシア

ZAO Firstmile
Butlerova street, 17
117342 Moscow


+7 495 9603159


info@firstmile.ru
http://www.firstmile.ru

ロシア

OOO Accent
ul. Novolitovskaja 15, office 518
194100 Saint-Peterburg


+7 812 3274300
+7 812 3274300

service@accent.ru
http://www.accent.ru

ロシア

WAGO Branch office
Novosibirsk



+7 383 217 9244




ロシア

WAGO Branch office
St. Petersburg



+7 812 312 1918




ロシア

WAGO Branch office
Ekaterinburg



+7 343 216 3426




ロシア

ITC Electronics: Moscow
Radio str. 24
105005 Moscow
Russia

+7 495 7751845
+7 495 7751848

moscow@itc-electronics.com

中国

WAGO ELECTRONIC (TIANJIN) Co. LTD
No.5, Quan Hui Road
Wuqing Development Area
Tianjin 301700

+86 22 59617688
+86 22 59617668

info-cn@wago.com
WAGO Website

南アフリカ

Shorrock Automation (Pty) Ltd
Postnet Suite # 219
Private Bag X 8,Elardus Park
0047 PRETORIA

+27 12 4500300
+27 12 4500322

sales@shorrock.co.za
http://www.shorrock.co.za

台湾

WAGO Contact, Ltd.
5F., No.168, Jiankang Rd
Zhonghe City
Taipei County 23585, Taiwan

+886 2 22250123
+886 2 22251511

info.taiwan@wago.com
http://wago.com.tw/indexmenu.htm

日本

WAGO Co. of JAPAN Ltd.
Nittetsu ND-Tower Building 4F
Kameido 1-5-7
Koto-Ku
Tokyo 136-0071
+81 3 5627 2050
+81 3 5627 2055

info-jp@wago.com
WAGO Website

韓国

Mahani Electric Co. Ltd.

792-7 Yeoksam-Dong
Kangnam-Gu, 135-080
Seoul, Korea
+82 2 2194 3300
+82 2 2194 3397

export@wago.com
WAGO Website

香港

National Concord Eng., Ltd.
Unit A-B, 5/F.
Southeast Industrial Building
611-619 Castle Peak Road
Tsuen Wan, N.T.
+852 24292611
+852 24292164

sales@nce.com.hk
http://www.nce.com.hk


 
 
 

WAGO Kontakttechnik GmbH & Co. KG, Hansastrasse 27, D-32423 Minden, Tel ++49/571/887-0, e-mail: info@wago.com