TO-PASS™ Outdoor 761-9009
- All-in-one solution eliminates wiring expenses
- Antenna out of sight inside enclosure
- Fast outdoor installation
- Power failure protection by batteries
- Built-in heating system provides protection from temperatures <20°C
- Self-sustaining solar operation mode also available
TO-PASS® Outdoor
- Fully prefabricated IP66 housing for outdoor installation of TO-PASS® telecontrol modules
- Integrated GSM antenna
- Supply voltage: 115 to 230VAC
- Battery with charging controller and voltage monitoring
- Message issued on power loss and when battery level drops below minimum voltage
- Additional connections for 24VDC sensors
- Fuse protection via easily pluggable fuses













