TO-PASS ® Web Portal
The TO-PASS® product family is designed for wireless communication of signals and messages. Connection is established via “GSM” global mobile radio network. Beyond many other communication channels (e.g., e‐mail, SMS or fax), the devices can also transmit data to a Web server via Web functionality. This allows the creation of a permanent GPRS connection similar to a dedicated line.
The process image (i.e., states and values of all digital and analog inputs of a TO‐PASS® telecontrol module) is transmitted to the Web server with time stamp at a variably configurable interval and then stored in a database. Standard data loggers, as well as cumbersome process of reading out data are no longer necessary. Controlling and managing your data is simplified by using an Internet browser via: http://www.to‐pass.com.
Web-Portal-Basic (761-700)
With the basic module, a user's own area is provided on the TO-PASS® Web Portal via customizable sub-address (www.to-pass.com/customer). Access is protected with a username and password. The data recorder function allows digital, analog and MODBUS data of the connected devices to be recorded and displayed from 90 minutes to 512 days. Data can also be exported in CSV format.
Web-Portal-Admin (761-702)
The “Admin” option is an addition to the basic module. It allows the user to administrate additional usernames with passwords, as well as customers and devices with different access authorizations.
Web-Portal-Alarm (761-703)
The “Alarm” option is an addition to the basic module. It allows the module to display and administrate alarms generated from analog, digital and MODBUS values. Using analog values, up to 4 limit values can be configured for each measurement. An alarm list allows all alarms to be displayed and acknowledged. This option also allows the user to configure the persons and the time at which an alarm will be sent to them via SMS or e-mail.
Depending on the expansion level (starter, standard, unlimited), a varying number of devices can log into the portal.













