TOPJOB® S - The range of rail-mounted terminal blocks. Simply brilliant.
One range of rail-mounted terminal blocks that can fulfill all industrial and Ex applications, as well as those for building installations. Thanks to CAGE CLAMP® S technology, the TOPJOB® S rail-mounted terminal blocks for the DIN 35 carrier rail are the smallest on the market. The compact size helps minimize costs through the reduction of panel space used, as well as smaller enclosures and junction boxes.
Product Overview
2-conductor-, 3-conductor-, 4-conductor terminal blocks, double deck, triple deck terminal blocks for rated cross sections from 1.5 mm² (AWG 14) up to 16 mm² (AWG 4).
Installation level terminals
The modular terminal program for the perfect electrical installation. Direct plugging of solid conductors for circuit wiring in small distributors saves time and money.
Disconnect and Power Distribution Disconnect Terminal Blocks
for 1 and 2 conductors in different versions.
Simply smaller
TOPJOB®S DIN 35 rail-mounted terminal blocks with CAGE CLAMP®S technology are the smallest on the market resulting in a space saving of up to 30 %
Simply jumpered
The comb-style jumper system is based on the common plug and socket principle. Each terminal block is spring loaded with a double socket and a resilient CrNi steel spring.
Three Jumper Slots
Providing a higher level of flexibility in control cabinets: TOPJOB®S rail-mounted terminal blocks with additional jumper slot.
Simply push-in
Stripped solid conductors, stranded conductors with ferrules, or ultrasonically “bonded” conductors are easily connected by simply pushing the wire into the wire entry.
Simply marked
Finding the appropriate marking easily and quickly using WMB markers or continuous marker strips
Simply tested
with jumper slot for connectors. The spring-loaded jumper system is suited for testing accessories like testing taps and test plug adapters as well as modular TOPJOB®S connectors.

Environmentally friendly
TOPJOB® S terminal blocks are 100% leadfree!















