WAGO-I/O-SYSTEM 750
The WAGO-I/O-SYSTEM 750 is the most compact, modular and fieldbus-independent I/O system for decentralized automation.
WAGO-I/O-SYSTEM 753
Pluggable I/O Modules: For certain applications, a pre-wiring of components, independent of the electronics, is appropriate.
WAGO-I/O-SYSTEM 755
Consequently executed decentralized automation ends closely at the machine - frequently so close that there is no room for a protective cabinet or enclosure. WAGO-I/O-SYSTEM 755 was designed for those conditions.
WAGO-I/O-SYSTEM 757
The IP67 Fieldbus system does not offer in every situation the flexibility and cost-effectiveness which would allow the user to achieve a consistent change-over from the IP20 to the IP67 automation system. In such cases, Sensor/actuator boxes are a real alternative.
WAGO-I/O-IPC (758 Series)
WAGO-I/O-IPC, compact industrial PC. The IPC is a cost-effective industrial compact PC solution for real time control applications. Despite its compact design, the IPC integrates all standard PC functions, including network and fieldbus interfaces, for local and remote control applications.
I/O Software (759 Series)
Software. Maintenance/programming software and WAGO-TOPLON® for building automation.
WAGO SPEEDWAY 767
WAGO SPEEDWAY 767 is a modular, IP67-rated I/O system which is ideal for applications in harsh environment conditions.
Interface Modules
Besides pluggable function and interface modules, slim relays and optocouplers, as well as modern switch mode power supplies, WAGO also offers interface modules in different versions.
Overvoltage protection
Enhance reliability. Used to protect other electrical equipment and systems against excess overvoltage and to generate equipotential bonding.
Power supplies
With primary switch mode power supply units, constant voltage sources, power supply and back-up capacitor modules, WAGO offers a comprehensive range of power supply units for a wide range of applications.
Empty plugs and empty housings
Empty plugs and empty housings for self-assembly allow custom, specialty applications to be implemented.




















