WINSTA® MIDI

For a maximum of options. The standard program for classic installation tasks. Up to 4 mm2 to 25 A

Reference projects

WINSTA® is suitable for many application sectors, such as shipbuilding, airports, exhibition building, office buildings, pre-fabricated houses, rail vehicles.

WINSTA® MINI

For really small spaces. Compact 2- and 3-pole plug-in connectors, for sensors/actuators in building installations, lighting and LON bus conductors. Up to 1.5 mm2 up to 16 A

WINSTA® MAXI

For a higher performance. As feeder plug-in connector in WINSTA® distribution boxes. Up to 6 mm2 to 35 A

WINSTA® EIB

For the standardized bus. For 2-core bus conductors..

WINSTA® IDC

For maximum flexibility. With blade-type technology for installations with flat conductors, w/o bus tap-off. Up to 16 mm2 to 76 A

WINSTA® Linect Connector

Plan and install your lighting with WAGO and their WINSTA® connectors equipped with a Linect interface.

WINSTA® RD

For special round feed-throughs and conduits. Round type for the installation in empty conduits with an internal diameter of 20mm, e.g. for pre-fabricated houses.


 
 
 

WAGO Kontakttechnik GmbH & Co. KG, Hansastrasse 27, D-32423 Minden, Tel ++49/571/887-0, e-mail: info@wago.com