WINSTA® MINI - for small spaces
2-, 3- and 5-pole compact plug-in connectors. Safe, pluggable wiring of e.g., sensors and actuators, lighting with degree of protection II, low-voltage lighting or even LON bus cables in building installation, is provided by these new plug-in connectors WINSTA® MINI.
Product profile WINSTA® MINI
- Compact plugs and sockets for self-assembly.
- Snap-in device connector.
- Pre-assembled connecting cables.
- h-distribution connectors (Input: plug Output: socket-socket), the multiplication of potentials.
- Maintenance-free components
- Number of poles: 2, 3 and 5 poles
- Wire range: 0.35 mm2 to 1.5 mm2
- Rated voltage: 250 V/4 kV/3
- Rated current: 16A
- Different coding options
- Connection technology: CAGE CLAMP® S connection for all types of conductors. Additional advantage: solid wires and fine-stranded wires with ferrules can be simply pushed in.
Product overview
2-, 3- and 5-pole plug-in connectors, snap-in device plug-in connectors, distributors, factory-wired conductors















