WINSTA® MIDI - Maximize your options!
The range of connectors with the largest variety of components (plugs/sockets, snap-in connectors, distribution connectors, cable assemblies, etc.), codings and colors for standard installation applications. Up to 4 mm2, 250/400 V and 25A. All other product ranges complete the WINSTA® MIDI series.Plug and play solutions are becoming increasingly important for professional electrical installations, as installation time is often reduced to an absolute minimum. Making a decision for a new building usually requires much time spent in cumbersome planning and approval procedures. All trades must be perfectly harmonized and planned so as not to jeopardize the scheduled completion of the project. For example, when 700 lights need to be installed in an airport, deadlines are so tight that there is frequently not enough time to connect each light in a conventional hard wired way. What is required here is a quick and reliable plug and play solution.
WINSTA® MIDI meets these requirements. Using a wide range of products, each light can be pre-wired with a connector before reaching the site, allowing an equally loaded network of lights to be installed using cable assemblies and distribution connectors. Every application is made pluggable, quick and reliable using (tried and) tested electrical equipment.
Product profile
Plug-in connectors WINSTA® MIDI, Series 770 and 771
- 3-, 4- and 5-pole plugs and sockets standard version, for snap-in mounting or for PCBs
- Pre-assembled connection and terminal conductors.
- Distributor (input: plug / output: sockets) for potential multiplication
- Distributors with phase change, AC-DC change, for switching functions.
- Pre-wired distributor boxes
- Time and cost saving CAGE CLAMP®S connection with direct push in technology for stripped solid conductors and flexible conductors with ferrule
- Poles: 3, 4 and 5 poles
- Diameter range: 0.5 mm2 to 4 mm2
- Nominal voltage: 250 V/4 kV/3 and 400 V/6 kV/3
- Nominal current: 25 A
Product overview
Based on 3-, 4-and 5- pole plug-in connectors and various distributors. Plug-in connectors are available from WAGO as pre-wired units, but may also be ordered individually.















