WINSTA® MAXI - for higher performance
Incoming feeder 5 x 6 mm2. The WINSTA® MAXI is designed as 5-pole incoming feeder plug-in connector 6 mm2, nominal current 35 A, but may also be used in the minimisation of voltage drops for longer extensive conductor lengths.
Product profile
WINSTA® MAXI plug-in connectors, Series 831- 10 A higher incoming current compared to WINSTA® MIDI benefits the current requirements of downstream users.
- Despite diameter reduction from 6 mm2 (WINSTA® MAXI) to 4 mm2 (WINSTA® MIDI), no further protection required if outgoing circuits ≤3 m lengths.
- Error-free plugging between WINSTA® MIDI and WINSTA® MAXI due to different coding.
- CAGE CLAMP®S connection with time and cost saving direct plug-in technology for solid and flexible conductors with ferrule.
- 100 % protected against mismating
- Poles: 5 poles
- Diameter range: 5 x 0.5 mm2 - 6 mm2
- Nominal voltage: 400 V/6 kV/3
- Nominal current: 35 A















