WINSTA® IDC - for optimum flexibility
Plug-in connectors with blade terminal technology. A short turn of 120° of the actuating elements on each pole contacts the new WINSTA® IDC plug-in connectors with blade terminal technology. Save time and money with flat conductors in sub-floor installation - at any location, without prior planning determination. Flexibility par excellence!
Product profile
Plug-in connectors WINSTA® IDC, Series 772, 893, 895, 896- Usable in flat conductors 5 x 4 mm2 (24 x 6 mm dimension) or combined conductors 5 x 4 mm2 plus 2 x 1.5 mm2 bus conductor(32 x 6 mm dimension).
- Space-saving installation due to direct tapping, enables also application in wire ducts.
- Tapping modules with blade terminal technology: socket part 5-pole, socket part 3-pole with switchable phase, 2-pole bus tapping
- Incoming feeder module for energy conductors with CAGE CLAMP®S connector: direct plug-in technology for solid and flexible conductors with ferrule
- Outgoing wiring with 3- and 5-pole WINSTA® MIDI plug components, or 2-pole WINSTA® EIB plug components:
- Poles: 3- and 5-pole
- Diameter range blade terminals:
Energy component: 2.5 mm2, Bus component: 1.5 mm2 - CAGE CLAMP®S : 0.5 mm2 – 4 mm2
- Nominal voltage:
Energy component: 400/6 kV/3, Bus component: 50 V - Nominal current:
Energy component: 20 A, Bus component: 3 A















