TO-PASS® Module Now Even More Versatile
The new TO-PASS® Compact Modules of the 761-1xx and 761-2xx series offer complete telecontrol transmission with Internet visualization as an all-in-one solution. These modules transfer relevant system data via mobile communications networks (GPRS, SMS or CSD) to an Internet portal, without the user having to perform any configuration or programming.
The telecontrol transfer function is self-teaching and adapts to the corresponding number of TO-PASS® modules in the system. Log-in takes place more rapidly than before, thanks to parallel processing of I/O data and GSM data transfer. In addition to their ease of use, these modules are equipped with analog inputs with 12-bit resolution (0.1 % accuracy), an integrated data logger and a MODBUS master function to allow integration of MODBUS subscribers, or of the WAGO-I/O-SYSTEM.
To go along with these TO-PASS® modules, the self-teaching TO-PASS® Web portal is also now available. If the Web address of the portal is entered in the TO-PASS® modules as the destination, the modules then automatically generate the requisite bar charts and data trends (logger) at authorized Internet sites when they are activated. In addition to the current process image, the entire data memory can be saved on the Internet. An alarm management function can also be optionally configured there.













