Bosnia and Herzegovina

WAGO Kontakttechnik GmbH & Co. KG / Representative Office Sofia
Business Center Serdika
2E Akad. Ivan Geshov Blvd.
Building 1, Floor 4, Office 417
1330 Sofia
+359 2 489 46 10
+359 2 928 28 50

info-BG@wago.com
WAGO Website

Bulgaria

WAGO Kontakttechnik GmbH & Co. KG / Representative Office Sofia
Business Center Serdika
2E Akad. Ivan Geshov Blvd.
Building 1, Floor 4, Office 417
1330 Sofia
+359 2 489 46 09
+ 359 2 928 28 50

info-BG@wago.com
WAGO Website

Croatia

M.B.A. d.o.o. za trgovinu i zastupanje
Frana Supila 5
51211 Matulji HR


+00385 51 275-736
+00385 51 275-066

mba@ri.htnet.hr
WAGO Website

Croatia

GENERA CTR d.o.o.
-just for automation technology-
Siget 18b
10020 Zagreb

+385 13647849
+385 13636662

wago@geneza.hr
www.geneza.hr

Kosovo

WAGO Kontakttechnik GmbH & Co. KG / Representative Office Sofia
Business Center Serdika
2E Akad. Ivan Geshov Blvd.
Building 1, Floor 4, Office 417
1330 Sofia
+359 2 489 46 10
+ 359 2 928 28 50

info-BG@wago.com

Lettland

INSTABALT LATVIA SIA
Vestienas iela 6
Rīga, LV-1035


+371 790 1188
+371 790 1180

info@instabalt.lv
http://www.instabalt.lv

Litauen

INSTABALT LIT UAB
Savanorių 187
Vilnius, 2053


+370 52 322 295
+370 52 322 247

info@instabalt.lt
http://www.instabalt.lv

Macedonia

WAGO Kontakttechnik GmbH & Co. KG / Representative Office Sofia
Business Center Serdika
2E Akad. Ivan Geshov Blvd.
Building 1, Floor 4, Office 417
1330 Sofia
+359 2 489 46 10
+ 359 2 928 28 50

info-BG@wago.com
WAGO Website

Romania

WAGO Kontakttechnik GmbH & Co. KG
WAGO Representative Office Bukarest
Str. Nicolae G. Caramfil Nr. 26, Bl. 1D, Et. 3, Ap. 7, Sect. 1, OP 52
014144-Bucuresti
Romania
+40-(0)31 421 85 68
+40-(0)21 232 02 31

info-RO@wago.com
WAGO Website

Romania

VDR & Servicii srl
Str. Valeriu Branişte, nr. 60, ap.1, sector 3
Romania


+40 21 3225074/76
+40 21 3225075

office@componente-automatizari.ro
http://www.componente-automatizari.ro

Serbia

WAGO Kontakttechnik GmbH & Co. KG / Representative Office Sofia
Business Center Serdika
2E Akad. Ivan Geshov Blvd.
Building 1, Floor 4, Office 417
1330 Sofia
+359 2 489 46 10
+ 359 2 928 28 50

info-BG@wago.com
WAGO Website

Serbia

Tagor Electronic doo
Tihomira Brankovica 21
18000 Nis


+381 18 575545
+381 18 217125

ana.aleksic@tagor.rs
http://www.tagor.rs

アイスランド

S. Gudjonsson ehf.
Audbrekku 9-11
202 Kopavogur


+354 520-4500
+354 520-4501

export@wago.com
WAGO Website

アイルランド

Drives & Controls
Unit F4, Riverview Business Park
Nangor Road
Dublin 12

+353 1 4604474
+353 1 4604507

wago@drivesandcontrols.ie
http://www.drivesandcontrols.ie

イギリス

WAGO Limited
Triton Park, Swift Valley Industrial Estate
RUGBY
Warwickshire, CV21 1SG

+44 1788 568008
+44 1788 568050

uksales@wago.com
WAGO Website

イタリア

WAGO ELETTRONICA SRL
Via Parini 1
40033 Casalecchio di Reno (BO)


+39 051 6132112
+39 051 6272174

info-ita@wago.com
WAGO Website

エストニア

Eltarko OÜ
Laki 14 - 502
10621 Tallinn


+372 651 7731
+372 651 7786

andres@eltarko.ee
WAGO Website

オーストリア

WAGO Kontakttechnik Ges.m.b.H.
Laxenburger Straße 244
1230 Wien


+43 1 6150780
+43 1 6150775

info.at@wago.com
WAGO Website

オランダ

WAGO Nederland
Laan van de Ram 19
7324 BW APELDOORN


+31 55 3683500
+31 55 3683599

info-nl@wago.com
WAGO Website

ギリシア

PANAGIOTIS SP. DIMOULAS - BIOMAT
DIMOULAS AUTOMATIONS
Kritis Str. 26
10439 Athen

+30 210 883 3337
+30 210 883 4436

wago.info@dimoulas.com.gr
http://www.dimoulas.com.gr

スイス

WAGO CONTACT SA
Rte. de I Industrie 19
Case Postale 168
1564 Domdidier

+41/26 676 75 86 (Tel. deutsch)
+41/26 676 75 01

info.switzerland@wago.com
WAGO Website

スウェーデン

WAGO Sverige
WAGO Kontakttechnik GmbH
Tyskland Filial
Box 639, 17527 Järfälla
Datavägen 9 A, 17543 Järfälla
+46 858410680
+46 858410699

info.se@wago.com
WAGO Website

スペイン

DICOMAT S.L.
Avda. de la Industria, 36
Apartado Correos, 1.178
28108-Alcobendas (Madrid)

+34 91 6621362
+34 91 6610089

info@dicomat.com
http://www.dicomat.com

スロバキア

WAGO Elektrik spol.s r. o
Odborárska 52
83102 Bratislava


+ 421 2 45692503


export@wago.com
WAGO Website

スロバキア

Proelektro spol. s r.o.
Na barine 22
841 03 Bratislava - Lamač


+ 421 2 4569 2503


info@wago.sk
www.wago.sk

チェコ

WAGO Elektro spol. sr. o.
Rozvodova 1116/36
143 00 Praha 4 - Modřany


+420 261 090 143
+420 261 090 144

info.cz@wago.com
WAGO Website

デンマーク

WAGO Danmark
Filial of WAGO Kontakttechnik GmbH & Co. KG
Lejrvej 17
3500 Værløse

+45 44 357777
+45 44 357787

salg.dk@wago.com
WAGO Website

ドイツ

WAGO Kontakttechnik GmbH & Co. KG
Postfach 28 80 32385 Minden
Hansastrasse 27
32423 Minden

+49 571 887-0
+49 571 887-169

info@wago.com
WAGO Website

ドイツ

WAGO Kontakttechnik GmbH & Co. KG
Waldstr. 1
99706 Sondershausen


+49 3632 659-0
+49 3632 659-100

info@wago.com
WAGO Website

トルコ

WAGO Elektronik Sanayi ve Ticaret Ltd. Şti.
Yukarı Dudullu Mahallesi Bayraktar Bulvarı
Cad. Hattat Sok. No. 10
34775 Ümraniye - Istanbul
Turkey
+90 216 472 1133
+90 216 472 9910

info.tr@wago.com
WAGO Website

ノルウェー

WAGO Norge NUF

Jerikoveien 20
1067 Oslo

+47 22 30 94 50
+47 22 30 94 51

info.no@wago.com
WAGO Website

ハンガリー

WAGO Hungá¡ria KFT
Ipari Park, Gyár u. 2
2040 Budapest


+36 23 502-170
+36 23 502-166

info.hu@wago.com
WAGO Website

フィンランド

WAGO Kontakttechnik GmbH & Co. KG
Filial i Finland
Vellamonkatu 30 B
00550 Helsinki

+358 9 7744 060
+358 9 7744 0660

tilaus@wago.fi
WAGO Website

フランス

WAGO Contact SAS
Paris Nord 2
83 Rue des Chardonnerets
B.P. 55065 - Tremblay en France
95947 - ROISSY CDG CEDEX
+33 1 48172590
+33 1 48632520

info-fr@wago.com
WAGO Website

ベルギー

WAGO Kontakttechnik
Excelsiorlaan 11
1930 Zaventem


+32 2 7179090
+32 2 7179099

info-be@wago.com
WAGO Website

ポーランド

WAGO ELWAG sp. z o. o.
ul. Piękna 58 a
50-506 Wrocław


+48 71 3602970
+48 71 3602999

wago.elwag@wago.com
WAGO Website

ポルトガル

MORGADO & CA. LDA - SEDE
Estrada Exterior da
Circunvalação 3558/3560
Apartado 1057
4435 Rio Tinto
+351 22 9770600
+351 22 9770699

export@wago.com
WAGO Website

ルクセンブルク

WAGO Kontakttechnik
Excelsiorlaan 11
1930 Zaventem


+32 2 7179090
+32 2 7179099

info.be@wago.com
WAGO Website

ロシア

OOO Wago Contact Rus

Gostinichny proezd 4B
127106 Moscow
Russia
+7 495 9874790
+7 495 9874791

info.ru@wago.com
WAGO Website

ロシア

OOO Prosoft
ul. Profsouznaya, 108
117437 Moscow


+7 495 2340636
+7 495 2340640

info@prosoft.ru
http://www.prosoft.ru

ロシア

OOO Decima
Projesd 4922, d. 4, str. 1
124460 Moscow / Selenograd


+7 495 9884858
+7 495 9884858



ロシア

ZAO Firstmile
Butlerova street, 17
117342 Moscow


+7 495 9603159


info@firstmile.ru
http://www.firstmile.ru

ロシア

OOO Accent
ul. Novolitovskaja 15, office 518
194100 Saint-Peterburg


+7 812 3274300
+7 812 3274300

service@accent.ru
http://www.accent.ru

ロシア

WAGO Branch office
Novosibirsk



+7 383 217 9244




ロシア

WAGO Branch office
St. Petersburg



+7 812 312 1918




ロシア

WAGO Branch office
Ekaterinburg



+7 343 216 3426




ロシア

ITC Electronics: Moscow
Radio str. 24
105005 Moscow
Russia

+7 495 7751845
+7 495 7751848

moscow@itc-electronics.com


 
 
 

WAGO Kontakttechnik GmbH & Co. KG, Hansastrasse 27, D-32423 Minden, Tel ++49/571/887-0, e-mail: info@wago.com