Interface Modules
Separation of wiring and function level.
Nowadays when equipment is designed many scenarios need to be considered. Some of which are user and maintenance friendly, limited budgets, safety, availibility, and simplicity in design and usage.
These demands are more than satisfied by the different WAGO interface modules in their various designs, such as pluggable function and interface modules, narrow relay and optocoupler modules and modern, high efficiency switched-mode power supply units.
Interface module advantages:
- The components are pluggable - reducing installation time.
- Exchange or adjust components easily and trouble-free.
- Reduce costs and compact design with smaller optocouplers and relay modules.
- Decrease error rates by exchanging modules with standardized interfaces.
Charging Infrastructure for eMobility
The Pilot-Box is the heart of an efficient and modern charging station, providing safe EV charging from the AC grid.Current Transformers – UL Certification for Current Measurement
UL-certified 855 Series Plug-In Current Transformers join WAGO's product line for energy management applications.0–140A Current Sensor
With 0–140A measurement range, WAGO's 789-621 Current Sensors are ideal for monitoring PV systems.JUMPFLEX System Series 857
Transducers and Relay ModulesThe perfect match of housing and electronics is the key factor for a highly successful device. This is exactly what has been achieved by WAGO with the new transducers and relay modules of the Series 857. With a module width of "true" 6.0 millimeters, the transducers and relay modules of the WAGO Series 857 are the smallest in the industry.














Interface modules