TOPJOB®S double deck disconnect terminal blocks
Two disconnect terminal blocks with different potential are housed on two levels in a terminal block that is only 5.2 mm wide. This saves space in the serial arrangement while retaining overall system clarity. Both movable knife disconnects are located between the conductors of the upper deck, and therefore are always in full view of the operator. They can be used in control systems and process measurement applications.
- Movable knife disconnects clearly indicate the circuit state.
- Individual marking of each clamping unit.
- Additional marking option using marker carriers.
- One jumper slot is available on each level, disconnection is possible before or after commoning, depending on the power supply direction.
- Two test slots are available on each level for 2 mm diameter test plugs.
- Available: September 2006
Product profile
TOPJOB®S Double-deck disconnect terminal blocks, Series 2002
Block width: 5.2 mm
Cross section range: 0.25 mm2 - 2.5 mm2 /4 mm2 (with/without ferrule)
Nominal voltage: 400V/6 kV/3
Nominal current: 16 A













Double Space Savings