4-Conductor Terminal Strips
This new connector series has been developed specifically to minimise the connection costs of electrical devices.At the same time, the requirement for flexible assembly, for numerous electrical connection options and for easy handling were parts of
the development.
- The new CAGE CLAMP®S allows the connection of up to four conductors with wire sizes from 0.5 mm2 to 4 mm2.
Different cross sections can be used within one connector. - For factory wiring, CAGE CLAMP®S allows the direct insertion of solid conductors or flexible conductors with crimped
ferrules* or ultrasonically bonded wire ends from 0.5 mm2 up to 4 mm2.
(Length of bonded wire end min. 7 mm). - Automatic grounding contact available as an option.
- Snap-in mounting feet for fast assembly
- Push-buttons for easy handling with a commercially available screwdriver or by hand.
- Direct testing with test plug Ø 2 mm.
- Standard marking per pole or, for large quantities, in accordance with customer’s specification.
* When using wires with ferrules, it is necessary to use a terminal block one size larger than the nominal cross section of the wire.
862-1503
4-conductor device connectors for fixing screw and nut 3 mm ø or for self tapping srew 2.9 mm ø from top pe-n-l1 862-1503













