IEC 60364-1
VDE 0100-100
/.. Erection of low-voltage installations
- application, purpose and principles
IEC 60079-7
EN 60079-7
VDE 0170/0171 Part 6
/ Electrical apparatus for potentially explosive areas
- Increased safety "e"
IEC 60439-1
EN 60439-1
VDE 0660 Part 500
/ Low-voltage switchgear combinations-
Type-tested and partially type-tested
combinations
EN 50110-1
VDE 0105 Part 1
/ Operation of electrical installations
IEC 60079-11
EN 50020
VDE 0170/0171 Part 7
/ Electrical apparatus for
potentially explosive areas
- Intrinsic safety "i"
IEC 60439-3
EN 60439-3
VDE 0660 Part 504
/- Special requirements for
lowvoltage switchgear combinations
with operational access by laypersons
- Installation distribution panels
IEC 61140
EN 61140
VDE 0140 Part 1
/ Electric shock protection
- Common requirements for
installations and devices
IEC 60079-14
EN 60079-14
VDE 0165 Part 1
/ Erection of electrical installations
in potentially explosive areas
EC 61643-1
En 61643-11
VDE 0675 Part 6-11
/ Overvoltage protection for
low-voltage devices
- Surge protection for
the application in low-voltage installations
- Requirments and testing
VDE 0100 Part 710
/ Erection of low-voltage installations
- Requirements for operating facilities,
rooms and special installations,
Part 710: Medical facilities
IEC 60079-15
EN 50021
VDE 0170/0171 Part 16
/ Electrical devices for
potentially explosive areas
- Explosion protection "n"
IEC 60335-1
EN 60335-1
VDE 0700 Part 1
/ Safety of household appliances and similar
- General requirements
DIN VDE 0108 Part 1
/ Power installations and safety power supply
in communal facilities
- General
IEC 60038
HD 472 S1
VDE 0175
/ IEC Nominal voltages
IEC 60598-1
EN 60598-1
VDE 0711 Part 1
/ Lighting
- General requirements and
testing
IEC 60664-1
EN 60664-1
VDE 0110 Part 1
/ Insulation coordination for
electrical devices in low-voltage installations
- Principles, requirements and
testing
DIN VDE 0298 Part 1
/ Use of cables and insulated conductors
in power installations
- Recommended values for current carrying
capacity of cables and conductors installed
in buildings and of flexible conductors
IEC 60320-1
EN 60320-1
VDE 0625 Part 1
/ Connecting devices for low-voltage circuits for
household and similar general purposes
- General requirements
IEC 60204-1
EN 60204-1
VDE 0113 Part 1
/ Electrical equipment for machinery
- General requirements
IEC 60112
EN 60112
VDE 0303 Part 11
/ Procedure for the determination of
proof tracking index and comparative
tracking index of solid, insulating materials
IEC 60352-1
EN 60352-1
/ Solderfree electrical connections;
wire-wrap connections
- General requirements,
test procedures and application notes
VDE 0118 Part 1
/ Erection ofelectrical installations
in underground mines
- General directions
IEC 60529
EN 60529
VDE 0470 Part 1
/ Enclosure protection classes (IP-Code)
- Test devices and procedures
IEC 60352-2
EN 60352-2
/ Solderfree electrical connections;
Crimp connections
- General requirements,
test procedures and application notes
IEC 60079-0
EN 50014
VDE 0170/0171 Part 1
/ Electrical devices for
potentially explosive areas
- General regulations
IEC 60998-2-5
prEN 60998-2-5
/- Sepcial requirements for
junction boxes (connection and/or branching)
for terminals or connecting materials
IEC 60352-3
EN 60352-3
/ Solderfree electrical connections;
Solderfree accessible blade-type connections
- General requirements,
test procedures and application notes
IEC 60999-1
EN 60999-1
VDE 0609 Part 1
/ Connecting materials
-electrical copper conductors-
Safety requirements for
screw terminal locations and
screw-free terminal locations
- General and special requirements
for terminal locations with
conductors from 0.2 mm2 to 35 mm2
IEC 60947-1
EN 60947-1
VDE 0660 Part 100
/ Low-voltage devices
- General regulations
IEC 60352-4
EN 60352-4
/ Solderfree electrical connections;
Solderfree, non-accessible blade-type
connections
- General requirements,
test procedures and application notes
11 IEC 60999-2
EN 60999-2
/- General and special
requirements for terminal locations for
conductors between 35 mm2 and 300 mm2
IEC 60947-7-1
EN 60947-7-1
VDE 0611 Part 1
/- Auxiliary installations;
modular terminals for copper conductors
IEC 60352-5
EN 60352-5
/ Solderfree electrical connections;
press-in connections
- General requirements,
test procedures and application notes
IEC 60998-1
EN 60998-1
E VDE 0613 Part 1
/ Connection materials for household
low-voltage circuits and similar purposes
- General requirements
IEC 60947-7-2
EN 60947-7-2
VDE 0611 Teil 3
/- Auxiliary installations;
Protective conductors modular
terminals for copper conductors
IEC 60352-6
EN 60352-6
/ Solderfree electrical connections;
Penetration techniques
- General requirements,
test procedures and application notes
13 IEC 60998-2-1
EN 60998-2-1
E VDE 0613 Part 2-1
/- Special requirements for
connecting material as independent
devices with screw terminals
IEC 60947-7-3
EN 60947-7-3
VDE 0611 Part 6
/- Auxiliary installations; safety requirements
for safety modular terminals
IEC 60352-7
EN 60352-7
/ Solderfree electrical connections;
Plug connections
- General requirements,
test procedures and application notes
IEC 60998-2-2
EN 60998-2-2
E VDE 0613 Part 2-2
/- Special requirements for
connecting materials as stand-alone
devices with screwless terminals
IEC 61984
EN 61984
VDE 0627
/ Plug-in connectors Safety requirements
and testing
IEC 60998-2-3
EN 60998-2-3
E VDE 0613 Part 2-3
/- Special requirements for
connecting means as stand-alone
devices with blade-type terminals
IEC 60512-1
EN 60512-1
/ Plug-in connectors for electronic
installation – measurung and test
procedures - General
     

 
 
 

WAGO Kontakttechnik GmbH & Co. KG, Hansastrasse 27, D-32423 Minden, Tel ++49/571/887-0, e-mail: info@wago.com