2-conductor terminal blocks

1.5mm2; 2.5mm2; 4mm2; 6mm2; 10mm2; 16mm2
 
 

3-conductor terminal blocks

1.5mm2; 2.5mm2; 4mm2; 6mm2; 10mm2; 16mm2
 
 

4-conductor terminal blocks

1.5mm2; 2.5mm2; 4mm2; 6mm2; 10mm2; 16mm2
 
 

Double deck terminal blocks

Space-saving double deck terminal blocks for 0.25 mm2 up to 2.5 mm2/ 4 mm2 (AWG 22-12) solid and stranded wires
 
 

Triple deck terminal blocks

Space-saving triple deck terminal blocks for 0.25 mm2 up to 2.5 mm2/ 4 mm2 (AWG 22-12) solid and stranded wires
 
 

Double-Deck Diode Terminal Blocks

Double-deck diode terminal blocks, center marking, with 1 N 4007 diode, for DIN 35 rail, front-entry wiring, CAGE CLAMP®S connection, horizontal type, 2002 Series
 
 

Triple-Deck Diode Terminal Blocks

Triple-deck diode terminal blocks, center marking, with 1 N 4007 diode, for DIN 35 rail, front-entry wiring, CAGE CLAMP®S connection, horizontal type, 2002 Series
 
 

Double-Deck LED Terminal Blocks

Double-deck LED terminal blocks, center marking, DC 24V, with red LED, for DIN 35 rail, front-entry wiring, CAGE CLAMP®S connection, horizontal type, 2002 Series
 
 

Triple-Deck LED Terminal Blocks

Triple-deck LED terminal blocks, center marking, DC 24V, with red LED, for DIN 35 rail, front-entry wiring, CAGE CLAMP®S connection, horizontal type, 2002 Series
 
 

Diode Terminal Blocks

Diode terminal blocks, center marking, with 1 N 4007 diode, for DIN 35 rail, front-entry wiring, CAGE CLAMP®S connection, horizontal type, 2001, 2002 and 2004 Series
 
 

Double Potential Through Terminal Blocks

Double potential through terminal blocks, center/side marking, for DIN 35 rail, front-entry wiring, CAGE CLAMP®S connection, horizontal type, 2001 and 2002 Series
 
 

Fused Disconnect Terminal Blocks

  • Fused Disconnect Terminal Block with Pivoting Fuse Holder, 2002 and 2006 Series
  • for Mini-Automative Blade-Style Fuses, 2006 Series
 
 

Fuses Plugs

Fuse plugs for carrier terminal blocks with pull-tab for miniature metric fuses, 2004, 2006 Series
 
 

BaseĀ Terminal Blocks

Base terminal block, center/side marking, for DIN 35 rail, front-entry wiring, CAGE CLAMP®S connection, horizontal type, 2002 and 2006 Series
 
 

Ground (Earth) Conductor Disconnect Terminal Blocks

Ground (earth) conductor disconnect, terminal block with test point, disconnect link, orange, AC/DC 24V, center marking, for DIN 35 rail, front-entry wiring, CAGE CLAMP®S connection, horizontal type, 2006 Series
 
 

Rail-Mount Terminal Blocks for Wiring of Electric Motors

Quadruple-deck rail-mount terminal block, rail-mounted terminal blocks for electric motor wiring, L1 - L2 - L3, without marker carrier, center/side marking, for DIN 35 rail, front-entry wiring, CAGE CLAMP® connection, angled type, 2002 Series
 
 

Pluggable Diode Modules

  • for 2002 Series Carrier Terminal Blocks
  • for 2002 Series Through Terminal Blocks
 

 
 
 

WAGO Kontakttechnik GmbH & Co. KG, Hansastrasse 27, D-32423 Minden, Tel ++49/571/887-0, e-mail: info@wago.com