PCB Connectors
The universal connector system
In the diameter range up to 2.5 mm², the MULTI CONNECTION SYSTEM provides all prerequisites for continuous system wiring.
Applications:
- as PCB Connectors,
- as feed-through plug connector,
- as plug-in connection for flying leads for different types of assembly,
- as plug connectors on rail-mounted terminal blocks.
Advantages:
- Original WAGO CAGE CLAMP® connection for fast, shock-proof and maintenance-free terminal connection. Equipped with a plug and / or female connector, depending on the version.
- Actuating the clamp is done using a normal screwdriver.
- with coding fingers
- Metric or imperial pattern
MULTI CONNECTION SYSTEM MICRO
When space is at a premium on the board: WAGO MULTI CONNECTION SYSTEM MICRO in pin spacing 2.5 mm, 100% protected against mis-mating.
MULTI CONNECTION SYSTEM MINI
Fazed by nothing:
The WAGO MULTI CONNECTION SYSTEM MINI in a heat pump controller. Pin spacings 3.5 mm and 3.81 mm, 100% protected against mis-mating.
MULTI CONNECTOR SYSTEM MIDI
Maintenance-friendly. Pluggable wiring of function modules with the WAGO MULTICONNECTION SYSTEM MIDI on WAGO front-wiring rail-mountable terminal blocks in the door control of a lightrail. Pin spacings 5 mm and 7.5 mm, 100% protected against mis-mating.
MULTI CONNECTION SYSTEM MAXI
"High-current" modules on PCBs, e.g. in drive engineering, converters or power supply units are the perfect application for the new WAGO MULTI CONNECTION SYSTEM MAXI.
MULTI CONNECTOR SYSTEM MIDI standard model
Smart technology: control PCBs for personal respiration systems can be exchanged quickly with the WAGO MULTI CONNECTION SYSTEM. Pin spacings 5 mm, 5.08 mm, 7.5 and 7.62 mm.
MULTI CONNECTION SYSTEM MINI HD
Low voltage range: The 713 Series components from the Mini HD MULTI CONNECTION SYSTEM can be used in compressors, fixed or mobile.


















Little Extras – Large Benefits