The fuse plugs in the Series 2006 for through terminals and protective-conductor terminals enable the protection of control circuits that have pluggable fuse holders on rail-mount terminal blocks, because the function and wiring levels are separated.
The new WAGO ETHERNET MR controller gives communication twice the attention. With its two network interfaces, different networks can be addressed or a redundant network connection can even be formed. All of this at a reasonable price that also makes these functions available in new applications.
The EPSITRON® PRO Power Supply Series from WAGO has been expanded to include power supplies in 12 and 48VDC outputs. Both single- and three-phase power supplies with short extra power via TopBoost and PowerBoost are available for 12, 24 and 48V output voltages.