12/2005
- Solution Provider Meeting at WAGO Kontakttechnik GmbH & Co. KG
- Compact TOPJOB®S modular terminals
- 2- to 10-pole TOPJOB®S plug-in connectors
- WAGO-SPEEDWAY 767 – the new performance class
10/2005
- I/O System supports negative-switching control logic
- Compact Diagnosis Secialists
- Measuring Currents up to 5A Directly
- On a Continuous Reel
- X-COM®-SYSTEM up to 32 A!
06/2005
- Fieldbus Technology Fit for Offshore Applications – and Providing Advantages Ashore
- Assembly without Tools
03/2005
- Integrating AS-Interface into the I/O Node
- Cost-Saving Switching and Distribution
- Double Space Savings
02/2005
- Stepper Motor Control in the Fieldbus Node
- WAGO-I/O-SYSTEM 750 in Laboratory Environment
- Condition Monitoring via Fieldbus
- PCB Connectors for 41A!
- Intelligent Testing: Modular TOPJOB® S Connectors
- Space-Saving Wiring - Compact WAGO TOPJOB® S Rail-Mounted Terminal Blocks
- Time and Cost Saving Building Installation













