I/O-IPC for WAGO-I/O-SYSTEM 750/753
The newest WAGO-I/O-IPC
With the I/O-IPC, WAGO presents a robust automation device based on Linux 2.6 with real-time expansion. The industry hardened DIN rail-mountable PC offers high computing power in the smallest spaces possible.
The established WAGO-I/O-IPC
The IPC is a cost-effective industrial compact PC solution for real time control applications. In spite of its small size, the IPC integrates all standard PC functions, including network and field bus interfaces, or local and remote control applications.
Bluetooth® in Automation
Wireless transmission of ETHERNET protocols. Bluetooth® technology is capable of replacing wired transmission systems wherever they are difficult or even impossible to implement (e.g., in slip ring applications, mobile drive or high-bay storage systems).
WAGO-I/O-IPC, Industrial compact PC
The IPC is a cost-effective industrial compact PC solution for real time control applications. In spite of its small size, the IPC integrates all standard PC functions, including network and field bus interfaces, or local and remote control applications.The small housing is mountable on DIN-Rail (35 mm).
WAGO I/O modules can be directly connected.
Typical markets for IPC applications are the high end machinery industry (e.g., packaging, bottling, textiles, production and metal & wood processing).
Programmable in accordance with IEC 61131-3Programmierbar mit WAGO-I/O-PRO CAA kompatibel zur CoDeSys Automation Alliance.
- Small DIN-Rail PC
- direct connection of WAGO I/O modules
- COM1, 2*LAN, USB, DVI,
- Operating System RT-Linux embedded













