MINI HD - 713 Series
The 713 series components from the Mini HD MULTI CONNECTION SYSTEM can be used in compressors, fixed or mobile: two-row male and female connectors for two times AWG 16 (1.5 mm2) conductors per pole with vibration-proof CAGE CLAMP® connection for the low voltage range.
The female connectors have a center strain relief plate receptacle located between the contact rows. Even with a wired male connector, the operating slots remain accessible and the side markings are easily visible. The connector contacts can be coded, offering 100% protection against mismating and thus safe handling. The female connector is only 16mm wide, which is made possible through the special connector's CAGE CLAMP® design.
Special value was placed on protecting the contact pins. They are accommodated in individual chambers, which means that the male connectors are also touch-proof when they are unplugged (IP20). This measure protects against
mechanical influences; e.g., during the manufacturing process, and is especially useful in harsh environments. At the same time, the male connectors have great stability. For plug connections that must be unplugged often, there is a connector available with an unplugging aid and locking option in the product range. Number of poles: 6 to 36 poles (in even pole numbers)






Mini HD