Advantages

WINSTA® – New benefits for all applications

  • Maximum time savings
  • Utmost flexibility
  • Maximum safety
  • Optimal benefits

Reference projects

WINSTA® is suitable for many application sectors, such as shipbuilding, airports, exhibition building, office buildings, pre-fabricated houses, rail vehicles.

WINSTA® MINI

For really small spaces. Compact 2- and 3-pole plug-in connectors, for sensors/actuators in building installations, lighting and LON bus conductors. Up to 1.5 mm2 up to 16 A

WINSTA® MIDI

For a maximum of options. The standard program for classic installation tasks. Up to 4 mm2 to 25 A

WINSTA® MAXI

For a higher performance. As feeder plug-in connector in WINSTA® distribution boxes. Up to 6 mm2 to 35 A

WINSTA® IDC

For maximum flexibility. With blade-type technology for installations with flat conductors, w/o bus tap-off. Up to 16 mm2 to 76 A

WINSTA® EIB

For the standardised bus. For 2-core bus conductors..

Powerful arguments

Working in building installation means complying with increased technical demands at tight deadlines and budgets. The innovative plug-in connector system WINSTA® by WAGO was developed as answer to these needs.

 

 
 
 

WAGO Kontakttechnik GmbH & Co. KG, Hansastrasse 27, D-32423 Minden, Tel ++49/571/887-0, e-mail: info@wago.com