WAGO Limited

Triton Park, Swift Valley Industrial Estate
RUGBY
Warwickshire
CV21 1SG

 

01788 568008

01788 568050

ukmarketing@wago.com



Registered Office:

Triton Park, Swift Valley Industrial Estate
RUGBY
Warwickshire
CV21 1SG

Registered in England No. 2495884

  •  
 

Multi-talented with high profile, Series 857

With a "true" module width of 6.0 millimeters, the transducer and relay modules of the WAGO Series 857 are the smallest in the industry.

POWER CAGE CLAMP® 285 Series

The Range of Rail Mounted Terminal Blocks for Wire Sizes Ranging from 6 mm² to 95 mm².

WAGO-I/O-SYSTEM 750

WAGO-I/O-SYSTEM 750 makes complete in-the-field wiring of the bus terminal, combination of digital/analogue inputs and outputs with different potentials, capacity and signals possible.

Connecting terminal block: Series 222

Clamps 2, 3 or 5 stripped fine stranded conductors of 0.08mm² to 4mm² or solid or stranded conductors up to 2.5mm², without tools.

WAGO-I/O-SYSTEM 753

The 753 Series modules have pluggable field wiring, a pre-wired connector that plugs into the I/O module fulfils this function. 

WINSTA plug-in connectors

WINSTA® plug and play solutions are becoming more and more important for professional installations.

WAGO-SPEEDWAY 767

Perfection in every detail, WAGO-SPEEDWAY 767 the new performance class for automation without control cabinets.

MINI HD - 713 Series

Low voltage range: The 713 Series components from the Mini HD Multi Connection System are a two-row PCB header and female connector. The connector offers 2 x 1.5mm² connection per pole and is available in 6 to 36 (in even pole numbers).    


 
 
 

WAGO Kontakttechnik GmbH & Co. KG, Hansastrasse 27, D-32423 Minden, Tel ++49/571/887-0, e-mail: info@wago.com