WAGO Limited

Triton Park, Swift Valley Industrial Estate
RUGBY
Warwickshire
CV21 1SG

 

01788 568008

01788 568050

ukmarketing@wago.com



Registered Office:

Triton Park, Swift Valley Industrial Estate
RUGBY
Warwickshire
CV21 1SG

Registered in England No. 2495884

  •  

Multi-talented with high profile, Series 857

With a "true" module width of 6.0 millimeters, the transducer and relay modules of the WAGO Series 857 are the smallest in the industry.

POWER CAGE CLAMP® 285 Series

The range of rail mount terminal blocks for wire sizes 6mm²-95mm² are here with connection at just a turn of a hand.

WAGO-I/O-SYSTEM 750

WAGO-I/O-SYSTEM 750 makes complete in-the-field wiring of the bus terminal, combination of digital/analogue inputs and outputs with different potentials, capacity and signals possible.

Connecting terminal block: Series 222

Clamps 2, 3 or 5 stripped fine stranded conductors of 0.08mm² to 4mm² or solid or stranded conductors up to 2.5mm², without tools.

WAGO-I/O-SYSTEM 753

The 753 Series modules have pluggable field wiring, a pre-wired connector that plugs into the I/O module fulfils this function. 

WINSTA plug-in connectors

WINSTA® plug and play solutions are becoming more and more important for professional installations.

WAGO-SPEEDWAY 767

Perfection in every detail, WAGO-SPEEDWAY 767 the new performance class for automation without control cabinets.

TOPJOB S Double Deck Disconnect Terminal Block

TOPJOB®S Double Deck Terminal Block is 5.2mm wide, Series 2002. They can be used in a control systems and process measurements applications.

 

 
 
 

WAGO Kontakttechnik GmbH & Co. KG, Hansastrasse 27, D-32423 Minden, Tel ++49/571/887-0, e-mail: info@wago.com