WAGO in Europe
The addresses of our WAGO companies and Representatives in Europe.
Austria
WAGO Kontakttechnik Ges.m.b.H.
Laxenburger Straße 244
1230 Wien
+43 1 6150780
+43 1 6150775
info.at@wago.com
Global-Site

Belgium
WAGO Kontakttechnik
Excelsiorlaan 11
1930 Zaventem
+32 2 7179090
+32 2 7179099
info-be@wago.com
http://www.wago.be

Bosnia and Herzegovina
WAGO Kontakttechnik GmbH & Co. KG
Representative Office Sofia Bulgaria
Twardischiki Prohod 21, ap.5
1404 Sofia
+359 2 489 46 10
+359 2 859 21 31
info-BG@wago.com
http://www.wago.com

Bosnia and Herzegovina
SC_Technik doo
Kadić Mahala 47
Bosnia-Herzegovina
+387 35 821815
+387 35 821816
sc_technik@yahoo.de

Bulgaria
WAGO Kontakttechnik GmbH & Co. KG
Representative Office Sofia Bulgaria
Twardischiki Prohod 21, ap.5
1404 Sofia
+359 2 489 46 10
+359 2 859 21 31
info-BG@wago.com
http://www.wago.com

Bulgaria
RIM Project Ltd.
Probuda - 12 A str., et. 7
Sofia
Bulgaria
+359 2 9310666
+359 2 9313839
office@rim-bg.com

Croatia
M.B.A. d.o.o. za trgovinu i zastupanje
Frana Supila 5
51211 Matulji HR
+00385 51 275-736
+00385 51 275-066
mba@ri.htnet.hr
Global-Site

Czech Republic
WAGO Elektro spol. sr. o.
Rozvodova 1116/36
143 00 Praha 4 - Modřany
+420 261 090 143
+420 261 090 144
info.cz@wago.com
http://www.wago.cz

Denmark
WAGO Danmark
Filial of WAGO Kontakttechnik GmbH &Co. KG
Lejrvej 29
3500 Værløse
+45 44 357777
+45 44 357787
salg.dk@wago.com
Global-Site

Estland
Eltarko OÜ
Laki 14 - 502
10621 Tallinn
+372 651 7731
+372 651 7786
andres@eltarko.ee
Global-Site

Finland
WAGO Kontakttechnik GmbH & Co. KG
Filial i Finland
Vellamonkatu 30 B
00550 Helsinki
+358 9 7744 060
+358 9 7744 0660
export@wago.com
Global-Site

France
WAGO CONTACT S.A.
Paris Nord 2
83 Rue des Chardonnerets
B.P. 55065 - Tremblay en France
95947 - ROISSY CDG CEDEX
+33 1 48172590
+33 1 48632520
info-fr@wago.com
http://www.wago.fr

Germany
WAGO Kontakttechnik GmbH & Co. KG
Postfach 28 80 32385 Minden
Hansastrasse 27
32423 Minden
+49 571 887-0
+49 571 887-169
info@wago.com
http://www.wago.de

Great Britain
WAGO Limited
Triton Park, Swift Valley Industrial Estate
RUGBY
Warwickshire, CV21 1SG
+44 1788 568008
+44 1788 568050
uksales@wago.com
Global-Site

Greece
PANAGIOTIS SP. DIMOULAS - BIOMAT
Kritis Str. 26
10439 Athen
+30 210 883 3337
+30 210 883 4436
export@wago.com
Global-Site

Hungary
WAGO Hungá¡ria KFT
Ipari Park, Gyár u. 2
2040 Budapest
+36 23 502-170
+36 23 502-166
info@wago.hu
Global-Site

Iceland
S. Gudjonsson ehf.
Audbrekku 9-11
202 Kopavogur
+354 520-4500
+354 520-4501
export@wago.com
Global-Site

Ireland
Drives & Controls
Unit F4, Riverview Business Park
Nangor Road
Dublin 12
+353 1 4604474
+353 1 4604507
wago@drivesandcontrols.ie
http://www.drivesandcontrols.ie

Italy
WAGO ELETTRONICA SRL
Via Vittoria, 5/b
40068 San Lazzaro di Savena (BO)
+39 051 6272170
+39 051 6272174
info-ita@wago.com
http://www.wago.it

Kosovo
WAGO Kontakttechnik GmbH & Co. KG
Representative Office Sofia Bulgaria
Twardischiki Prohod 21, ap.5
1404 Sofia
+359 2 489 46 10
+359 2 859 21 31
info-BG@wago.com

Latvia
INSTABALT LATVIA SIA
Vestienas iela 6
Rīga, LV-1035
+371 790 1188
+371 790 1180
info@instabalt.lv
http://www.instabalt.lv

Lithuania
INSTABALT LIT UAB
Savanorių 187
Vilnius, 2053
+370 52 322 295
+370 52 322 247
info@instabalt.lt
http://www.instabalt.lv

Luxembourg
WAGO Kontakttechnik
Excelsiorlaan 11
1930 Zaventem
+32 2 7179090
+32 2 7179099
info.be@wago.com
http://www.wago.com/start/start.htm

Macedonia
WAGO Kontakttechnik GmbH & Co. KG
Representative Office Sofia Bulgaria
Twardischiki Prohod 21, ap.5
1404 Sofia
+359 2 489 46 10
+359 2 859 21 31
info-BG@wago.com
http://www.wago.com

Netherlands
WAGO Nederland
van Leeuwenhoekstraat 20-1
3846 CB Harderwijk
+31 341 439039
+31 341 439030
info-nl@wago.com
Global-Site

Norway
WAGO Norge NUF
Jerikoveien 20
1067 Oslo
+47 22 30 94 50
+47 22 30 94 51
info.no@wago.com
http://www.wago.no

Poland
WAGO ELWAG sp. z o. o.
ul. Piękna 58 a
50-506 Wrocław
+48 71 3604670 78
+48 71 3604699
wago.elwag@wago.com
http://www.wago.pl

Portugal
MORGADO & CA. LDA - SEDE
Estrada Exterior da
Circunvalação 3558/3560
Apartado 1057
4435 Rio Tinto
+351 22 9770600
+351 22 9770699
export@wago.com
Global-Site

Romania
WAGO Kontakttechnik GmbH & Co. KG
WAGO Representative Office Bucharest
Str. Nicolae G. Caramfil Nr. 26, Bl. 1D, Et. 3, Ap. 7, Sect. 1
Bucuresti
Romania
+40-(0)31 421 85 68
+40-(0)21 232 02 31
titus.reus@wago.com
http://www.wago.com

Romania
VDR & Servicii srl
Str. Valeriu Branişte, nr. 60, ap.1, sector 3
Romania
+40 21 3225074/76
+40 21 3225075
office@componente-automatizari.ro
www.componente-automatizari.ro

Romania
SC Civitronic SRL
Str. Prof. Gh. Longinescu Nr. 7
Timisoara, Romania
+40 356 710 600
+40 356 814 343
sales@civitronic.ro

Russia
OOO Wago Kontakt Rus
Gostinichny proezd 4B
127106 Moscow
Russia
+7 495 9874790
+7 495 9874791
info.ru@wago.com
http://www.wago.ru

Serbia
WAGO Kontakttechnik GmbH & Co. KG
Representative Office Sofia Bulgaria
1404 Sofia
+359 2 489 46 10
+359 2 859 21 31
info-BG@wago.com
http://www.wago.com

Serbia
AVALON Partners D.O.O.
Str. Nemanjina 4/XII
11000 Belgrade / Serbia
+381 11 268 53 11
+381 11 268 41 78
Tel/Fax: 65 AVALONP
office@avalon.co.yu
www.avalon.co.yu

Slovakia
WAGO Elektrik spol.s r. o
Odborárska 52
83102 Bratislava
+421 2 44458301
+421 2 44458301
export@wago.com
Global-Site

Spain
DICOMAT S.L.
Avda. de la Industria, 36
Apartado Correos, 1.178
28108-Alcobendas (Madrid)
+34 91 6621362
+34 91 6610089
info@dicomat.com
http://www.dicomat.com

Sweden
WAGO Sverige
WAGO Kontakttechnik GmbH
Tyskland Filial
Box 639, 17527 Järfälla
Datavägen 9 A, 17543 Järfälla
+46 858410680
+46 858410699
info.se@wago.com
http://www.wago.se/

Switzerland
WAGO CONTACT SA
Rte. de I Industrie 19
Case Postale 168
1564 Domdidier
+41/26 676 75 86 (Tel. deutsch)
+41/26 676 75 01
info.switzerland@wago.com
http://www.wago.ch

Turkey
WAGO Elektronik Sanayi ve Ticaret Ltd. Şti.
Barbaros Mahallesi Mimar Sinan Caddesi No 169
34746 Yenisahra - Kadıköy Istanbul
Turkey
+90 216 472 1133
+90 216 472 9910
info.tr@wago.com




