WAGO Kontakttechnik GmbH & Co. KG

Hansastr. 27
32423 Minden

Postfach 28 80
32385 Minden

+49 571-887-0

+49 571 887-169

info@wago.com

  •  

 

WINSTA® - connectors for building installation

The better choice for perfect building installation.

POWER CAGE CLAMP® - The Full Range of High Current Terminal Blocks

The Range of Rail Mounted Terminal Blocks for Wire Sizes Ranging from 6 mm² to 95 mm².

WAGO-I/O-SYSTEM 750

Modular System. The WAGO-I/O-SYSTEM 750 is the smallest, modular, fieldbus-independent I/O system for decentralized automation.

JUMPFLEX Series 857

The perfect match of housing and electronics is the key factor for a highly successful device. This is exactly what has been achieved by WAGO with the transducers and relay modules of the Series 857.

KNX

KNX/EIB in the WAGO-I/O-SYSTEM. Breakthrough to more performance.

TOPJOB®S 2- and 4-conductor disconnect terminals

5.2.mm wide disconnect terminals, Series 2002, for the application in control systems, process metrology and transducer circuits.


 
 
 

WAGO Kontakttechnik GmbH & Co. KG, Hansastrasse 27, D-32423 Minden, Tel ++49/571/887-0, e-mail: info@wago.com