Female plugs in the Series 2022 can be ordered immediately as pre-assembled or for self-assembly. The modularity enables the plugs to be customized for applications requiring varying pole numbers (e.g., when designing prototypes).
Starting at the beginning of this year, there are five additional IP67 modules available for SPEEDWAY. Initially, the I/O system in IP67 will contain an analog input module for thermocouples with cold-junction compensation. In addition, SPEEDWAY will be expanded to include two low-side switching, digital input and output modules.
The fuse plugs in the Series 2006 for through terminals and protective-conductor terminals enable the protection of control circuits that have pluggable fuse holders on rail-mount terminal blocks, because the function and wiring levels are separated.
For large machines and equipment requiring large amounts of input and output signals, the demand for economical and error-free wiring on both field and control levels is growing disproportionately. The new 8-way adapter for transducers and relay modules from the JUMPFLEX series provides a fast, safe and cost-efficient solution.