Caution: Explosive!
Universal genius – even under adverse conditions

Flexibility has a name:
WAGO-I/O-SYSTEM 750

More than 500 I/O modules, 60 controllers and 40 fieldbus couplers – that is the WAGO-I/O-SYSTEM 750. No automation system is so flexible, offers so many variants and can be adapted individually to the project – despite ambient conditions: The WAGO-I/O-SYSTEM has international approvals for the process and marina industry, e.g., ATEX, IECEx and UL ANSI/ISA, for worldwide use even in stricter operating conditions in potentially hazardous environments (dust, gas and mining). The WAGO-I/O-SYSTEM has reliably served in oil rigs and coal mines for years.

Have any questions? Talk with our experts!

Things to Know

Modular, scalable, open – the WAGO automation portfolio for the process industry

Made to bring intelligence to the field and for easy integration of the field level, including hazardous areas. WAGO explosion protection is approved for integration of Ex ia signals and for use in Zone 2/22, as well as for mining. Our portfolio is also ready for worldwide use thanks to extensive approvals, including DNV-GL, ABS, INMETRO.

×
+ Flow Measurement (HART): 4 … 20 mA

Flow Measurement (HART): 4 … 20 mA

Zone 2

WAGO's HART AI Modules allow up to four auxiliary variables to be read in parallel, such as temperature and viscosity in addition to mass flow..

» More details
+ Rupture Disc with Pressure Switch per NAMUR

Rupture Disc with Pressure Switch per NAMUR

Zone 1

From rupture disc feedback to valve limit switches, WAGO's compact 8-Channel Input Modules per NAMUR recommendation are the right choice for every application.

» More details
+ Level Measurement: 4 … 20 mA

Level Measurement: 4 … 20 mA

Zone 2

Simple, safe and compact – whether it's a level, temperature or pressure transmitter: The AI Modules (4 … 20 mA) are the backbone of WAGO's extremely compact and versatile remote I/O-System.

» More details
+ Control Valve: 4 … 20 mA

Control Valve: 4 … 20 mA

Zone 1

Specify the position – control valves and related I/P converters can be easily controlled via WAGO's intrinsically safe analog output modules (4 … 20 mA).

» More details
+ Evaluation of the oval gear meter via Counter Module Zone 1

Evaluation of the oval gear meter via Counter Module Zone 1

Zone 1

The pulse outputs of oval gear meters can be easily connected and evaluated via WAGO's intrinsically safe Meter Modules per DIN EN 60947-5-6 (NAMUR).

» More details
+ Power Supplies

Power Supplies

Zone 2

The perfect addition to WAGO's remote I/O-System for use in Zone 2 (Class 1, Div. 2): WAGO's EPSITRON® ECO Power line of power supplies, including 2.5, 5 and 10 A models.

» More details
+ Pt100 Resistance Thermometer

Pt100 Resistance Thermometer

Zone 2

Integrate both thermocouples and resistance sensors directly via WAGO's intrinsically safe analog input modules in low-interference environments – no head transmitter required.

» More details
+ Valve Interface

Valve Interface

Zone 1

Control valves via WAGO's intrinsically safe and short-circuit proof digital output modules for solenoid valve control and benefit from the advantages of modern fieldbus technology.

» More details

Customer Applications

Feige Filling

OOO SSTEnergomontazh

Wastewater plants

Customer Applications

Modular and Standardized Field Level Integration – from Zone 1

Filling above-level, sub-level or below bunghole – this is what you hear when experts talk about drum filling technology. Feige FILLING GmbH – headquartered in Bad Oldesloe, Germany – is an international leader of filling machines for liquid and pasty products. The manufacturer, located in the Northern German state of Schleswig-Holstein, develops Ex-proof solutions for ATEX Category 1 because their filling machines mainly operate in hazardous areas. To meet these requirements, Feige FILLING relies on the universal WAGO-I/O-SYSTEM 750 at the I/O level.

Reference Report

Das WAGO-I/O-SYSTEM verfügt über die gängigen Schiffbauzulassungen für den Offshore-Einsatz, wie DNV*GL oder ABS, und behauptet sich ebenso in explosionsgefährdeten Bereichen (Staub, Gas und Bergbau). Von der Bohrinsel bis zum Kohlenflöz ist das WAGO-I/O-SYSTEM seit Jahren zuverlässig im Einsatz.

Passt! Einfach! Da das System für den Einsatz im explosionsgefährdeten Bereich zugelassen ist lassen sich die Ex-i-Module mit den Standardmodulen ganz einfach kombinieren. Das sorgt für viel Flexibilität bei der Gestaltung des Automatisierungskonzept.

Keep up with the flow

New Level of Automation for Electrical Trace Heating Systems in Pipelines

The Russian company OOO SSTEnergomontazh intended to substantially increase the degree of automation of its electrical trace heating systems for pipelines to offer customer-tailored solutions and keep pace with the trend toward greater automation in the oil and gas industry. Using explosion-proof components from WAGO, the company succeeded in doing this easily and economically.

Reference Report

SmartData sorgt für einen durchgängigen Wertschöpfungsprozess

WAGO erlaubt das mit dem Produktkonfigurator SmartDesigner: Kunden greifen in ihrer gewohnten Umgebung über den Internetbrowser auf die Systeme in Minden zu, projektieren Hutschienen mit Reihenklemmen, Interfacebausteinen und Automatisierungskomponenten, übergeben diese an WAGO und erhalten neben dem vorkonfektionierten Produkt alle relevanten Produkt- und Prozessdaten zur Dokumentation.

Lernen Sie auf unserem Messestand den Produktkonfigurator SmartDesigner kennen und testen Sie selbst, wie problemlos die Datenübergabe zwischen Ihrem und unseren Systemen möglich ist.

  • Schnittstellen zu diversen Planungsprogrammen
  • Planung der Klemmleiste online in 3D
  • Bereitstellung von CAE Makros und CAD Daten
  • Automatische Plausibilitätsprüfung
  • Integrierte Dokumentation und Beschriftung

Easily change the Zone with the WAGO-I/O-SYSTEM

Explosion Protection for Wastewater Plants

Several specialized and general regulations complicate the construction and operation of a technical wastewater plant and make it anything but trivial. Planners and operators can significantly lower their expenditures by selecting an intelligent control system that supports standard and special applications equally.

Reference Report

Our Experts

×

Principles of Explosion Protection

Our expert is happy to advise you!
Please fill out the form or give us a call.

Have any questions?
Please call us.
Tel.: +49 571-887-49509

Downloads

Calculation Tool Verification / Proof of intrinsic saftey
Download (XLSM, 4.2 MB)
Process engineering brochure
Download (PDF)
WAGOdirect process 1/2016
Download (PDF)
Ex Poster
Download (PDF)