The WAGOBOX®PRO

A multipurpose electrical junction enclosure that has been designed for use with WAGO 221 4mm series connectors. The WAGOBOX®PRO is quick, safe, easy to fit and maintenance free when installed correctly, providing up to 21 conductors in various configurations.

Benefits

  • One box for all 221 series 4mm² connectors
  • Fits up to 3 Inline connectors or any combination of 221 side entry up to 15 conductors
  • Suitable for 1, 1.5 & 2.5mm Twin & Earth
  • Facility to accept 2 x flex up to 10mm diameter
  • Made from self extinguishing Polypropylene
  • No special tools required
  • Maintenance Free to BS5733

Operating Instructions

Step One

Place connector against the front edge and push down on the rear of the connector, until clicked into place.

Step Two

Push flat cables up to 2.5mm2 into the cut out slots

WBP-operation-2.jpg

Step Three

Drill a hole at the end of the marker point for round cables up to 10mm diameter. Then add the cable tie for strain relief.

WBP-operation-3.jpg

Step Four

Close the lid and add a cable tie to ensure maintenance free compliance with BS5733.

WBP-operation-4.jpg

Shop the WAGOBOX®PRO