[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"2004-1303","name":"3-conductor through terminal block; 4 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 4,00 mm²; red","url":"/rail-mount-terminal-blocks/3-conductor-through-terminal-block/p/2004-1303","description":"<h2>Through terminal block, 2004 Series, operating tool</h2><br/><br/>This through terminal block (item number 2004-1303) is designed for quick and simple connections. Whether for use in industry or building installations, our rail-mount through terminal blocks make it easy to quickly and securely connect electrical conductors. They’re perfect for either classic through-wiring or distributing potential, depending on the variant. This through rail-mount terminal block has a rated voltage of 800 V and can handle currents up to 32 A. Ensure that the strip lengths are between 11 mm and 13 mm when connecting conductors to this through terminal block. This product features conductor terminals and utilizes Push-in CAGE CLAMP®. Push-in CAGE CLAMP® technology provides a universal connection solution for all conductor types. It allows both solid and fine-stranded conductors with ferrules to be inserted directly into the clamping point without the need for tools. The item's dimensions are 6.2 x 65.5 x 39.5 mm (width x height x depth). Depending on the type of conductor, this through terminal block is suitable for conductor cross sections ranging from 0.5 mm² to 6 mm². It comes with one level and three clamping points for connecting a single potential. The red housing is made of polyamide (PA66) for insulation. This through rail-mount terminal block is operated with an operating tool. Our TOPJOB® S rail-mount terminal blocks offer more than just secure electrical connections in all kinds of industrial applications and modern building installations. They also offer the perfect actuation variant for every application: lever, push-button, or operating slot. These through rail-mount terminal blocks are mounted using DIN-35 rails.. The front-entry wiring means you can connect copper conductors. The two jumper slots enable potential distribution to other clamping points. This product is designed for specific Ex applications (please refer to the product datasheet).<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w1NzA0OTF8aW1hZ2UvanBlZ3xhREJoTDJobU5DOHhOVEE0TURjM016Z3hNakkxTkF8NGZkNjBlODkwZTllM2M3MjIwMTdkNDM0NjI0NTlkODQ1NjA4ZDgyNTlkNGU5Nzk0MjcwNTVjN2FlNTIwMTQ4NQ","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"020000320002be9a000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-020000320002be9a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDI2MjF8aW1hZ2UvanBlZ3xhR0ZoTDJnNU55OHhOVEE0TURjM05EUXpORGcwTmk4eU1EQXdYekF5TURBd01ETXlNREF3TW1KbE9XRXdNREF4TURCaU5sOUVSUzVxY0djfGY4MTRhNzg5ZTk3YTAxNDJiMGZkYjNkMjFmMGRjY2M3YzVhNTQ1M2NmNjAxZThjMjY2ODdhYzQxMzAxMjc2YWI","altText":"2000_020000320002be9a000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000320002be9a000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-020000320002be9a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDI2MjF8aW1hZ2UvanBlZ3xhR0ZoTDJnNU55OHhOVEE0TURjM05EUXpORGcwTmk4eU1EQXdYekF5TURBd01ETXlNREF3TW1KbE9XRXdNREF4TURCaU5sOUVSUzVxY0djfGY4MTRhNzg5ZTk3YTAxNDJiMGZkYjNkMjFmMGRjY2M3YzVhNTQ1M2NmNjAxZThjMjY2ODdhYzQxMzAxMjc2YWI","altText":"2000_020000320002be9a000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000320002be9a000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-020000320002be9a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDI2MjF8aW1hZ2UvanBlZ3xhR0ZoTDJnNU55OHhOVEE0TURjM05EUXpORGcwTmk4eU1EQXdYekF5TURBd01ETXlNREF3TW1KbE9XRXdNREF4TURCaU5sOUVSUzVxY0djfGY4MTRhNzg5ZTk3YTAxNDJiMGZkYjNkMjFmMGRjY2M3YzVhNTQ1M2NmNjAxZThjMjY2ODdhYzQxMzAxMjc2YWI","altText":"2000_020000320002be9a000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000320002be9a000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-020000320002be9a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDI2MjF8aW1hZ2UvanBlZ3xhR0ZoTDJnNU55OHhOVEE0TURjM05EUXpORGcwTmk4eU1EQXdYekF5TURBd01ETXlNREF3TW1KbE9XRXdNREF4TURCaU5sOUVSUzVxY0djfGY4MTRhNzg5ZTk3YTAxNDJiMGZkYjNkMjFmMGRjY2M3YzVhNTQ1M2NmNjAxZThjMjY2ODdhYzQxMzAxMjc2YWI","altText":"2000_020000320002be9a000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000320002be9a000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-020000320002be9a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDI2MjF8aW1hZ2UvanBlZ3xhRFF4TDJnNU5DOHhOVEE0TURjM05EVXpNekUxTUM4eE5EUXdYekF5TURBd01ETXlNREF3TW1KbE9XRXdNREF4TURCaU5sOUVSUzVxY0djfDg5ZGM0MDc5OTlhZTQ4NjllYWY0NjE1Y2FiMmUzN2VhZmU5NzM1OTNlNTRjNWNlYjkyNzRlNzc5NzVkZTY1ZDM","altText":"1440_020000320002be9a000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_020000320002be9a000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-020000320002be9a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDI2MjF8aW1hZ2UvanBlZ3xhRGd5TDJnNU1DOHhOVEE0TURjM05EWTJOREl5TWk4eE1qZ3dYekF5TURBd01ETXlNREF3TW1KbE9XRXdNREF4TURCaU5sOUVSUzVxY0djfDkxYmY0MzYwY2U1OGU5ZWJiODIzZDg2NmM4MjAzNWRmNzc3M2RlZjY5MDlhMTNmZWY5NzcyN2U0YzQwMTE2OTU","altText":"1280_020000320002be9a000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_020000320002be9a000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-020000320002be9a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NzUxOHxpbWFnZS9qcGVnfGFHTXpMMmc0WXk4eE5UQTRNRGMzTkRjNU5USTVOQzh4TURJMFh6QXlNREF3TURNeU1EQXdNbUpsT1dFd01EQXhNREJpTmw5RVJTNXFjR2N8YWUxNzE2MWFmYTBiNWNmYTZhYzNmYjc4YWI5ODlmMzkyMjljOTY2OTRiMmNkZThkNmU4OGEwOGNjYmJmZTk4Mg","altText":"1024_020000320002be9a000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_020000320002be9a000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-020000320002be9a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MzM5N3xpbWFnZS9qcGVnfGFHWXpMMmc0TlM4eE5UQTRNRGMzTkRrNU1Ua3dNaTgzTmpoZk1ESXdNREF3TXpJd01EQXlZbVU1WVRBd01ERXdNR0kyWDBSRkxtcHdad3xhNGUwNTBiYWY2ZDBkMjM2NTc5ZjUxNmQ0MDA5ZjBiNDEzNTc0NzM0ZDYxMDUzZjQ3ZDJiMzliNGZhNDQxZjhl","altText":"768_020000320002be9a000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_020000320002be9a000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-020000320002be9a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTM5NHxpbWFnZS9qcGVnfGFEaGhMMmd6Tnk4eE5UQTRNRGMzTlRFNE9EVXhNQzgwT0RCZk1ESXdNREF3TXpJd01EQXlZbVU1WVRBd01ERXdNR0kyWDBSRkxtcHdad3w1NTc2MDE5NDJiZTJiYjljODE2NDdlNDQyZDQzNjhmYjE0OGM5YzMxYmFiZTUzOTI2NTE2NTczZThjYzlmYmVm","altText":"480_020000320002be9a000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_020000320002be9a000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-020000320002be9a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDIyfGltYWdlL2pwZWd8YUdJNUwyZ3pNQzh4TlRBNE1EYzNOVE00TlRFeE9DOHlNREJmTURJd01EQXdNekl3TURBeVltVTVZVEF3TURFd01HSTJYMFJGTG1wd1p3fGZhYTJmZTY3YjRiZmU2ZmY0NGZkZjIwOTNiMzA2MDhjOTM3MDc2ZDIwM2ZlZTU1MzZjYTI3YzAzZDY0ZjhlOWQ","altText":"200_020000320002be9a000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_020000320002be9a000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-020000320002be9a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDIyfGltYWdlL2pwZWd8YUdJNUwyZ3pNQzh4TlRBNE1EYzNOVE00TlRFeE9DOHlNREJmTURJd01EQXdNekl3TURBeVltVTVZVEF3TURFd01HSTJYMFJGTG1wd1p3fGZhYTJmZTY3YjRiZmU2ZmY0NGZkZjIwOTNiMzA2MDhjOTM3MDc2ZDIwM2ZlZTU1MzZjYTI3YzAzZDY0ZjhlOWQ","altText":"200_020000320002be9a000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_020000320002be9a000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-020000320002be9a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDIyfGltYWdlL2pwZWd8YUdJNUwyZ3pNQzh4TlRBNE1EYzNOVE00TlRFeE9DOHlNREJmTURJd01EQXdNekl3TURBeVltVTVZVEF3TURFd01HSTJYMFJGTG1wd1p3fGZhYTJmZTY3YjRiZmU2ZmY0NGZkZjIwOTNiMzA2MDhjOTM3MDc2ZDIwM2ZlZTU1MzZjYTI3YzAzZDY0ZjhlOWQ","altText":"200_020000320002be9a000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_020000320002be9a000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-020000320002be9a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0Njc5fGltYWdlL2pwZWd8YURZd0wyZ3laUzh4TlRBNE1EYzNOakEwTURRM09DOHhNakJmTURJd01EQXdNekl3TURBeVltVTVZVEF3TURFd01HSTJYMFJGTG1wd1p3fDU2MzI2ODY5ODk3YzdiZmVjODE1YWQ2MzljOGI5ZjBmZWQ2NmI2ZGVkZmIxYjkzMzlkZDk1MGNhMTMyZGYxZTE","altText":"120_020000320002be9a000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_020000320002be9a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000320002be9a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDI2MjF8aW1hZ2UvanBlZ3xhR0ZoTDJnNU55OHhOVEE0TURjM05EUXpORGcwTmk4eU1EQXdYekF5TURBd01ETXlNREF3TW1KbE9XRXdNREF4TURCaU5sOUVSUzVxY0djfGY4MTRhNzg5ZTk3YTAxNDJiMGZkYjNkMjFmMGRjY2M3YzVhNTQ1M2NmNjAxZThjMjY2ODdhYzQxMzAxMjc2YWI","altText":"2000_020000320002be9a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000320002be9a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000320002be9a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDI2MjF8aW1hZ2UvanBlZ3xhR0ZoTDJnNU55OHhOVEE0TURjM05EUXpORGcwTmk4eU1EQXdYekF5TURBd01ETXlNREF3TW1KbE9XRXdNREF4TURCaU5sOUVSUzVxY0djfGY4MTRhNzg5ZTk3YTAxNDJiMGZkYjNkMjFmMGRjY2M3YzVhNTQ1M2NmNjAxZThjMjY2ODdhYzQxMzAxMjc2YWI","altText":"2000_020000320002be9a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000320002be9a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000320002be9a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDI2MjF8aW1hZ2UvanBlZ3xhR0ZoTDJnNU55OHhOVEE0TURjM05EUXpORGcwTmk4eU1EQXdYekF5TURBd01ETXlNREF3TW1KbE9XRXdNREF4TURCaU5sOUVSUzVxY0djfGY4MTRhNzg5ZTk3YTAxNDJiMGZkYjNkMjFmMGRjY2M3YzVhNTQ1M2NmNjAxZThjMjY2ODdhYzQxMzAxMjc2YWI","altText":"2000_020000320002be9a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000320002be9a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000320002be9a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDIyfGltYWdlL2pwZWd8YUdJNUwyZ3pNQzh4TlRBNE1EYzNOVE00TlRFeE9DOHlNREJmTURJd01EQXdNekl3TURBeVltVTVZVEF3TURFd01HSTJYMFJGTG1wd1p3fGZhYTJmZTY3YjRiZmU2ZmY0NGZkZjIwOTNiMzA2MDhjOTM3MDc2ZDIwM2ZlZTU1MzZjYTI3YzAzZDY0ZjhlOWQ","altText":"200_020000320002be9a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000320002be9a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000320002be9a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDIyfGltYWdlL2pwZWd8YUdJNUwyZ3pNQzh4TlRBNE1EYzNOVE00TlRFeE9DOHlNREJmTURJd01EQXdNekl3TURBeVltVTVZVEF3TURFd01HSTJYMFJGTG1wd1p3fGZhYTJmZTY3YjRiZmU2ZmY0NGZkZjIwOTNiMzA2MDhjOTM3MDc2ZDIwM2ZlZTU1MzZjYTI3YzAzZDY0ZjhlOWQ","altText":"200_020000320002be9a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000320002be9a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000320002be9a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDI2MjF8aW1hZ2UvanBlZ3xhR0ZoTDJnNU55OHhOVEE0TURjM05EUXpORGcwTmk4eU1EQXdYekF5TURBd01ETXlNREF3TW1KbE9XRXdNREF4TURCaU5sOUVSUzVxY0djfGY4MTRhNzg5ZTk3YTAxNDJiMGZkYjNkMjFmMGRjY2M3YzVhNTQ1M2NmNjAxZThjMjY2ODdhYzQxMzAxMjc2YWI","altText":"2000_020000320002be9a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000320002be9a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000320002be9a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDI2MjF8aW1hZ2UvanBlZ3xhRFF4TDJnNU5DOHhOVEE0TURjM05EVXpNekUxTUM4eE5EUXdYekF5TURBd01ETXlNREF3TW1KbE9XRXdNREF4TURCaU5sOUVSUzVxY0djfDg5ZGM0MDc5OTlhZTQ4NjllYWY0NjE1Y2FiMmUzN2VhZmU5NzM1OTNlNTRjNWNlYjkyNzRlNzc5NzVkZTY1ZDM","altText":"1440_020000320002be9a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_020000320002be9a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000320002be9a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDI2MjF8aW1hZ2UvanBlZ3xhRGd5TDJnNU1DOHhOVEE0TURjM05EWTJOREl5TWk4eE1qZ3dYekF5TURBd01ETXlNREF3TW1KbE9XRXdNREF4TURCaU5sOUVSUzVxY0djfDkxYmY0MzYwY2U1OGU5ZWJiODIzZDg2NmM4MjAzNWRmNzc3M2RlZjY5MDlhMTNmZWY5NzcyN2U0YzQwMTE2OTU","altText":"1280_020000320002be9a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_020000320002be9a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000320002be9a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NzUxOHxpbWFnZS9qcGVnfGFHTXpMMmc0WXk4eE5UQTRNRGMzTkRjNU5USTVOQzh4TURJMFh6QXlNREF3TURNeU1EQXdNbUpsT1dFd01EQXhNREJpTmw5RVJTNXFjR2N8YWUxNzE2MWFmYTBiNWNmYTZhYzNmYjc4YWI5ODlmMzkyMjljOTY2OTRiMmNkZThkNmU4OGEwOGNjYmJmZTk4Mg","altText":"1024_020000320002be9a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_020000320002be9a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000320002be9a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MzM5N3xpbWFnZS9qcGVnfGFHWXpMMmc0TlM4eE5UQTRNRGMzTkRrNU1Ua3dNaTgzTmpoZk1ESXdNREF3TXpJd01EQXlZbVU1WVRBd01ERXdNR0kyWDBSRkxtcHdad3xhNGUwNTBiYWY2ZDBkMjM2NTc5ZjUxNmQ0MDA5ZjBiNDEzNTc0NzM0ZDYxMDUzZjQ3ZDJiMzliNGZhNDQxZjhl","altText":"768_020000320002be9a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_020000320002be9a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000320002be9a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTM5NHxpbWFnZS9qcGVnfGFEaGhMMmd6Tnk4eE5UQTRNRGMzTlRFNE9EVXhNQzgwT0RCZk1ESXdNREF3TXpJd01EQXlZbVU1WVRBd01ERXdNR0kyWDBSRkxtcHdad3w1NTc2MDE5NDJiZTJiYjljODE2NDdlNDQyZDQzNjhmYjE0OGM5YzMxYmFiZTUzOTI2NTE2NTczZThjYzlmYmVm","altText":"480_020000320002be9a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_020000320002be9a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000320002be9a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDIyfGltYWdlL2pwZWd8YUdJNUwyZ3pNQzh4TlRBNE1EYzNOVE00TlRFeE9DOHlNREJmTURJd01EQXdNekl3TURBeVltVTVZVEF3TURFd01HSTJYMFJGTG1wd1p3fGZhYTJmZTY3YjRiZmU2ZmY0NGZkZjIwOTNiMzA2MDhjOTM3MDc2ZDIwM2ZlZTU1MzZjYTI3YzAzZDY0ZjhlOWQ","altText":"200_020000320002be9a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000320002be9a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000320002be9a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0Njc5fGltYWdlL2pwZWd8YURZd0wyZ3laUzh4TlRBNE1EYzNOakEwTURRM09DOHhNakJmTURJd01EQXdNekl3TURBeVltVTVZVEF3TURFd01HSTJYMFJGTG1wd1p3fDU2MzI2ODY5ODk3YzdiZmVjODE1YWQ2MzljOGI5ZjBmZWQ2NmI2ZGVkZmIxYjkzMzlkZDk1MGNhMTMyZGYxZTE","altText":"120_020000320002be9a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_020000320002be9a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w1NzA0OTF8aW1hZ2UvanBlZ3xhREJoTDJobU5DOHhOVEE0TURjM016Z3hNakkxTkF8NGZkNjBlODkwZTllM2M3MjIwMTdkNDM0NjI0NTlkODQ1NjA4ZDgyNTlkNGU5Nzk0MjcwNTVjN2FlNTIwMTQ4NQ","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"020000320002be9a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000320002fa7a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDM0MHxpbWFnZS9qcGVnfGFEWmpMMmcxTlM4eE5UQTRNREl4TXpRME5qWTROaTh5TURBd1h6QXlNREF3TURNeU1EQXdNbVpoTjJFd01EQXhNREJpTmw5RVJTNXFjR2N8MzkxYTVhOGRlMjBkYWVjN2YxY2FiMTM5NTU3MTZiNjgxZDYzYTZmMzljZTU4OTlkNWQyM2I1ZDBmODkzMmQ5Mg","altText":"2000_020000320002fa7a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_020000320002fa7a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000320002fa7a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDM0MHxpbWFnZS9qcGVnfGFEWmpMMmcxTlM4eE5UQTRNREl4TXpRME5qWTROaTh5TURBd1h6QXlNREF3TURNeU1EQXdNbVpoTjJFd01EQXhNREJpTmw5RVJTNXFjR2N8MzkxYTVhOGRlMjBkYWVjN2YxY2FiMTM5NTU3MTZiNjgxZDYzYTZmMzljZTU4OTlkNWQyM2I1ZDBmODkzMmQ5Mg","altText":"2000_020000320002fa7a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_020000320002fa7a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000320002fa7a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDM0MHxpbWFnZS9qcGVnfGFEWmpMMmcxTlM4eE5UQTRNREl4TXpRME5qWTROaTh5TURBd1h6QXlNREF3TURNeU1EQXdNbVpoTjJFd01EQXhNREJpTmw5RVJTNXFjR2N8MzkxYTVhOGRlMjBkYWVjN2YxY2FiMTM5NTU3MTZiNjgxZDYzYTZmMzljZTU4OTlkNWQyM2I1ZDBmODkzMmQ5Mg","altText":"2000_020000320002fa7a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_020000320002fa7a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000320002fa7a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTMwfGltYWdlL2pwZWd8YUdNMUwyaGlaaTh4TlRBNE1ESXhORFE1TlRJMk1pOHlNREJmTURJd01EQXdNekl3TURBeVptRTNZVEF3TURFd01HSTJYMFJGTG1wd1p3fGE2ZjFkYTU5OGNkMzQ4ZDg1ZDZkMGE2NGJkMzBjMzg1MDRjNTk0MDA1OTA4NTE2MTZjMWNiMzg4NmFhYTI1MTM","altText":"200_020000320002fa7a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_020000320002fa7a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000320002fa7a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTMwfGltYWdlL2pwZWd8YUdNMUwyaGlaaTh4TlRBNE1ESXhORFE1TlRJMk1pOHlNREJmTURJd01EQXdNekl3TURBeVptRTNZVEF3TURFd01HSTJYMFJGTG1wd1p3fGE2ZjFkYTU5OGNkMzQ4ZDg1ZDZkMGE2NGJkMzBjMzg1MDRjNTk0MDA1OTA4NTE2MTZjMWNiMzg4NmFhYTI1MTM","altText":"200_020000320002fa7a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_020000320002fa7a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000320002fa7a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDM0MHxpbWFnZS9qcGVnfGFEWmpMMmcxTlM4eE5UQTRNREl4TXpRME5qWTROaTh5TURBd1h6QXlNREF3TURNeU1EQXdNbVpoTjJFd01EQXhNREJpTmw5RVJTNXFjR2N8MzkxYTVhOGRlMjBkYWVjN2YxY2FiMTM5NTU3MTZiNjgxZDYzYTZmMzljZTU4OTlkNWQyM2I1ZDBmODkzMmQ5Mg","altText":"2000_020000320002fa7a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_020000320002fa7a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000320002fa7a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDM0MHxpbWFnZS9qcGVnfGFESmpMMmcxT1M4eE5UQTRNREl4TXpVM056YzFPQzh4TkRRd1h6QXlNREF3TURNeU1EQXdNbVpoTjJFd01EQXhNREJpTmw5RVJTNXFjR2N8YzE0NjEyYTRiNjEwMjNkZDM3MWM1MTk2YWRiMTc1NDRhMmE1NWJjZjNhMWU2NTk0OTUzMDM1YzYyOTc2ZWViOA","altText":"1440_020000320002fa7a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1440_020000320002fa7a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000320002fa7a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDM0MHxpbWFnZS9qcGVnfGFHRTFMMmcxWmk4eE5UQTRNREl4TXpjME1UVTVPQzh4TWpnd1h6QXlNREF3TURNeU1EQXdNbVpoTjJFd01EQXhNREJpTmw5RVJTNXFjR2N8OGY0NjY0MGUxOGViZmI2YzY3NzhmMjM0ZGM4MDU3ZjE0NTY2ZGQ3ZjdhZTFjOWMyM2RlNzE4MjdmNmZiNDljZg","altText":"1280_020000320002fa7a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1280_020000320002fa7a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000320002fa7a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDM0MHxpbWFnZS9qcGVnfGFHTmpMMmcyTmk4eE5UQTRNREl4TXprM01EazNOQzh4TURJMFh6QXlNREF3TURNeU1EQXdNbVpoTjJFd01EQXhNREJpTmw5RVJTNXFjR2N8MzM5MDBiMmNjYjYyY2FiNDM5ODFhNjQzNWU0Njc0YjdmNTQ1NTk1MjQ5YzE3MDVjMjNhNGMzZTUxMWM5Zjg2NA","altText":"1024_020000320002fa7a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1024_020000320002fa7a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000320002fa7a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDM0MHxpbWFnZS9qcGVnfGFEZzNMMmhpTkM4eE5UQTRNREl4TkRFd01qQTBOaTgzTmpoZk1ESXdNREF3TXpJd01EQXlabUUzWVRBd01ERXdNR0kyWDBSRkxtcHdad3w2ODM4MTlmYTY1NzU0MjY5ZDRjZGRiMTFmZTRiYmY5MjQ4MWVhMDA2MWMwOGRkZjE5MDAwYjNhNGRkMTBlNzg2","altText":"768_020000320002fa7a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"768_020000320002fa7a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000320002fa7a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODE1OXxpbWFnZS9qcGVnfGFHWTBMMmhpT0M4eE5UQTRNREl4TkRJNU9EWTFOQzgwT0RCZk1ESXdNREF3TXpJd01EQXlabUUzWVRBd01ERXdNR0kyWDBSRkxtcHdad3wyZDFhNWM4NWFkYTY4NWVmNzU3ZGY5ZmE5OGQwMDBlODJlMGZlM2QyYzgyMzA0MDBjMzg1MGEwZGE3ZTU4YTJk","altText":"480_020000320002fa7a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"480_020000320002fa7a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000320002fa7a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTMwfGltYWdlL2pwZWd8YUdNMUwyaGlaaTh4TlRBNE1ESXhORFE1TlRJMk1pOHlNREJmTURJd01EQXdNekl3TURBeVptRTNZVEF3TURFd01HSTJYMFJGTG1wd1p3fGE2ZjFkYTU5OGNkMzQ4ZDg1ZDZkMGE2NGJkMzBjMzg1MDRjNTk0MDA1OTA4NTE2MTZjMWNiMzg4NmFhYTI1MTM","altText":"200_020000320002fa7a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_020000320002fa7a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000320002fa7a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzY2fGltYWdlL2pwZWd8YURZMEwyaGtNQzh4TlRBNE1ESXhORGsxTkRBeE5DOHhNakJmTURJd01EQXdNekl3TURBeVptRTNZVEF3TURFd01HSTJYMFJGTG1wd1p3fDE4ZGIwYjU0OWQ3MmU3NWNhMTI1ZGI5ZmQyNTg4M2QxM2FjYTNkZTk0NjFlMzM5NmZjMjZmY2UzZmUyZTQ0YmY","altText":"120_020000320002fa7a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"120_020000320002fa7a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w4NTcyN3xpbWFnZS9qcGVnfGFEVmlMMmd3WVM4eE5UQTRNREl4TWpjeU5UYzVNQXxlZTA5NmYyMDU4NjFhMmExODkxODEwODMzODE1NGJiYzA4NzJmNDU2NmUxYjA1M2M3NTRlNGNiNDg5YTg4MmY1","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"020000320002fa7a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzQzNXxpbWFnZS9qcGVnfGFEZGpMMmhpTWk4eE5USXdPVFl5TWpBME5EY3dNaTh5TURBd1h6QXlNREF3TURFNU1EQXdNbVE1TlRjd01EQXhNREJpTmw5RVJTNXFjR2N8OWU1MDIwNTY1ZTU2NWM1OWE0NjVlNjMyZjZmNDkzYmQzYjk2MDk0ZDI1NGNiNjliMzA3OTJjYjUwNjQzYzEyNw","altText":"2000_020000190002d957000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzQzNXxpbWFnZS9qcGVnfGFEZGpMMmhpTWk4eE5USXdPVFl5TWpBME5EY3dNaTh5TURBd1h6QXlNREF3TURFNU1EQXdNbVE1TlRjd01EQXhNREJpTmw5RVJTNXFjR2N8OWU1MDIwNTY1ZTU2NWM1OWE0NjVlNjMyZjZmNDkzYmQzYjk2MDk0ZDI1NGNiNjliMzA3OTJjYjUwNjQzYzEyNw","altText":"2000_020000190002d957000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzQzNXxpbWFnZS9qcGVnfGFEZGpMMmhpTWk4eE5USXdPVFl5TWpBME5EY3dNaTh5TURBd1h6QXlNREF3TURFNU1EQXdNbVE1TlRjd01EQXhNREJpTmw5RVJTNXFjR2N8OWU1MDIwNTY1ZTU2NWM1OWE0NjVlNjMyZjZmNDkzYmQzYjk2MDk0ZDI1NGNiNjliMzA3OTJjYjUwNjQzYzEyNw","altText":"2000_020000190002d957000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDc5fGltYWdlL2pwZWd8YUdZd0wyZ3pOeTh4TlRJd09UWXlNelV4T1RJMk1pOHlNREJmTURJd01EQXdNVGt3TURBeVpEazFOekF3TURFd01HSTJYMFJGTG1wd1p3fGIzOTgzN2NlNGYwNjE2ODNjY2IwNGVlOGRmODMwNjVlZmQ0MzZiYzYwZTY4Yzg5ZjQyZWZiZjZmZDQ3NWM1NWM","altText":"200_020000190002d957000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDc5fGltYWdlL2pwZWd8YUdZd0wyZ3pOeTh4TlRJd09UWXlNelV4T1RJMk1pOHlNREJmTURJd01EQXdNVGt3TURBeVpEazFOekF3TURFd01HSTJYMFJGTG1wd1p3fGIzOTgzN2NlNGYwNjE2ODNjY2IwNGVlOGRmODMwNjVlZmQ0MzZiYzYwZTY4Yzg5ZjQyZWZiZjZmZDQ3NWM1NWM","altText":"200_020000190002d957000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzQzNXxpbWFnZS9qcGVnfGFEZGpMMmhpTWk4eE5USXdPVFl5TWpBME5EY3dNaTh5TURBd1h6QXlNREF3TURFNU1EQXdNbVE1TlRjd01EQXhNREJpTmw5RVJTNXFjR2N8OWU1MDIwNTY1ZTU2NWM1OWE0NjVlNjMyZjZmNDkzYmQzYjk2MDk0ZDI1NGNiNjliMzA3OTJjYjUwNjQzYzEyNw","altText":"2000_020000190002d957000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzQzNXxpbWFnZS9qcGVnfGFEVTFMMmhoWWk4eE5USXdPVFl5TWpJM05EQTNPQzh4TkRRd1h6QXlNREF3TURFNU1EQXdNbVE1TlRjd01EQXhNREJpTmw5RVJTNXFjR2N8N2UxNzBiZjYzMTBmNGQ0ZDY2M2JkZWQzMjNhZjc3MjdhYjlmZTZhNGY5YzViYmVkZmEzZGM1ZDQ3NThiN2Q3Nw","altText":"1440_020000190002d957000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1440_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDYxNnxpbWFnZS9qcGVnfGFEZzFMMmhoTkM4eE5USXdPVFl5TWpRM01EWTROaTh4TWpnd1h6QXlNREF3TURFNU1EQXdNbVE1TlRjd01EQXhNREJpTmw5RVJTNXFjR2N8ZTA3NGZkYjFlYTExZDJiZTBlN2ViMzJhOGZjMDQ4NjcxMDhmYjQ3NjI0YjAwNzVjNjhmM2I4NjVmNzFhYTJlMw","altText":"1280_020000190002d957000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1280_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzU3NnxpbWFnZS9qcGVnfGFEQTRMMmc1WVM4eE5USXdPVFl5TWpjNU9ETTJOaTh4TURJMFh6QXlNREF3TURFNU1EQXdNbVE1TlRjd01EQXhNREJpTmw5RVJTNXFjR2N8NDAwMDNlNmQ0MDMyMDVhYmQ0YjRjOTc1YzVlNzE4NjE2NjZlYjA2ZWM4Y2ZhODI5OWU3ZDcxZGZkZWY2N2NlNA","altText":"1024_020000190002d957000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1024_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTgyN3xpbWFnZS9qcGVnfGFHWTVMMmc1TXk4eE5USXdPVFl5TWpreU9UUXpPQzgzTmpoZk1ESXdNREF3TVRrd01EQXlaRGsxTnpBd01ERXdNR0kyWDBSRkxtcHdad3wyMmMyNGJhOTRiMWE4M2YxYTM0ZWJlZDhkNmZiYzE4NjJhOTQxZWM5ZWQxOTNmNDA1YzVlZGQ3YWEzYTExZmQ0","altText":"768_020000190002d957000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"768_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NzI0fGltYWdlL2pwZWd8YUdKbEwyZzBNUzh4TlRJd09UWXlNekkxTnpFeE9DODBPREJmTURJd01EQXdNVGt3TURBeVpEazFOekF3TURFd01HSTJYMFJGTG1wd1p3fDJlODdjMzUxN2Y3NjQ0NTM0YzU2YmMxMmEzZjE5OWE1Njg2MmZmYWM3MWJmOGJmMmNmNWQ2NzllOTMxYzFiOTA","altText":"480_020000190002d957000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"480_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDc5fGltYWdlL2pwZWd8YUdZd0wyZ3pOeTh4TlRJd09UWXlNelV4T1RJMk1pOHlNREJmTURJd01EQXdNVGt3TURBeVpEazFOekF3TURFd01HSTJYMFJGTG1wd1p3fGIzOTgzN2NlNGYwNjE2ODNjY2IwNGVlOGRmODMwNjVlZmQ0MzZiYzYwZTY4Yzg5ZjQyZWZiZjZmZDQ3NWM1NWM","altText":"200_020000190002d957000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDg1fGltYWdlL2pwZWd8YUdVNUwyZ3lZUzh4TlRJd09UWXlORE13TlRZNU5DOHhNakJmTURJd01EQXdNVGt3TURBeVpEazFOekF3TURFd01HSTJYMFJGTG1wd1p3fGNkYWQ2MDhlYzAwODZkOWVlNTI3NGU1MDdmZGUzNzNiNjdjNjFkMDc5ZTNkZDY0MTEzYjkxZGQxNzVkZWIyZGY","altText":"120_020000190002d957000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"120_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzNTYzMnxpbWFnZS9qcGVnfGFHVXlMMmhtTkM4eE5USXdPVFl5TVRVMU16RTRNZ3w5ZjFiODhmYjBlMzdjNTdkZTYxN2E3MzBlMjc4ODg5ZTE5MjBiZDQ4MTNjYmFmMWI2YjM0M2E0ZjU4NjY5ZWEz","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000320002be9a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDI2MjF8aW1hZ2UvanBlZ3xhR0ZoTDJnNU55OHhOVEE0TURjM05EUXpORGcwTmk4eU1EQXdYekF5TURBd01ETXlNREF3TW1KbE9XRXdNREF4TURCaU5sOUVSUzVxY0djfGY4MTRhNzg5ZTk3YTAxNDJiMGZkYjNkMjFmMGRjY2M3YzVhNTQ1M2NmNjAxZThjMjY2ODdhYzQxMzAxMjc2YWI","altText":"2000_020000320002be9a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000320002be9a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000320002be9a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDI2MjF8aW1hZ2UvanBlZ3xhR0ZoTDJnNU55OHhOVEE0TURjM05EUXpORGcwTmk4eU1EQXdYekF5TURBd01ETXlNREF3TW1KbE9XRXdNREF4TURCaU5sOUVSUzVxY0djfGY4MTRhNzg5ZTk3YTAxNDJiMGZkYjNkMjFmMGRjY2M3YzVhNTQ1M2NmNjAxZThjMjY2ODdhYzQxMzAxMjc2YWI","altText":"2000_020000320002be9a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000320002be9a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000320002be9a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDI2MjF8aW1hZ2UvanBlZ3xhR0ZoTDJnNU55OHhOVEE0TURjM05EUXpORGcwTmk4eU1EQXdYekF5TURBd01ETXlNREF3TW1KbE9XRXdNREF4TURCaU5sOUVSUzVxY0djfGY4MTRhNzg5ZTk3YTAxNDJiMGZkYjNkMjFmMGRjY2M3YzVhNTQ1M2NmNjAxZThjMjY2ODdhYzQxMzAxMjc2YWI","altText":"2000_020000320002be9a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000320002be9a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000320002be9a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDIyfGltYWdlL2pwZWd8YUdJNUwyZ3pNQzh4TlRBNE1EYzNOVE00TlRFeE9DOHlNREJmTURJd01EQXdNekl3TURBeVltVTVZVEF3TURFd01HSTJYMFJGTG1wd1p3fGZhYTJmZTY3YjRiZmU2ZmY0NGZkZjIwOTNiMzA2MDhjOTM3MDc2ZDIwM2ZlZTU1MzZjYTI3YzAzZDY0ZjhlOWQ","altText":"200_020000320002be9a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000320002be9a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000320002be9a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDIyfGltYWdlL2pwZWd8YUdJNUwyZ3pNQzh4TlRBNE1EYzNOVE00TlRFeE9DOHlNREJmTURJd01EQXdNekl3TURBeVltVTVZVEF3TURFd01HSTJYMFJGTG1wd1p3fGZhYTJmZTY3YjRiZmU2ZmY0NGZkZjIwOTNiMzA2MDhjOTM3MDc2ZDIwM2ZlZTU1MzZjYTI3YzAzZDY0ZjhlOWQ","altText":"200_020000320002be9a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000320002be9a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000320002be9a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDI2MjF8aW1hZ2UvanBlZ3xhR0ZoTDJnNU55OHhOVEE0TURjM05EUXpORGcwTmk4eU1EQXdYekF5TURBd01ETXlNREF3TW1KbE9XRXdNREF4TURCaU5sOUVSUzVxY0djfGY4MTRhNzg5ZTk3YTAxNDJiMGZkYjNkMjFmMGRjY2M3YzVhNTQ1M2NmNjAxZThjMjY2ODdhYzQxMzAxMjc2YWI","altText":"2000_020000320002be9a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000320002be9a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000320002be9a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDI2MjF8aW1hZ2UvanBlZ3xhRFF4TDJnNU5DOHhOVEE0TURjM05EVXpNekUxTUM4eE5EUXdYekF5TURBd01ETXlNREF3TW1KbE9XRXdNREF4TURCaU5sOUVSUzVxY0djfDg5ZGM0MDc5OTlhZTQ4NjllYWY0NjE1Y2FiMmUzN2VhZmU5NzM1OTNlNTRjNWNlYjkyNzRlNzc5NzVkZTY1ZDM","altText":"1440_020000320002be9a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_020000320002be9a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000320002be9a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDI2MjF8aW1hZ2UvanBlZ3xhRGd5TDJnNU1DOHhOVEE0TURjM05EWTJOREl5TWk4eE1qZ3dYekF5TURBd01ETXlNREF3TW1KbE9XRXdNREF4TURCaU5sOUVSUzVxY0djfDkxYmY0MzYwY2U1OGU5ZWJiODIzZDg2NmM4MjAzNWRmNzc3M2RlZjY5MDlhMTNmZWY5NzcyN2U0YzQwMTE2OTU","altText":"1280_020000320002be9a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_020000320002be9a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000320002be9a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NzUxOHxpbWFnZS9qcGVnfGFHTXpMMmc0WXk4eE5UQTRNRGMzTkRjNU5USTVOQzh4TURJMFh6QXlNREF3TURNeU1EQXdNbUpsT1dFd01EQXhNREJpTmw5RVJTNXFjR2N8YWUxNzE2MWFmYTBiNWNmYTZhYzNmYjc4YWI5ODlmMzkyMjljOTY2OTRiMmNkZThkNmU4OGEwOGNjYmJmZTk4Mg","altText":"1024_020000320002be9a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_020000320002be9a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000320002be9a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MzM5N3xpbWFnZS9qcGVnfGFHWXpMMmc0TlM4eE5UQTRNRGMzTkRrNU1Ua3dNaTgzTmpoZk1ESXdNREF3TXpJd01EQXlZbVU1WVRBd01ERXdNR0kyWDBSRkxtcHdad3xhNGUwNTBiYWY2ZDBkMjM2NTc5ZjUxNmQ0MDA5ZjBiNDEzNTc0NzM0ZDYxMDUzZjQ3ZDJiMzliNGZhNDQxZjhl","altText":"768_020000320002be9a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_020000320002be9a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000320002be9a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTM5NHxpbWFnZS9qcGVnfGFEaGhMMmd6Tnk4eE5UQTRNRGMzTlRFNE9EVXhNQzgwT0RCZk1ESXdNREF3TXpJd01EQXlZbVU1WVRBd01ERXdNR0kyWDBSRkxtcHdad3w1NTc2MDE5NDJiZTJiYjljODE2NDdlNDQyZDQzNjhmYjE0OGM5YzMxYmFiZTUzOTI2NTE2NTczZThjYzlmYmVm","altText":"480_020000320002be9a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_020000320002be9a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000320002be9a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDIyfGltYWdlL2pwZWd8YUdJNUwyZ3pNQzh4TlRBNE1EYzNOVE00TlRFeE9DOHlNREJmTURJd01EQXdNekl3TURBeVltVTVZVEF3TURFd01HSTJYMFJGTG1wd1p3fGZhYTJmZTY3YjRiZmU2ZmY0NGZkZjIwOTNiMzA2MDhjOTM3MDc2ZDIwM2ZlZTU1MzZjYTI3YzAzZDY0ZjhlOWQ","altText":"200_020000320002be9a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000320002be9a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000320002be9a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0Njc5fGltYWdlL2pwZWd8YURZd0wyZ3laUzh4TlRBNE1EYzNOakEwTURRM09DOHhNakJmTURJd01EQXdNekl3TURBeVltVTVZVEF3TURFd01HSTJYMFJGTG1wd1p3fDU2MzI2ODY5ODk3YzdiZmVjODE1YWQ2MzljOGI5ZjBmZWQ2NmI2ZGVkZmIxYjkzMzlkZDk1MGNhMTMyZGYxZTE","altText":"120_020000320002be9a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_020000320002be9a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w1NzA0OTF8aW1hZ2UvanBlZ3xhREJoTDJobU5DOHhOVEE0TURjM016Z3hNakkxTkF8NGZkNjBlODkwZTllM2M3MjIwMTdkNDM0NjI0NTlkODQ1NjA4ZDgyNTlkNGU5Nzk0MjcwNTVjN2FlNTIwMTQ4NQ","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"020000320002be9a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000320002fa7a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDM0MHxpbWFnZS9qcGVnfGFEWmpMMmcxTlM4eE5UQTRNREl4TXpRME5qWTROaTh5TURBd1h6QXlNREF3TURNeU1EQXdNbVpoTjJFd01EQXhNREJpTmw5RVJTNXFjR2N8MzkxYTVhOGRlMjBkYWVjN2YxY2FiMTM5NTU3MTZiNjgxZDYzYTZmMzljZTU4OTlkNWQyM2I1ZDBmODkzMmQ5Mg","altText":"2000_020000320002fa7a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_020000320002fa7a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000320002fa7a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDM0MHxpbWFnZS9qcGVnfGFEWmpMMmcxTlM4eE5UQTRNREl4TXpRME5qWTROaTh5TURBd1h6QXlNREF3TURNeU1EQXdNbVpoTjJFd01EQXhNREJpTmw5RVJTNXFjR2N8MzkxYTVhOGRlMjBkYWVjN2YxY2FiMTM5NTU3MTZiNjgxZDYzYTZmMzljZTU4OTlkNWQyM2I1ZDBmODkzMmQ5Mg","altText":"2000_020000320002fa7a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_020000320002fa7a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000320002fa7a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDM0MHxpbWFnZS9qcGVnfGFEWmpMMmcxTlM4eE5UQTRNREl4TXpRME5qWTROaTh5TURBd1h6QXlNREF3TURNeU1EQXdNbVpoTjJFd01EQXhNREJpTmw5RVJTNXFjR2N8MzkxYTVhOGRlMjBkYWVjN2YxY2FiMTM5NTU3MTZiNjgxZDYzYTZmMzljZTU4OTlkNWQyM2I1ZDBmODkzMmQ5Mg","altText":"2000_020000320002fa7a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_020000320002fa7a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000320002fa7a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTMwfGltYWdlL2pwZWd8YUdNMUwyaGlaaTh4TlRBNE1ESXhORFE1TlRJMk1pOHlNREJmTURJd01EQXdNekl3TURBeVptRTNZVEF3TURFd01HSTJYMFJGTG1wd1p3fGE2ZjFkYTU5OGNkMzQ4ZDg1ZDZkMGE2NGJkMzBjMzg1MDRjNTk0MDA1OTA4NTE2MTZjMWNiMzg4NmFhYTI1MTM","altText":"200_020000320002fa7a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_020000320002fa7a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000320002fa7a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTMwfGltYWdlL2pwZWd8YUdNMUwyaGlaaTh4TlRBNE1ESXhORFE1TlRJMk1pOHlNREJmTURJd01EQXdNekl3TURBeVptRTNZVEF3TURFd01HSTJYMFJGTG1wd1p3fGE2ZjFkYTU5OGNkMzQ4ZDg1ZDZkMGE2NGJkMzBjMzg1MDRjNTk0MDA1OTA4NTE2MTZjMWNiMzg4NmFhYTI1MTM","altText":"200_020000320002fa7a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_020000320002fa7a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000320002fa7a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDM0MHxpbWFnZS9qcGVnfGFEWmpMMmcxTlM4eE5UQTRNREl4TXpRME5qWTROaTh5TURBd1h6QXlNREF3TURNeU1EQXdNbVpoTjJFd01EQXhNREJpTmw5RVJTNXFjR2N8MzkxYTVhOGRlMjBkYWVjN2YxY2FiMTM5NTU3MTZiNjgxZDYzYTZmMzljZTU4OTlkNWQyM2I1ZDBmODkzMmQ5Mg","altText":"2000_020000320002fa7a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_020000320002fa7a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000320002fa7a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDM0MHxpbWFnZS9qcGVnfGFESmpMMmcxT1M4eE5UQTRNREl4TXpVM056YzFPQzh4TkRRd1h6QXlNREF3TURNeU1EQXdNbVpoTjJFd01EQXhNREJpTmw5RVJTNXFjR2N8YzE0NjEyYTRiNjEwMjNkZDM3MWM1MTk2YWRiMTc1NDRhMmE1NWJjZjNhMWU2NTk0OTUzMDM1YzYyOTc2ZWViOA","altText":"1440_020000320002fa7a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1440_020000320002fa7a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000320002fa7a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDM0MHxpbWFnZS9qcGVnfGFHRTFMMmcxWmk4eE5UQTRNREl4TXpjME1UVTVPQzh4TWpnd1h6QXlNREF3TURNeU1EQXdNbVpoTjJFd01EQXhNREJpTmw5RVJTNXFjR2N8OGY0NjY0MGUxOGViZmI2YzY3NzhmMjM0ZGM4MDU3ZjE0NTY2ZGQ3ZjdhZTFjOWMyM2RlNzE4MjdmNmZiNDljZg","altText":"1280_020000320002fa7a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1280_020000320002fa7a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000320002fa7a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDM0MHxpbWFnZS9qcGVnfGFHTmpMMmcyTmk4eE5UQTRNREl4TXprM01EazNOQzh4TURJMFh6QXlNREF3TURNeU1EQXdNbVpoTjJFd01EQXhNREJpTmw5RVJTNXFjR2N8MzM5MDBiMmNjYjYyY2FiNDM5ODFhNjQzNWU0Njc0YjdmNTQ1NTk1MjQ5YzE3MDVjMjNhNGMzZTUxMWM5Zjg2NA","altText":"1024_020000320002fa7a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1024_020000320002fa7a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000320002fa7a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDM0MHxpbWFnZS9qcGVnfGFEZzNMMmhpTkM4eE5UQTRNREl4TkRFd01qQTBOaTgzTmpoZk1ESXdNREF3TXpJd01EQXlabUUzWVRBd01ERXdNR0kyWDBSRkxtcHdad3w2ODM4MTlmYTY1NzU0MjY5ZDRjZGRiMTFmZTRiYmY5MjQ4MWVhMDA2MWMwOGRkZjE5MDAwYjNhNGRkMTBlNzg2","altText":"768_020000320002fa7a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"768_020000320002fa7a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000320002fa7a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODE1OXxpbWFnZS9qcGVnfGFHWTBMMmhpT0M4eE5UQTRNREl4TkRJNU9EWTFOQzgwT0RCZk1ESXdNREF3TXpJd01EQXlabUUzWVRBd01ERXdNR0kyWDBSRkxtcHdad3wyZDFhNWM4NWFkYTY4NWVmNzU3ZGY5ZmE5OGQwMDBlODJlMGZlM2QyYzgyMzA0MDBjMzg1MGEwZGE3ZTU4YTJk","altText":"480_020000320002fa7a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"480_020000320002fa7a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000320002fa7a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTMwfGltYWdlL2pwZWd8YUdNMUwyaGlaaTh4TlRBNE1ESXhORFE1TlRJMk1pOHlNREJmTURJd01EQXdNekl3TURBeVptRTNZVEF3TURFd01HSTJYMFJGTG1wd1p3fGE2ZjFkYTU5OGNkMzQ4ZDg1ZDZkMGE2NGJkMzBjMzg1MDRjNTk0MDA1OTA4NTE2MTZjMWNiMzg4NmFhYTI1MTM","altText":"200_020000320002fa7a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_020000320002fa7a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000320002fa7a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzY2fGltYWdlL2pwZWd8YURZMEwyaGtNQzh4TlRBNE1ESXhORGsxTkRBeE5DOHhNakJmTURJd01EQXdNekl3TURBeVptRTNZVEF3TURFd01HSTJYMFJGTG1wd1p3fDE4ZGIwYjU0OWQ3MmU3NWNhMTI1ZGI5ZmQyNTg4M2QxM2FjYTNkZTk0NjFlMzM5NmZjMjZmY2UzZmUyZTQ0YmY","altText":"120_020000320002fa7a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"120_020000320002fa7a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w4NTcyN3xpbWFnZS9qcGVnfGFEVmlMMmd3WVM4eE5UQTRNREl4TWpjeU5UYzVNQXxlZTA5NmYyMDU4NjFhMmExODkxODEwODMzODE1NGJiYzA4NzJmNDU2NmUxYjA1M2M3NTRlNGNiNDg5YTg4MmY1","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"020000320002fa7a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzQzNXxpbWFnZS9qcGVnfGFEZGpMMmhpTWk4eE5USXdPVFl5TWpBME5EY3dNaTh5TURBd1h6QXlNREF3TURFNU1EQXdNbVE1TlRjd01EQXhNREJpTmw5RVJTNXFjR2N8OWU1MDIwNTY1ZTU2NWM1OWE0NjVlNjMyZjZmNDkzYmQzYjk2MDk0ZDI1NGNiNjliMzA3OTJjYjUwNjQzYzEyNw","altText":"2000_020000190002d957000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzQzNXxpbWFnZS9qcGVnfGFEZGpMMmhpTWk4eE5USXdPVFl5TWpBME5EY3dNaTh5TURBd1h6QXlNREF3TURFNU1EQXdNbVE1TlRjd01EQXhNREJpTmw5RVJTNXFjR2N8OWU1MDIwNTY1ZTU2NWM1OWE0NjVlNjMyZjZmNDkzYmQzYjk2MDk0ZDI1NGNiNjliMzA3OTJjYjUwNjQzYzEyNw","altText":"2000_020000190002d957000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzQzNXxpbWFnZS9qcGVnfGFEZGpMMmhpTWk4eE5USXdPVFl5TWpBME5EY3dNaTh5TURBd1h6QXlNREF3TURFNU1EQXdNbVE1TlRjd01EQXhNREJpTmw5RVJTNXFjR2N8OWU1MDIwNTY1ZTU2NWM1OWE0NjVlNjMyZjZmNDkzYmQzYjk2MDk0ZDI1NGNiNjliMzA3OTJjYjUwNjQzYzEyNw","altText":"2000_020000190002d957000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDc5fGltYWdlL2pwZWd8YUdZd0wyZ3pOeTh4TlRJd09UWXlNelV4T1RJMk1pOHlNREJmTURJd01EQXdNVGt3TURBeVpEazFOekF3TURFd01HSTJYMFJGTG1wd1p3fGIzOTgzN2NlNGYwNjE2ODNjY2IwNGVlOGRmODMwNjVlZmQ0MzZiYzYwZTY4Yzg5ZjQyZWZiZjZmZDQ3NWM1NWM","altText":"200_020000190002d957000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDc5fGltYWdlL2pwZWd8YUdZd0wyZ3pOeTh4TlRJd09UWXlNelV4T1RJMk1pOHlNREJmTURJd01EQXdNVGt3TURBeVpEazFOekF3TURFd01HSTJYMFJGTG1wd1p3fGIzOTgzN2NlNGYwNjE2ODNjY2IwNGVlOGRmODMwNjVlZmQ0MzZiYzYwZTY4Yzg5ZjQyZWZiZjZmZDQ3NWM1NWM","altText":"200_020000190002d957000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzQzNXxpbWFnZS9qcGVnfGFEZGpMMmhpTWk4eE5USXdPVFl5TWpBME5EY3dNaTh5TURBd1h6QXlNREF3TURFNU1EQXdNbVE1TlRjd01EQXhNREJpTmw5RVJTNXFjR2N8OWU1MDIwNTY1ZTU2NWM1OWE0NjVlNjMyZjZmNDkzYmQzYjk2MDk0ZDI1NGNiNjliMzA3OTJjYjUwNjQzYzEyNw","altText":"2000_020000190002d957000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzQzNXxpbWFnZS9qcGVnfGFEVTFMMmhoWWk4eE5USXdPVFl5TWpJM05EQTNPQzh4TkRRd1h6QXlNREF3TURFNU1EQXdNbVE1TlRjd01EQXhNREJpTmw5RVJTNXFjR2N8N2UxNzBiZjYzMTBmNGQ0ZDY2M2JkZWQzMjNhZjc3MjdhYjlmZTZhNGY5YzViYmVkZmEzZGM1ZDQ3NThiN2Q3Nw","altText":"1440_020000190002d957000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1440_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDYxNnxpbWFnZS9qcGVnfGFEZzFMMmhoTkM4eE5USXdPVFl5TWpRM01EWTROaTh4TWpnd1h6QXlNREF3TURFNU1EQXdNbVE1TlRjd01EQXhNREJpTmw5RVJTNXFjR2N8ZTA3NGZkYjFlYTExZDJiZTBlN2ViMzJhOGZjMDQ4NjcxMDhmYjQ3NjI0YjAwNzVjNjhmM2I4NjVmNzFhYTJlMw","altText":"1280_020000190002d957000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1280_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzU3NnxpbWFnZS9qcGVnfGFEQTRMMmc1WVM4eE5USXdPVFl5TWpjNU9ETTJOaTh4TURJMFh6QXlNREF3TURFNU1EQXdNbVE1TlRjd01EQXhNREJpTmw5RVJTNXFjR2N8NDAwMDNlNmQ0MDMyMDVhYmQ0YjRjOTc1YzVlNzE4NjE2NjZlYjA2ZWM4Y2ZhODI5OWU3ZDcxZGZkZWY2N2NlNA","altText":"1024_020000190002d957000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1024_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTgyN3xpbWFnZS9qcGVnfGFHWTVMMmc1TXk4eE5USXdPVFl5TWpreU9UUXpPQzgzTmpoZk1ESXdNREF3TVRrd01EQXlaRGsxTnpBd01ERXdNR0kyWDBSRkxtcHdad3wyMmMyNGJhOTRiMWE4M2YxYTM0ZWJlZDhkNmZiYzE4NjJhOTQxZWM5ZWQxOTNmNDA1YzVlZGQ3YWEzYTExZmQ0","altText":"768_020000190002d957000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"768_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NzI0fGltYWdlL2pwZWd8YUdKbEwyZzBNUzh4TlRJd09UWXlNekkxTnpFeE9DODBPREJmTURJd01EQXdNVGt3TURBeVpEazFOekF3TURFd01HSTJYMFJGTG1wd1p3fDJlODdjMzUxN2Y3NjQ0NTM0YzU2YmMxMmEzZjE5OWE1Njg2MmZmYWM3MWJmOGJmMmNmNWQ2NzllOTMxYzFiOTA","altText":"480_020000190002d957000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"480_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDc5fGltYWdlL2pwZWd8YUdZd0wyZ3pOeTh4TlRJd09UWXlNelV4T1RJMk1pOHlNREJmTURJd01EQXdNVGt3TURBeVpEazFOekF3TURFd01HSTJYMFJGTG1wd1p3fGIzOTgzN2NlNGYwNjE2ODNjY2IwNGVlOGRmODMwNjVlZmQ0MzZiYzYwZTY4Yzg5ZjQyZWZiZjZmZDQ3NWM1NWM","altText":"200_020000190002d957000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDg1fGltYWdlL2pwZWd8YUdVNUwyZ3lZUzh4TlRJd09UWXlORE13TlRZNU5DOHhNakJmTURJd01EQXdNVGt3TURBeVpEazFOekF3TURFd01HSTJYMFJGTG1wd1p3fGNkYWQ2MDhlYzAwODZkOWVlNTI3NGU1MDdmZGUzNzNiNjdjNjFkMDc5ZTNkZDY0MTEzYjkxZGQxNzVkZWIyZGY","altText":"120_020000190002d957000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"120_020000190002d957000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzNTYzMnxpbWFnZS9qcGVnfGFHVXlMMmhtTkM4eE5USXdPVFl5TVRVMU16RTRNZ3w5ZjFiODhmYjBlMzdjNTdkZTYxN2E3MzBlMjc4ODg5ZTE5MjBiZDQ4MTNjYmFmMWI2YjM0M2E0ZjU4NjY5ZWEz","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"020000190002d957000100b6_DE.jpg"}],"categories":[{"code":"10001","name":"Rail-Mount Terminal Blocks","url":"/c/rail-mount-terminal-blocks","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"rail-mount-terminal-blocks","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Master every challenge with WAGO's rail-mount terminal block systems. Our complete, high-performance line of terminal blocks will be the platform for your solution.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-rail-mount-terminal-blocks"},{"code":"50001","name":"Rail / Chassis Terminal Blocks","url":"/c/rail-chassis-terminal-blocks","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"rail-chassis-terminal-blocks","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"20032","name":"TOPJOB® S","url":"/c/topjob-s","description":"TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"topjob-s","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"2004-1303","stock":null,"url":"/rail-mount-terminal-blocks/3-conductor-through-terminal-block/p/2004-1303","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["wago","topjob®s","2004-1303"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4045454537463","primaryCategoryName":"Rail-Mount Terminal Blocks","numberContentUnits":50.0,"numberPackageUnits":50.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Rail-Mount Terminal Blocks"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":{"code":"20032","name":"TOPJOB® S","url":"/c/topjob-s","description":"TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"topjob-s","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},"familyName":"TOPJOB® S","familyCategoryContentPages":[],"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"3-conductor through terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"3-conductor through terminal block; 4 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 4,00 mm²; red","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"20041303","stockArticle":true,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":true,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"Through terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0010.png?context=bWFzdGVyfGltYWdlc3wyNTB8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJneU15OW9ZVEV2TVRBME1qa3pPVFk1TnpVMk5EWXVjRzVufDViYWIyMDVhZTE3M2JiM2MwYzUzNjVhMzY5ODQyMjNjMDMxNmY5OTMwNTU1MWU1MzA3Y2FiNWFjOGNlYmMzYTM","altText":"red","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":false,"jobAdvertisementTileData":null,"productVideos":[{"movingImageMediaId":"8UCE8JbC67bx34esvj_nMS","hostedOnTwentyThree":false}],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}
TOPJOB® S
Item no. 2004-1303
3-conductor through terminal block; 4 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 4,00 mm²; red
Product family
TOPJOB® S
TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.